FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about HD-SMFULCDX.
This picture is about HD-SMFULCDX.
This picture is about HD-SMFULCDX.
This picture is about HD-SMFULCDX.
This picture is about HD-SMFULCDX.
This picture is about HD-SMFULCDX.
This picture is about HD-SMFULCDX.
This picture is about HD-SMFULCDX.
This picture is about HD-SMFULCDX.
This picture is about HD-SMFULCDX.
This picture is about HD-SMFULCDX.
This picture is about HD-SMFULCDX.

3m (10ft) LC UPC to LC UPC Flat Clip Uniboot Duplex OS2 Single Mode PVC (OFNR) 2.0mm BIF Fiber Optic Patch Cable

Hot #72168
Hot #72168

Corning G.657.A1 2.0mm Polarity Reversal

15,00 € (Excl. VAT)
FS P/N: HD-SMFULCDX
17,85 € (Incl. VAT)
FS P/N: HD-SMFULCDX
9.6K Sold
26 Reviews
9 Questions
69 in DE Warehouse, Get it by May 8, 2024
298 in Global Warehouse, Get it by May 17, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

3m (10ft) LC UPC to LC UPC Duplex Flat Clip Uniboot OS2 PVC BIF Fiber Optic Patch Cable

The uniboot design allows one cable to carry both fibers, reducing cable congestion when routing. It is designed for high-density fiber patching in data centers which need space saving and reduce cable management troubles.

Its reverse-polarity design allows for quick and easy polarity conversion without exposing the fibers or needing any tools.

Specifications
Connector Type
LC UPC to LC UPC
Fiber Grade
Corning G.657.A1 Fiber
Fiber Mode
OS2 9/125μm
Wavelength
1310/1550nm
Insertion Loss
≤0.2dB
Return Loss
≥50dB
Attenuation at 1310nm
≤0.36 dB/km
Attenuation at 1550nm
≤0.22 dB/km
Fiber Count
Duplex
Cable Diameter
2.0mm
Min. Bend Radius
(Fiber Core)
10mm
Min. Bend Radius
(Fiber Cable)
10/5D (Dynamic/Static)
Tensile Strength
(Long Term / Short Term)
60/100N
Cable Jacket
PVC
Durability
500 Cycles
Polarity
A (Tx) to B (Rx)
Operating Temperature
-10~70°C
Storage Temperature
-20~70°C

Quality Testing Program

Take a look at our test program to get the reliable and high-performance fiber optic cables.

Quality Testing Program

Fiber Optic Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Scenario 1
View products
Scenario 2
View products

Features

10/5D Min. Bend Radius

The G.657.A1 fiber allows tighter cable bends for slack storage and routing.

Suncall Flat Clip LC

Provide additional space between connectors and improves airflow.

Uniboot Design

Allow one cable to carry two fibers, reducing the cable bulk when routing.

Meet Your Polarity Reversal Needs
Only 4 steps to switch the polarity from A-B to A-A without exposing fibers or needing any tools.
Unlock the latch from the back
Extract the clip
Rotate the connector body 180°
Re-attach the clip and lock it
Meet the Various Indoor Installation Needs

Ideal for network cabinet connection, ceiling wiring and under-floor wiring in the data center.

Connector Type
Suncall Flat Clip LC
Flat Clip with Push Pull Boot LC
Standard LC
Push Pull Tab LC
Push-pull Mechanism
Push Pull Boot
Push Pull Tab
Fiber Grade
Corning G. 657. A1
Corning G. 657. A1
Corning G. 657. A1
Corning G. 657. A1
Cable Jacket
PVC (OFNR)
PVC (OFNR)
PVC (OFNR)
PVC (OFNR)
Cable Diameter
2.0mm
2.0mm
2.0mm
2.0mm
Insertion Loss
≤0.2dB
≤0.3dB
≤0.2dB
≤0.2dB
Min. Bend Radius (Fiber Cable)
10/5D (Dynamic/Static)
10/5D (Dynamic/Static)
10/5D (Dynamic/Static)
10/5D (Dynamic/Static)
Polarity Reversal
yesyes
Specifications

3m (10ft) LC UPC to LC UPC Duplex Flat Clip Uniboot OS2 PVC BIF Fiber Optic Patch Cable

The uniboot design allows one cable to carry both fibers, reducing cable congestion when routing. It is designed for high-density fiber patching in data centers which need space saving and reduce cable management troubles.

Its reverse-polarity design allows for quick and easy polarity conversion without exposing the fibers or needing any tools.

Specifications
Connector Type
LC UPC to LC UPC
Fiber Grade
Corning G.657.A1 Fiber
Fiber Mode
OS2 9/125μm
Wavelength
1310/1550nm
Insertion Loss
≤0.2dB
Return Loss
≥50dB
Attenuation at 1310nm
≤0.36 dB/km
Attenuation at 1550nm
≤0.22 dB/km
Fiber Count
Duplex
Cable Diameter
2.0mm
Min. Bend Radius
(Fiber Core)
10mm
Min. Bend Radius
(Fiber Cable)
10/5D (Dynamic/Static)
Tensile Strength
(Long Term / Short Term)
60/100N
Cable Jacket
PVC
Durability
500 Cycles
Polarity
A (Tx) to B (Rx)
Operating Temperature
-10~70°C
Storage Temperature
-20~70°C

Quality Testing Program

Take a look at our test program to get the reliable and high-performance fiber optic cables.

Quality Testing Program

Fiber Optic Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Scenario 1
View products
Scenario 2
View products
Features

10/5D Min. Bend Radius

The G.657.A1 fiber allows tighter cable bends for slack storage and routing.

Suncall Flat Clip LC

Provide additional space between connectors and improves airflow.

Uniboot Design

Allow one cable to carry two fibers, reducing the cable bulk when routing.

Meet Your Polarity Reversal Needs
Only 4 steps to switch the polarity from A-B to A-A without exposing fibers or needing any tools.
Unlock the latch from the back
Extract the clip
Rotate the connector body 180°
Re-attach the clip and lock it
Meet the Various Indoor Installation Needs

Ideal for network cabinet connection, ceiling wiring and under-floor wiring in the data center.

Connector Type
Suncall Flat Clip LC
Flat Clip with Push Pull Boot LC
Standard LC
Push Pull Tab LC
Push-pull Mechanism
Push Pull Boot
Push Pull Tab
Fiber Grade
Corning G. 657. A1
Corning G. 657. A1
Corning G. 657. A1
Corning G. 657. A1
Cable Jacket
PVC (OFNR)
PVC (OFNR)
PVC (OFNR)
PVC (OFNR)
Cable Diameter
2.0mm
2.0mm
2.0mm
2.0mm
Insertion Loss
≤0.2dB
≤0.3dB
≤0.2dB
≤0.2dB
Min. Bend Radius (Fiber Cable)
10/5D (Dynamic/Static)
10/5D (Dynamic/Static)
10/5D (Dynamic/Static)
10/5D (Dynamic/Static)
Polarity Reversal
yesyes

Questions & Answers

Customer Reviews

Resources

15,00 € (Excl. VAT)

17,85 € (Incl. VAT)

69 in DE Warehouse
298 in Global Warehouse