IEC60320 power cords offer a solution to power connectivity problems. With optimal lengths and various colors, they can minimize excess lengths and cord slack between PDUs and active equipment and can identify different devices easily. All kinds of connector types and international standards shall be available to meet multiple application environments.Compatible with computers, displays, printers, servers, UPS, PDUs, etc., applicable to a variety of scenarios.Passed 100% electrical test including open circuit test, short circuit compliance, polarity test, high voltage continuity (Hipot) and insulation resistance test.
Click to open expanded view
5ft (1.5m) IEC60320 C14 to IEC60320 C13 14AWG 250V/15A Power Extension Cord, Red
5ft (1.5m) IEC60320 C14 to IEC60320 C13 14AWG 250V/15A Power Extension Cord, Red
Connectivity Solutions
Features
Excellent electrical conductivity and flame retardant grade safely ensure maximum current transmission.
Pure Copper Conductor
Apply pure copper conductor with the best electrical and thermal conductivity.
SJT Jacket
Meets VW-1 flame retardant grade, reduces cable wear for safe transmission.
PVC Insulation
Maximum protection of pure copper conductors against external environment.
Male Plug | IEC60320 C14 | IEC60320 C14 | IEC60320 C14 |
Female Connector | IEC60320 C13 | IEC60320 C13 | IEC60320 C15 |
Length | 5ft (1.5m) | 6ft (1.8m) | 6ft (1.8m) |
Color | Red | Red | Red |
Gauge | 14AWG | 18AWG | 14AWG |
Voltage Compability | 100-250VAC | 100-250VAC | 100-250VAC |
Maximum Input Amps | 15A | 10A | 15A |
5ft (1.5m) IEC60320 C14 to IEC60320 C13 14AWG 250V/15A Power Extension Cord, Red
IEC60320 power cords offer a solution to power connectivity problems. With optimal lengths and various colors, they can minimize excess lengths and cord slack between PDUs and active equipment and can identify different devices easily. All kinds of connector types and international standards shall be available to meet multiple application environments.Compatible with computers, displays, printers, servers, UPS, PDUs, etc., applicable to a variety of scenarios.Passed 100% electrical test including open circuit test, short circuit compliance, polarity test, high voltage continuity (Hipot) and insulation resistance test.
Excellent electrical conductivity and flame retardant grade safely ensure maximum current transmission.
Pure Copper Conductor
Apply pure copper conductor with the best electrical and thermal conductivity.
SJT Jacket
Meets VW-1 flame retardant grade, reduces cable wear for safe transmission.
PVC Insulation
Maximum protection of pure copper conductors against external environment.
Male Plug | IEC60320 C14 | IEC60320 C14 | IEC60320 C14 |
Female Connector | IEC60320 C13 | IEC60320 C13 | IEC60320 C15 |
Length | 5ft (1.5m) | 6ft (1.8m) | 6ft (1.8m) |
Color | Red | Red | Red |
Gauge | 14AWG | 18AWG | 14AWG |
Voltage Compability | 100-250VAC | 100-250VAC | 100-250VAC |
Maximum Input Amps | 15A | 10A | 15A |
Questions & Answers
Customer Reviews
Resources
10,59 € (Incl. VAT)