FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about PC14C13-13A.
This picture is about PC14C13-13A.
This picture is about PC14C13-13A.
This picture is about PC14C13-13A.
This picture is about PC14C13-13A.
This picture is about PC14C13-13A.
This picture is about PC14C13-13A.
This picture is about PC14C13-13A.
This picture is about PC14C13-13A.
This picture is about PC14C13-13A.

5ft (1.5m) IEC60320 C14 to IEC60320 C13 16AWG 250V/13A Power Extension Cord, Black

Hot #69128
Hot #69128

CE / REACH / SJT (PVC)

6,90 € (Excl. VAT)
FS P/N: PC14C13-13A
8,21 € (Incl. VAT)
FS P/N: PC14C13-13A
6.6K Sold
2 Reviews
8 Questions
Pre-order, Ship by Jul 4, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

5ft (1.5m) IEC60320 C14 to IEC60320 C13 16AWG 250V/13A Power Extension Cord, Black

IEC60320 power cords offer a solution to power connectivity problems. With optimal lengths and various colors, they can minimize excess lengths and cord slack between PDUs and active equipment and can identify different devices easily. All kinds of connector types and international standards shall be available to meet multiple application environments.Compatible with computers, displays, printers, servers, UPS, PDUs, etc., applicable to a variety of scenarios.Passed 100% electrical test including open circuit test, short circuit compliance, polarity test, high voltage continuity (Hipot) and insulation resistance test.

Specifications
Male Plug
IEC60320 C14
Female Connector
IEC60320 C13
Voltage Compatibility
100-250VAC
Maximum Input Amps
13A
Overall Length
5ft (1.5m)
Cable Jacket Color
Black
Gauge
16AWG
Cable Outer Diameter
8.5 ± 0.2mm
Cable Jacket Type
SJT
Cable Jacket Material
PVC (VW-1)
Cable Jacket Temp. Rating
105°C
Conductor Material
Pure Copper
Operating Temperature
23°F to 104°F (-5°C to 40°C)
Storage Temperature
5°F to 140°F (-15°C to 60°C )
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Data Center Power Distribution Solution
View products
Enterprise Equipment Power Solution
View products

Features

13A/250V Stable Transmission

Excellent electrical conductivity and flame retardant grade safely ensure maximum current transmission.

Pure Copper Conductor

Apply pure copper conductor with the best electrical and thermal conductivity.

SJT Jacket

Meets VW-1 flame retardant grade, reduces cable wear for safe transmission.

PVC Insulation

Maximum protection of pure copper conductors against external environment.

Double Protection of Power Cord Connection
Easy to fix and connect the two ends of the power cord. The security design ensures more reliable connection and longer cable life.
Fixed Connector
The connector with the metal tab helps to fix connection and stabilize plugging.
Strain Relief Boot
The boot helps to relief pressure of your termination for expending service life.
Establish Multi-functional Powering System
Stable power supply for data centers, server rooms, homes, offices and many other scenarios.Utilize different colors to signify power paths.
Data Center
Home
Office
Server Room
Specifications

5ft (1.5m) IEC60320 C14 to IEC60320 C13 16AWG 250V/13A Power Extension Cord, Black

IEC60320 power cords offer a solution to power connectivity problems. With optimal lengths and various colors, they can minimize excess lengths and cord slack between PDUs and active equipment and can identify different devices easily. All kinds of connector types and international standards shall be available to meet multiple application environments.Compatible with computers, displays, printers, servers, UPS, PDUs, etc., applicable to a variety of scenarios.Passed 100% electrical test including open circuit test, short circuit compliance, polarity test, high voltage continuity (Hipot) and insulation resistance test.

Specifications
Male Plug
IEC60320 C14
Female Connector
IEC60320 C13
Voltage Compatibility
100-250VAC
Maximum Input Amps
13A
Overall Length
5ft (1.5m)
Cable Jacket Color
Black
Gauge
16AWG
Cable Outer Diameter
8.5 ± 0.2mm
Cable Jacket Type
SJT
Cable Jacket Material
PVC (VW-1)
Cable Jacket Temp. Rating
105°C
Conductor Material
Pure Copper
Operating Temperature
23°F to 104°F (-5°C to 40°C)
Storage Temperature
5°F to 140°F (-15°C to 60°C )
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Data Center Power Distribution Solution
View products
Enterprise Equipment Power Solution
View products
Features
13A/250V Stable Transmission

Excellent electrical conductivity and flame retardant grade safely ensure maximum current transmission.

Pure Copper Conductor

Apply pure copper conductor with the best electrical and thermal conductivity.

SJT Jacket

Meets VW-1 flame retardant grade, reduces cable wear for safe transmission.

PVC Insulation

Maximum protection of pure copper conductors against external environment.

Double Protection of Power Cord Connection
Easy to fix and connect the two ends of the power cord. The security design ensures more reliable connection and longer cable life.
Fixed Connector
The connector with the metal tab helps to fix connection and stabilize plugging.
Strain Relief Boot
The boot helps to relief pressure of your termination for expending service life.
Establish Multi-functional Powering System
Stable power supply for data centers, server rooms, homes, offices and many other scenarios.Utilize different colors to signify power paths.
Data Center
Home
Office
Server Room

Questions & Answers

Customer Reviews

Resources

6,90 € (Excl. VAT)

8,21 € (Incl. VAT)

Pre-order