The uniboot design allows one cable to carry both fibers, reducing cable congestion when routing. It is designed for high-density fiber patching in data centers which need space saving and reduce cable management troubles.
Click to open expanded view
3m (10ft) LC UPC to LC UPC Uniboot Duplex OS2 Single Mode PVC (OFNR) 2.0mm BIF Fiber Optic Patch Cable
3m (10ft) LC UPC to LC UPC Duplex Uniboot OS2 PVC BIF Fiber Optic Patch Cable
(Fiber Core)
(Fiber Cable)
(Long Term / Short Term)
Quality Testing Program
Quality Testing Program
Connectivity Solutions
Features
10/5D Min. Bend Radius
The G.657.A1 fiber allows tighter cable bends for routing.
Zirconia Ceramic Ferrule
The precision ferrules can reach up to 500 times insertion lifespan.
Uniboot Design
One with carry two fibers, reducing the cable bulk when routing.
Ideal for network cabinet connection, ceiling wiring and under-floor wiring in the data center.
Connector Type | Standard LC | Flat Clip with Push Pull Boot LC | Suncall Flat Clip LC | Push Pull Tab LC |
Push-pull Mechanism | — | Push Pull Boot | — | Push Pull Tab |
Fiber Grade | Corning G. 657. A1 | Corning G. 657. A1 | Corning G. 657. A1 | Corning G. 657. A1 |
Cable Jacket | PVC (OFNR) | PVC (OFNR) | PVC (OFNR) | PVC (OFNR) |
Cable Diameter | 2.0mm | 2.0mm | 2.0mm | 2.0mm |
Insertion Loss | ≤0.2dB | ≤0.3dB | ≤0.2dB | ≤0.2dB |
Min. Bend Radius (Fiber Cable) | 10/5D (Dynamic/Static) | 10/5D (Dynamic/Static) | 10/5D (Dynamic/Static) | 10/5D (Dynamic/Static) |
Polarity Reversal | — | — |
3m (10ft) LC UPC to LC UPC Duplex Uniboot OS2 PVC BIF Fiber Optic Patch Cable
The uniboot design allows one cable to carry both fibers, reducing cable congestion when routing. It is designed for high-density fiber patching in data centers which need space saving and reduce cable management troubles.
(Fiber Core)
(Fiber Cable)
(Long Term / Short Term)
Quality Testing Program
Quality Testing Program
10/5D Min. Bend Radius
The G.657.A1 fiber allows tighter cable bends for routing.
Zirconia Ceramic Ferrule
The precision ferrules can reach up to 500 times insertion lifespan.
Uniboot Design
One with carry two fibers, reducing the cable bulk when routing.
Ideal for network cabinet connection, ceiling wiring and under-floor wiring in the data center.
Connector Type | Standard LC | Flat Clip with Push Pull Boot LC | Suncall Flat Clip LC | Push Pull Tab LC |
Push-pull Mechanism | — | Push Pull Boot | — | Push Pull Tab |
Fiber Grade | Corning G. 657. A1 | Corning G. 657. A1 | Corning G. 657. A1 | Corning G. 657. A1 |
Cable Jacket | PVC (OFNR) | PVC (OFNR) | PVC (OFNR) | PVC (OFNR) |
Cable Diameter | 2.0mm | 2.0mm | 2.0mm | 2.0mm |
Insertion Loss | ≤0.2dB | ≤0.3dB | ≤0.2dB | ≤0.2dB |
Min. Bend Radius (Fiber Cable) | 10/5D (Dynamic/Static) | 10/5D (Dynamic/Static) | 10/5D (Dynamic/Static) | 10/5D (Dynamic/Static) |
Polarity Reversal | — | — |
Questions & Answers
Customer Reviews
Resources
14,00 € (Excl. VAT)
16,66 € (Incl. VAT)