FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about HD-OM4LCDX.
00:35
This picture is about HD-OM4LCDX.
This picture is about HD-OM4LCDX.
This picture is about HD-OM4LCDX.
This picture is about HD-OM4LCDX.
This picture is about HD-OM4LCDX.
This picture is about HD-OM4LCDX.
This picture is about HD-OM4LCDX.
This picture is about HD-OM4LCDX.
This picture is about HD-OM4LCDX.
This picture is about HD-OM4LCDX.
This picture is about HD-OM4LCDX.

2m (7ft) LC UPC to LC UPC Duplex Typical 0.08dB IL OM4 Multimode Riser (OFNR) 2.0mm BIF Fiber Optic Patch Cable

#68300
#68300

0.08dB Typ.IL 40/100G Networks

9,60 € (Excl. VAT)
FS P/N: HD-OM4LCDX
11,42 € (Incl. VAT)
FS P/N: HD-OM4LCDX
16.5K Sold
89 Reviews
8 Questions
216 in DE Warehouse, Get it by May 7, 2024
84 in Global Warehouse, Get it by May 17, 2024
90 in Transit, Get it by Jun 11, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

LC UPC to LC UPC OM4 50/125 Duplex Bend Insensitive Fiber Patch Cable

Bend Insensitive Fiber Cable has less attenuation when bend or twisted compared with traditional fiber cables and this will make the installation and maintenance of the fiber optic cables more efficient.

Fiberstore provides a full set of OEM services, such as fiber connector, length, color, specification, material, package, etc.

Specifications
Fiber Connector
LC UPC to LC UPC
Fiber Mode
OM4 50/125
Fiber Type
Duplex
Fiber Jacket
2.0mm, Riser (OFNR)
Insertion Loss
≤0.15dB
Return Loss
≥30dB
Wavelength
850/1300nm
Durability
500 Cycles
Min. Bend Radius
(Fiber Core)
7.5mm
Min. Bend Radius
(Fiber Cable)
20/10D (Dynamic/Static)
Operating Temperature
-20 to 70°C
Storage Temperature
-40 to 80°C

Quality Testing Program

Take a look at our test program to get the reliable and high-performance fiber optic cables.

Quality Testing Program

Fiber Optic Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Scenario 2
Scenario 1
View products
Scenario 2
View products

Features

Corning BIF Fiber Guarantees Transmission Accuracy and Stability

It maintains flexibility and stability to bend without sacrificing transmission performance.

7.5mm Min. Bend Radius

Bend insensitive fiber allows tighter cable bends for routing.

Max 150N Tensile Strength

The pull-resistant cable lessens risk of downtime due to pinched.

Ultra-pure Glass Fibers

High fiber purity ensures low attenuation and low signal loss.

Unified Fiber Polarity for Cost-Effective System Management

Unified fiber optic polarity ensures data integrity and system reliability by promoting interoperability among devices and reducing signal issues.

Fiber Count
Duplex / 2 Fibers
Duplex / 2 Fibers
Duplex / 2 Fibers
Uniboot / 2 Fibers
Fiber Grade
Corning Bend Insensitive
Bend Insensitive
Bend Insensitive
Corning Bend Insensitive
Jacket
PVC
PVC
PVC
PVC
Cable Diameter
2.0mm
2.0mm
3.0mm
2.0mm
Insertion Loss
≤0.15dB
≤0.3dB
≤0.3dB
≤0.2dB
Min. Bend Radius
(Fiber Cable)
20/10D
(Dynamic/Static)
20/10D
(Dynamic/Static)
20/10D
(Dynamic/Static)
20/10D
(Dynamic/Static)
Operating Temperature
-20~70°C
-20~70°C
-25~70°C
-20~70°C
Application
Indoor, High Bandwith and Low-Loss Connections
Indoor, General Building
Indoor, Hazardous Areas
Indoor, High Density Cabling
Specifications

LC UPC to LC UPC OM4 50/125 Duplex Bend Insensitive Fiber Patch Cable

Bend Insensitive Fiber Cable has less attenuation when bend or twisted compared with traditional fiber cables and this will make the installation and maintenance of the fiber optic cables more efficient.

Fiberstore provides a full set of OEM services, such as fiber connector, length, color, specification, material, package, etc.

Specifications
Fiber Connector
LC UPC to LC UPC
Fiber Mode
OM4 50/125
Fiber Type
Duplex
Fiber Jacket
2.0mm, Riser (OFNR)
Insertion Loss
≤0.15dB
Return Loss
≥30dB
Wavelength
850/1300nm
Durability
500 Cycles
Min. Bend Radius
(Fiber Core)
7.5mm
Min. Bend Radius
(Fiber Cable)
20/10D (Dynamic/Static)
Operating Temperature
-20 to 70°C
Storage Temperature
-40 to 80°C

Quality Testing Program

Take a look at our test program to get the reliable and high-performance fiber optic cables.

Quality Testing Program

Fiber Optic Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Scenario 2
Scenario 1
View products
Scenario 2
View products
Features
Corning BIF Fiber Guarantees Transmission Accuracy and Stability

It maintains flexibility and stability to bend without sacrificing transmission performance.

7.5mm Min. Bend Radius

Bend insensitive fiber allows tighter cable bends for routing.

Max 150N Tensile Strength

The pull-resistant cable lessens risk of downtime due to pinched.

Ultra-pure Glass Fibers

High fiber purity ensures low attenuation and low signal loss.

Unified Fiber Polarity for Cost-Effective System Management

Unified fiber optic polarity ensures data integrity and system reliability by promoting interoperability among devices and reducing signal issues.

Fiber Count
Duplex / 2 Fibers
Duplex / 2 Fibers
Duplex / 2 Fibers
Uniboot / 2 Fibers
Fiber Grade
Corning Bend Insensitive
Bend Insensitive
Bend Insensitive
Corning Bend Insensitive
Jacket
PVC
PVC
PVC
PVC
Cable Diameter
2.0mm
2.0mm
3.0mm
2.0mm
Insertion Loss
≤0.15dB
≤0.3dB
≤0.3dB
≤0.2dB
Min. Bend Radius
(Fiber Cable)
20/10D
(Dynamic/Static)
20/10D
(Dynamic/Static)
20/10D
(Dynamic/Static)
20/10D
(Dynamic/Static)
Operating Temperature
-20~70°C
-20~70°C
-25~70°C
-20~70°C
Application
Indoor, High Bandwith and Low-Loss Connections
Indoor, General Building
Indoor, Hazardous Areas
Indoor, High Density Cabling

Questions & Answers

Customer Reviews

Resources

9,60 € (Excl. VAT)

11,42 € (Incl. VAT)

216 in DE Warehouse
84 in Global Warehouse