FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about Cat5e Patch Cords Overall Introduction.
01:31
This picture is about C5EUTPSGLSZH.
This picture is about C5EUTPSGLSZH.
This picture is about C5EUTPSGLSZH.
This picture is about C5EUTPSGLSZH.
This picture is about C5EUTPSGLSZH.
This picture is about C5EUTPSGLSZH.
This picture is about Cat5e Patch Cords Overall Introduction.
This picture is about C5EUTPSGLSZH.
This picture is about C5EUTPSGLSZH.
This picture is about C5EUTPSGLSZH.
This picture is about C5EUTPSGLSZH.
This picture is about C5EUTPSGLSZH.
This picture is about C5EUTPSGLSZH.

131ft (40m) Cat5e Snagless Unshielded (UTP) LSZH Ethernet Network Patch Cable, Red

#64106
#64106
12,00 € (Excl. VAT)
FS P/N: C5EUTPSGLSZH
14,28 € (Incl. VAT)
FS P/N: C5EUTPSGLSZH
18 Sold
0 Review
11 Questions
5 in DE Warehouse, Get it by May 10, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

Cat5e Unshielded (UTP) Ethernet Network Patch Cable, 24AWG, 100Base-T

For fast Ethernet and Gigabit computer networks, Category 5e lan cable supports speeds up to 100Mb/s. Also, It is fully backward compatible with all the previous categories. The molded, snagless boot prevents unwanted cable snags during installation and provides extra strain relief.The FS cat5e patch cables conductor apply Pure Bare Copper with high electrical conductivity and low signal transmission attenuation. The sheath material is new environmentally friendly material PVC CM, which is durable, flame-retardant, resistant to bending.

Specifications
Cable Type
Cat5e Snagless Booted
Pinout
Straight TIA/EIA-568-B
Cable Jacket
LSZH
Shielding Type
Unshielded (UTP)
Cable Color
Red
Operating Temperature
-20 to 60°C (-4 to 140°F)
Transmission Distance
100m
Data Rate Support
100Base-T
Conductor Type
24AWG, Stranded Pure Bare Copper
Maximum (Tested) Frequency
250MHz

Quality Testing Program

Take a look at our test program to get the reliable and high-performance patch cables.

Quality Testing Program

Patch Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

See more
Cat5e Interconnect
View products
Hybrid Cabling
View products
Data Center Horizontal Cabling
View products
PoE Cabling Connections for SMB IT Work
View products
Remote Management Cabling Connections
View products

Features

Cat5e Snagless Unshielded (UTP) LSZH Ethernet Network Patch Cable

Pure Bare Copper cable ensures signal transmission stable and efficient

Molded strain relief with snagless design, for easy operation

Ideal for RJ45 ports of switch, server, firewalls and other equipment

1. High quality LSZH jacket material

LSZH jacket material makes a special U.V process, which keeps cable dirt-resistant and durable.

2. Fast transmission speed

24AWG Pure Bare Copper cable with low resistance can support speeds up to 100M Ethernet, far and stable.

3. Durability and quality consistency

PE insulation material is used in each Cat5e patch cable, which has good property of electrical insulation and corrosion resistance.

4. Gold-plated connectors design

RJ-45 plugs with 50-micron gold-plated connetors make signal transmission more faster.

Copper Cabling Solution

Widely used in data centers, network cabinets, offices to connect any data transmission equipments, such as Ethernet switches. Structured cabling solutions help you design, deploy, and even maintain an efficient and flexible data circumstance.

Specifications

Cat5e Unshielded (UTP) Ethernet Network Patch Cable, 24AWG, 100Base-T

For fast Ethernet and Gigabit computer networks, Category 5e lan cable supports speeds up to 100Mb/s. Also, It is fully backward compatible with all the previous categories. The molded, snagless boot prevents unwanted cable snags during installation and provides extra strain relief.The FS cat5e patch cables conductor apply Pure Bare Copper with high electrical conductivity and low signal transmission attenuation. The sheath material is new environmentally friendly material PVC CM, which is durable, flame-retardant, resistant to bending.

Specifications
Cable Type
Cat5e Snagless Booted
Pinout
Straight TIA/EIA-568-B
Cable Jacket
LSZH
Shielding Type
Unshielded (UTP)
Cable Color
Red
Operating Temperature
-20 to 60°C (-4 to 140°F)
Transmission Distance
100m
Data Rate Support
100Base-T
Conductor Type
24AWG, Stranded Pure Bare Copper
Maximum (Tested) Frequency
250MHz

Quality Testing Program

Take a look at our test program to get the reliable and high-performance patch cables.

Quality Testing Program

Patch Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
See more
Cat5e Interconnect
View products
Hybrid Cabling
View products
Data Center Horizontal Cabling
View products
PoE Cabling Connections for SMB IT Work
View products
Remote Management Cabling Connections
View products
Features
Cat5e Snagless Unshielded (UTP) LSZH Ethernet Network Patch Cable

Pure Bare Copper cable ensures signal transmission stable and efficient

Molded strain relief with snagless design, for easy operation

Ideal for RJ45 ports of switch, server, firewalls and other equipment

1. High quality LSZH jacket material

LSZH jacket material makes a special U.V process, which keeps cable dirt-resistant and durable.

2. Fast transmission speed

24AWG Pure Bare Copper cable with low resistance can support speeds up to 100M Ethernet, far and stable.

3. Durability and quality consistency

PE insulation material is used in each Cat5e patch cable, which has good property of electrical insulation and corrosion resistance.

4. Gold-plated connectors design

RJ-45 plugs with 50-micron gold-plated connetors make signal transmission more faster.

Copper Cabling Solution

Widely used in data centers, network cabinets, offices to connect any data transmission equipments, such as Ethernet switches. Structured cabling solutions help you design, deploy, and even maintain an efficient and flexible data circumstance.

Questions & Answers

Customer Reviews

Resources

12,00 € (Excl. VAT)

14,28 € (Incl. VAT)

5 in DE Warehouse