FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about QSFP-LX4-40G.
00:40
This picture is about QSFP-LX4-40G.
This picture is about QSFP-LX4-40G.
This picture is about QSFP-LX4-40G.
This picture is about QSFP-LX4-40G.
This picture is about QSFP-LX4-40G.
This picture is about QSFP-LX4-40G.
This picture is about QSFP-LX4-40G.
This picture is about QSFP-LX4-40G.
This picture is about QSFP-LX4-40G.
This picture is about QSFP-LX4-40G.
This picture is about QSFP-LX4-40G.
This picture is about QSFP-LX4-40G.
This picture is about QSFP-LX4-40G.

Customized QSFP+ 40GBASE-UNIV 1310nm 2km DOM Duplex LC SMF/MMF Optical Optical Transceiver Module

#48562
#48562

Macom CWDM4 DFB ≤3.5W Duplex LC SMF/MMF

309,00 € (Excl. VAT)
FS P/N: QSFP-LX4-40G
367,71 € (Incl. VAT)
FS P/N: QSFP-LX4-40G
176 Sold
174 Reviews
0 Question
Compatible Brands:
Cisco
Device Number:
Label Service:
76 In DE Warehouse, Get It By Apr 29, 2024
272 In Global Warehouse, Get It By May 15, 2024
280 Back in stock, Recently Get It By Jul 23, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Solution Design
Product Development
5-Year Warranty
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

40GBASE-UNIV QSFP+ Optical Transceiver Module for Ethernet and Data Center (SMF/MMF, 1310nm, 150m/2km, LC, DOM)

The 40GBASE-UNIV QSFP+ Optical Transceiver Module is designed for use in 40GBASE Ethernet throughput up to 150m over OM3 multimode fiber (MMF) and 2km over single mode fiber (SMF) using a wavelength of 1310nm via duplex LC connectors. This transceiver is compliant with QSFP+ MSA and IEEE 802.3ba 40GBASE-LM4 standard. Digital diagnostics functions are also available via the I2C interface, as specified by the QSFP+ MSA, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable to be used in various applications, such as data centers, high-performance computing networks, enterprise core and distribution layer applications.

Specifications
Part Number
QSFP-LX4-40G
Vendor Name
FS
Form Factor
QSFP+
Max Data Rate
41.2Gbps (4×10.3Gbps)
Wavelength
1310nm
Max Cable Distance
150m@OM3/2km@SMF
Connector
Duplex LC
Media
MMF/SMF
Transimitter Type
CWDM4 DFB
Receiver Type
PIN
TX Power (MMF)
-7~4.3dBm
TX Power (SMF)
-10~2.3dBm
Receiver Sensitivity (MMF)
<-10dBm
Receiver Sensitivity (SMF)
<-13.7dBm
Receiver Overload (MMF)
4.3dBm
Receiver Overload (SMF)
2.3dBm
Powerbudget (MMF)
3.5dB
Powerbudget (SMF)
0.5dB
Power Consumption
<3.5W
Extinction Ratio
>3.5dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Host FEC
Supported
Protocols
40G Ethernet, MSA Compliant
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Connectivity Solutions

See more
Leaf-spine Connections
View products
40G Connectivity over Multimode Fiber (MMF) Direct Connect Cabling
View products
40G Connectivity over Single Mode Fiber (SMF) Direct Connect Cabling
View products
40G Connectivity with NIC
View products
40G Structured Cabling Connections
View products

Features

Transceiver Customization for Full Compatibility
Configuring with FS BOX or Coding Board and testing in the targeted switch environment for high-performance interoperability.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Select Label Types
Colored Black and White or Neutral Labels
Fill in Label Details
Brand Logo, P/N, S/N, Vendor Name
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
1271nm,1291nm, 1311nm,1331nm
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Specifications

40GBASE-UNIV QSFP+ Optical Transceiver Module for Ethernet and Data Center (SMF/MMF, 1310nm, 150m/2km, LC, DOM)

The 40GBASE-UNIV QSFP+ Optical Transceiver Module is designed for use in 40GBASE Ethernet throughput up to 150m over OM3 multimode fiber (MMF) and 2km over single mode fiber (SMF) using a wavelength of 1310nm via duplex LC connectors. This transceiver is compliant with QSFP+ MSA and IEEE 802.3ba 40GBASE-LM4 standard. Digital diagnostics functions are also available via the I2C interface, as specified by the QSFP+ MSA, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable to be used in various applications, such as data centers, high-performance computing networks, enterprise core and distribution layer applications.

Specifications
Part Number
QSFP-LX4-40G
Vendor Name
FS
Form Factor
QSFP+
Max Data Rate
41.2Gbps (4×10.3Gbps)
Wavelength
1310nm
Max Cable Distance
150m@OM3/2km@SMF
Connector
Duplex LC
Media
MMF/SMF
Transimitter Type
CWDM4 DFB
Receiver Type
PIN
TX Power (MMF)
-7~4.3dBm
TX Power (SMF)
-10~2.3dBm
Receiver Sensitivity (MMF)
<-10dBm
Receiver Sensitivity (SMF)
<-13.7dBm
Receiver Overload (MMF)
4.3dBm
Receiver Overload (SMF)
2.3dBm
Powerbudget (MMF)
3.5dB
Powerbudget (SMF)
0.5dB
Power Consumption
<3.5W
Extinction Ratio
>3.5dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Host FEC
Supported
Protocols
40G Ethernet, MSA Compliant
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
See more
Leaf-spine Connections
View products
40G Connectivity over Multimode Fiber (MMF) Direct Connect Cabling
View products
40G Connectivity over Single Mode Fiber (SMF) Direct Connect Cabling
View products
40G Connectivity with NIC
View products
40G Structured Cabling Connections
View products
Features
Transceiver Customization for Full Compatibility
Configuring with FS BOX or Coding Board and testing in the targeted switch environment for high-performance interoperability.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Select Label Types
Colored Black and White or Neutral Labels
Fill in Label Details
Brand Logo, P/N, S/N, Vendor Name
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
1271nm,1291nm, 1311nm,1331nm
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.

Questions & Answers

Customer Reviews

Resources

309,00 € (Excl. VAT)

367,71 € (Incl. VAT)

76 In DE Warehouse
272 In Global Warehouse