The QSFP+ module adopts 12 Fibers MTP/MPO Male connectors, reaching a link up to 150m over OM4 MMF (100m over OM3). This transceiver is compliant with QSFP+ MSA, IEEE 802.3ba 40GBASE-SR4 and breakout to 4x10GBASE-SR standard. At the same time, it is completely interoperable with all standard 40GBASE-SR4 interfaces. Digital diagnostics functions are also available via the I2C interface, as specified by the QSFP+ MSA, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable to be used in various applications, such as data centers, campus and computing networks, interconnections within and between switches, routers, NICs and transport equipment.
![Juniper Networks QFX-QSFP-40G-SR4 Compatible QSFP+ 40GBASE-SR4 850nm 150m DOM MPO-12/UPC MMF Optical Transceiver Module, Support 4 x 10G-SR This picture is about QSFP-SR4-40G.](https://resource.fs.com/mall/mainImg/202206301233072hnl6s.jpg)
Click to open expanded view
![Juniper Networks QFX-QSFP-40G-SR4 Compatible QSFP+ 40GBASE-SR4 850nm 150m DOM MPO-12/UPC MMF Optical Transceiver Module, Support 4 x 10G-SR This picture is about 介绍视频.](https://resource.fs.com/images/20240127112859bpfz1e.jpg)
![Juniper Networks QFX-QSFP-40G-SR4 Compatible QSFP+ 40GBASE-SR4 850nm 150m DOM MPO-12/UPC MMF Optical Transceiver Module, Support 4 x 10G-SR This picture is about QSFP-SR4-40G.](https://resource.fs.com/mall/mainImg/60x60/202206301233072hnl6s.jpg)
![Juniper Networks QFX-QSFP-40G-SR4 Compatible QSFP+ 40GBASE-SR4 850nm 150m DOM MPO-12/UPC MMF Optical Transceiver Module, Support 4 x 10G-SR This picture is about QSFP-SR4-40G.](https://resource.fs.com/mall/mainImg/60x60/20220630123311hdxhxa.jpg)
![Juniper Networks QFX-QSFP-40G-SR4 Compatible QSFP+ 40GBASE-SR4 850nm 150m DOM MPO-12/UPC MMF Optical Transceiver Module, Support 4 x 10G-SR This picture is about QSFP-SR4-40G.](https://resource.fs.com/mall/mainImg/60x60/20220711094633ry8c6p.jpg)
![Juniper Networks QFX-QSFP-40G-SR4 Compatible QSFP+ 40GBASE-SR4 850nm 150m DOM MPO-12/UPC MMF Optical Transceiver Module, Support 4 x 10G-SR This picture is about QSFP-SR4-40G.](https://resource.fs.com/mall/mainImg/60x60/20220630123314mcnllc.jpg)
![Juniper Networks QFX-QSFP-40G-SR4 Compatible QSFP+ 40GBASE-SR4 850nm 150m DOM MPO-12/UPC MMF Optical Transceiver Module, Support 4 x 10G-SR This picture is about QSFP-SR4-40G.](https://resource.fs.com/mall/mainImg/60x60/20220711094636s6o69l.jpg)
![Juniper Networks QFX-QSFP-40G-SR4 Compatible QSFP+ 40GBASE-SR4 850nm 150m DOM MPO-12/UPC MMF Optical Transceiver Module, Support 4 x 10G-SR This picture is about QSFP-SR4-40G.](https://resource.fs.com/mall/mainImg/60x60/202311011621407juhgl.jpg)
![Juniper Networks QFX-QSFP-40G-SR4 Compatible QSFP+ 40GBASE-SR4 850nm 150m DOM MPO-12/UPC MMF Optical Transceiver Module, Support 4 x 10G-SR This picture is about QSFP-SR4-40G.](https://resource.fs.com/mall/mainImg/60x60/20220808095342fmd9nd.jpg)
Juniper Networks QFX-QSFP-40G-SR4 Compatible QSFP+ 40GBASE-SR4 850nm 150m DOM MPO-12/UPC MMF Optical Transceiver Module, Support 4 x 10G-SR
#36439
#36439
46,41 € (Incl. VAT)
FS P/N: QSFP-SR4-40G
7.1K Sold
842 Reviews
13 Questions
Compatible:
Transceiver Types:
3996 in DE Warehouse, Get it by 31 Jul, 2024
361 in Global Warehouse, Get it by 12 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Free Product Trial
5-Year Warranty
30-Day Returns
30-Day Exchange
Juniper QFX-QSFP-40G-SR4 Compatible 40GBASE-SR4 QSFP+ Optical Transceiver Module (MMF, 850nm, 150m, MTP/MPO, DOM)
Specifications
Juniper Compatible
QFX-QSFP-40G-SR4
Vendor Name
FS
Form Factor
QSFP+
Max Data Rate
41.25Gbps (4x 10.3125Gbps)
Wavelength
850nm
Max Cable Distance
150m@OM4/100m@OM3
Connector
MTP/MPO-12 Male
Media
MMF
Transmitter Type
VCSEL
Receiver Type
PIN
TX Power
-7.1~1.9dBm
Receiver Sensitivity
<-10.3dBm
Powerbudget
3.5dB
Receiver Overload
2.4dBm
Power Consumption
<1.5W
Core Size
50um
Extinction Ratio
>3dB
Modulation
NRZ
Host FEC
Supported
Bit Error Ratio (BER)
1E-12
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
IEEE 802.3ba, QSFP+ MSA, SFF-8436, SFF-8636
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/202306031127188gc1kl.jpg)
Features
40G Connectivity for Data Center
Featured with low-power, high-density and high-speed, the QSFP+ transceiver offers a popular way to help you quickly ramp up to 40G transmission.
Leading Performance and Quality for 40G
Built-in Macom Chip, the QSFP+ 40G transceiver offers high-speed, and low-power in 40G links. Equipped with individually designed COB packaging.
Inphi Macom Chip
Stable Transmission
≤3.5W
Low Power Consumption
COB Packaging
High Integration
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
![](https://resource.fs.com/mall/fs_scene_images/20230626113750hakn8h.jpeg)
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Enable Seamless Connectivity for Your Network
Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.
Center Wavelength | 850nm | 850nm | 850nm | 1310nm | 1310nm | 1310nm |
Connector | MTP/MPO-12 (8 of the 12 Fibers Used) | Duplex LC | MTP/MPO-12 (8 of the 12 Fibers Used) | Duplex LC | Duplex LC | Duplex LC |
Cable Distance (Max.) | 100m@OM3 150m@OM4 | 300m@OM3 400m@OM4 500m@OM5 | 400m@OM4 | 2km | 150m@OM3 2km@SMF | 2km |
Cable Type | MMF | MMF | MMF | SMF | MMF/SMF | SMF |
Transmitter Type | VCSEL | VCSEL | VCSEL | DFB CWDM | VCSEL | DFB CWDM |
Packaging Technology | COB | COB | COB | BOX | COB | COB |
Chip | Macom | Macom | Macom | Semtech | Macom | MAXIM |
Power Consumption | <1.5W | ≤3.5W | ≤1.2W | ≤3.5W | ≤3.5W | ≤3.5W |
Protocols | IEEE 802.3ba, QSFP+ MSA, SFF-8436, SFF-8636 | QSFP+ MSA, IEEE 802.3ba XLPPI electrical interface Compliant | 40G Ethernet, SATA/SAS3, IEEE 802.3ba, MSA Compliant | 40G Ethernet, Fibre Channel, SATA/SAS3, MSA Compliant | 40G Ethernet, MSA Compliant | 40G Ethernet, Fibre Channel, SATA/SAS3, MSA Compliant |
Application | Data Center 40GBASE Ethernet 40G to 4x10G Breakout | Enterprise Data Center 40GBASE Ethernet 40G Upgrade Solution | Data Center 40GBASE Ethernet | Data Center 40GBASE Ethernet | Data Center 40GBASE Ethernet | Data Center 40GBASE Ethernet |
Videos
See more
Questions & Answers
Ask a question
All (13)Application (1)Cable Type (1)Compatibility (1)Connection (1)Connectors (1)Customization (1)Interfaces (1)Lead Time (1)Matching Cables (1)Policy (1)Product Comparison (1)Product Recommendation (1)Transmission Distance (1)Warranty (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
684
124
33
1
0
R***r
August 06, 2023
Good product, good price, excellent service. Thanks, FS.
Verified Purchase
Helpful 0
Comment 0S***I
Spain
November 04, 2022
I received my order
Verified Purchase
Helpful 0
Comment 0G***e
France
October 21, 2022
We received all the ordered equipment. The transceivers look good so far, both switches recognized them.
Verified Purchase
Helpful 1
Comment 0See all reviews
Resources
Recently Viewed