D-Link DEM-435XT compatible SFP+ transceiver supports up to 220m over OM3 multimode fiber (MMF). This transceiver is compliant with SFF-8431, SFF-8432 and IEEE 802.3aq 10GBASE-LRM. Digital diagnostics monitoring is available via a 2-wire serial interface, as specified in SFF-8472. Featuring low power consumption, high speed, this 10G SFP+ transceiver is ideal for data center, 10G Ethernet and Legacy FDDI multimode links etc.
Click to open expanded view
D-Link DEM-435XT Compatible SFP+ 10GBASE-LRM 1310nm 220m@OM3 MMF DOM Duplex LC/UPC MMF/SMF Optical Transceiver Module
D-Link DEM-435XT Compatible 10GBASE-LRM SFP+ Transceiver Module (MMF/SMF, 1310nm, 220m/300m, LC, DOM)
Quality Testing Program
Quality Testing Program
Connectivity Solutions
Features
Data Rate (Max) | 10Gbps | 10Gbps | 10Gbps | 10Gbps | 1/10Gbps | 10Gbps |
Wavelength | 1310nm | — | — | 850nm | 850nm | 1310nm |
Cable Distance (Max) | 220m@OM3 300m@SMF | 30m | 80m | 300m@OM3 400m@OM4 | 300m@OM3 400m@OM4 | 10km |
Cable Type | MMF/SMF | Cat6A/Cat7 or Better | Cat6A/Cat7 or Better | MMF | MMF | SMF |
TX Power | -6.5~-0.5dBm | — | — | -7.3~-1dBm | -7.3~-1dBm | -8.2~-0.5dBm |
Receiver Sensitivity | < -8.4dBm | — | — | <-11.1dBm | <-11.1dBm | <-14.4dBm |
Power Consumption | <1W | <1W | <2.5W | ≤0.6W (Typical) | ≤0.6W (Typical) | <2.3W |
Operating Temperature | 0 to 70°C | 0 to 70°C -40 to 85°C (IND) | 0 to 70°C | 0 to 70°C -40 to 85°C (IND) | 0 to 70°C | 0 to 70°C -40 to 85°C (IND) |
Videos
D-Link DEM-435XT Compatible 10GBASE-LRM SFP+ Transceiver Module (MMF/SMF, 1310nm, 220m/300m, LC, DOM)
D-Link DEM-435XT compatible SFP+ transceiver supports up to 220m over OM3 multimode fiber (MMF). This transceiver is compliant with SFF-8431, SFF-8432 and IEEE 802.3aq 10GBASE-LRM. Digital diagnostics monitoring is available via a 2-wire serial interface, as specified in SFF-8472. Featuring low power consumption, high speed, this 10G SFP+ transceiver is ideal for data center, 10G Ethernet and Legacy FDDI multimode links etc.
Quality Testing Program
Quality Testing Program
Data Rate (Max) | 10Gbps | 10Gbps | 10Gbps | 10Gbps | 1/10Gbps | 10Gbps |
Wavelength | 1310nm | — | — | 850nm | 850nm | 1310nm |
Cable Distance (Max) | 220m@OM3 300m@SMF | 30m | 80m | 300m@OM3 400m@OM4 | 300m@OM3 400m@OM4 | 10km |
Cable Type | MMF/SMF | Cat6A/Cat7 or Better | Cat6A/Cat7 or Better | MMF | MMF | SMF |
TX Power | -6.5~-0.5dBm | — | — | -7.3~-1dBm | -7.3~-1dBm | -8.2~-0.5dBm |
Receiver Sensitivity | < -8.4dBm | — | — | <-11.1dBm | <-11.1dBm | <-14.4dBm |
Power Consumption | <1W | <1W | <2.5W | ≤0.6W (Typical) | ≤0.6W (Typical) | <2.3W |
Operating Temperature | 0 to 70°C | 0 to 70°C -40 to 85°C (IND) | 0 to 70°C | 0 to 70°C -40 to 85°C (IND) | 0 to 70°C | 0 to 70°C -40 to 85°C (IND) |
Questions & Answers
Customer Reviews
Resources
24,00 € (Excl. VAT)
28,56 € (Incl. VAT)