FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about https://resource.fs.com/mall/214969-2.jpg.
This picture is about https://resource.fs.com/mall/214969.jpg.
This picture is about https://resource.fs.com/mall/214969-3.jpg.
This picture is about https://resource.fs.com/mall/214969-4.jpg.
This picture is about https://resource.fs.com/mall/214969-5.jpg.
This picture is about https://resource.fs.com/mall/214969-2.jpg.
This picture is about https://resource.fs.com/mall/214969.jpg.
This picture is about https://resource.fs.com/mall/214969-3.jpg.
This picture is about https://resource.fs.com/mall/214969-4.jpg.
This picture is about https://resource.fs.com/mall/214969-5.jpg.

8 Channels DWDM Mux or Demux, 100GHz C21-C28, with Monitor and Expansion Port, 2.75dB Typical IL, LC/UPC, Single Fiber, FMU Plug-in Module

New #214969
New #214969

FMU Plug-in Module ITU-T

339,00 € (Excl. VAT)
FS P/N: FMU-MD082128EMS
403,41 € (Incl. VAT)
FS P/N: FMU-MD082128EMS
0 Sold
0 Review
0 Question
Pre-order, Ship by Jun 20, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
3-Year Warranty
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

8 Channels DWDM Mux or Demux, 100GHz C21-C28, with Monitor and Expansion Port, 2.75dB Typical IL, LC/UPC, Single Fiber, FMU Plug-in Module

The 8CH Mux or Demux is a high-density, low loss, and suitable for long-haul transmission passive DWDM device based on TFF (Thin Film Filter). This unit can be used as either a multiplexer or de-multiplexer (mux/demux). In accordance with the ITU-T G.694.1 100GHz grid, it maximizes the capacity of the C-band range.
In conjunction with the FS transponders and amplifiers, etc., this Mux Demux supports a wide range of architectures from simple point-to-point to amplified ring configurations.
Note: This is a single fiber unidirectional Mux, so you need to buy two to use together.

Specifications
Wavelength
8 Channels C21-C28
Channel Spacing
100GHz (0.8nm)
Passband Ripple
≤ 0.5dB
Technology
TFF (Thin Film Filter)
Channel Passband
±0.11nm
Insertion Loss
≤ 3.10dB, 2.75dB Typical
Insertion Loss @ 1% Mon Port
≤ 22dB
Insertion Loss @ Exp
≤ 2.8dB
Directivity
≥ 50dB
Return Loss
≥ 45dB
Polarization Mode Dispersion
≤ 0.2ps
Polarization Dependent Loss
≤ 0.2dB
Channel Isolation
Adjacent ≥ 30dB
Non-adjacent ≥ 35dB
Temperature
Operating -10 to 70°C (14 to 158°F)
Storage -40 to 85°C (-40 to 185°F)
Power Handling
≤ 300mW
Dimensions (HxWxD)
1.73"x8.35"x10.04" (44x212x255mm)
Note: Insertion Loss is specified with connectors and adapters.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

80km Long-Haul DWDM
100km Long-Haul DWDM
View products
80km Long-Haul DWDM
View products

Features

Diversified Ports for 8 Channels DWDM Mux or Demux

The C21-C28 channel port for ITU grid DWDM traffic, EXP port for service expansion, MON port for optical performance monitonring.

Maximize Your Fiber with WDM Network

A single fiber can be shared for multiple different data or services in WDM network. It maximizes the usefulness of fiber and generates substantial savings.

Mix of Services Multiplexing at Any Rate
Flexible mix of 1G/10G/25G/40G/100G Ethernet, 8G/16G FC, SAN, OTN, SDH/SONET and native video services, it's transparent to any rate, any service multiplexing and upgrade.
Ethernet
SAN
OTN
Video Services
SONET/SDH
Monitor Port for Your Diversified Monitoring Needs

Usually, at a split of 1% (2%, 3%, 5% optional), the monitor port offers flexible monitoring ways to test the power, wavelength and OSNR of the optical signal without service interruption.

Data Center Interconnect for DWDM Network
Mux Demux interconnect seamlessly with transponder, muxponder, and third-party WDM products, to form cost-effective high-capacity DWDM tailored solutions.
Data Center/DCI
ISP
Campus/Institute
Enterprise/Business
Mobility
Specifications

8 Channels DWDM Mux or Demux, 100GHz C21-C28, with Monitor and Expansion Port, 2.75dB Typical IL, LC/UPC, Single Fiber, FMU Plug-in Module

The 8CH Mux or Demux is a high-density, low loss, and suitable for long-haul transmission passive DWDM device based on TFF (Thin Film Filter). This unit can be used as either a multiplexer or de-multiplexer (mux/demux). In accordance with the ITU-T G.694.1 100GHz grid, it maximizes the capacity of the C-band range.
In conjunction with the FS transponders and amplifiers, etc., this Mux Demux supports a wide range of architectures from simple point-to-point to amplified ring configurations.
Note: This is a single fiber unidirectional Mux, so you need to buy two to use together.

Specifications
Wavelength
8 Channels C21-C28
Channel Spacing
100GHz (0.8nm)
Passband Ripple
≤ 0.5dB
Technology
TFF (Thin Film Filter)
Channel Passband
±0.11nm
Insertion Loss
≤ 3.10dB, 2.75dB Typical
Insertion Loss @ 1% Mon Port
≤ 22dB
Insertion Loss @ Exp
≤ 2.8dB
Directivity
≥ 50dB
Return Loss
≥ 45dB
Polarization Mode Dispersion
≤ 0.2ps
Polarization Dependent Loss
≤ 0.2dB
Channel Isolation
Adjacent ≥ 30dB
Non-adjacent ≥ 35dB
Temperature
Operating -10 to 70°C (14 to 158°F)
Storage -40 to 85°C (-40 to 185°F)
Power Handling
≤ 300mW
Dimensions (HxWxD)
1.73"x8.35"x10.04" (44x212x255mm)
Note: Insertion Loss is specified with connectors and adapters.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
80km Long-Haul DWDM
100km Long-Haul DWDM
View products
80km Long-Haul DWDM
View products
Features
Diversified Ports for 8 Channels DWDM Mux or Demux

The C21-C28 channel port for ITU grid DWDM traffic, EXP port for service expansion, MON port for optical performance monitonring.

Maximize Your Fiber with WDM Network

A single fiber can be shared for multiple different data or services in WDM network. It maximizes the usefulness of fiber and generates substantial savings.

Mix of Services Multiplexing at Any Rate
Flexible mix of 1G/10G/25G/40G/100G Ethernet, 8G/16G FC, SAN, OTN, SDH/SONET and native video services, it's transparent to any rate, any service multiplexing and upgrade.
Ethernet
SAN
OTN
Video Services
SONET/SDH
Monitor Port for Your Diversified Monitoring Needs

Usually, at a split of 1% (2%, 3%, 5% optional), the monitor port offers flexible monitoring ways to test the power, wavelength and OSNR of the optical signal without service interruption.

Data Center Interconnect for DWDM Network
Mux Demux interconnect seamlessly with transponder, muxponder, and third-party WDM products, to form cost-effective high-capacity DWDM tailored solutions.
Data Center/DCI
ISP
Campus/Institute
Enterprise/Business
Mobility

Questions & Answers

Customer Reviews

Resources

339,00 € (Excl. VAT)

403,41 € (Incl. VAT)

Pre-order