FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about OM4 32F.
This picture is about 1.
This picture is about 15.
This picture is about 1.
This picture is about male.
This picture is about OM4 32F.
This picture is about 1.
This picture is about 15.
This picture is about 1.
This picture is about male.

30m (100ft) MTP® Trunk Cable, MTP®-8 UPC (Male) to MTP®-8 UPC (Male), 8 Fibers, Multimode (OM4), Plenum (OFNP), 0.25dB Max, Type B, Double Jacket, Magenta

#213449
#213449

40/100G Cabinet to Cabinet for Backbones

236,81 € (Incl. VAT)
FS P/N: 8FMTPOM4
0 Sold
0 Review
0 Question
Pre-order, Ship by 03 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

MTP®-8 Trunk Cable, M to M, UPC, 8F, OM4, OFNP, 0.25dB, Type B

MTP® trunk cables with a more robust double jacket sheath provide greater crush resistance. They are typically designed for a longer cable length in cabinet-to-cabinet applications or for connecting different areas of a building. MTP® cable, a cost-effective alternative to time-consuming field termination, is designed for high-density fiber patching in data centers which need space saving and reduce cable management problems.
MTP®-8 is ideal for 8-fiber parallel multimode optical transceiver applications, such as 40G QSFP+ SR4/CSR4, 100G QSFP28 SR4 optics connection.

Please note: The US Conec MTP® connectors are fully compliant with the MPO standards, achieving higher performance levels when compared to generic MPO connectors.

Specifications
Connector A
US Conec MTP® Male (Pin)
Connector B
US Conec MTP® Male (Pin)
Fiber Mode
OM4 50/125μm
Wavelength
850/1300nm
Glass Fiber
Corning ClearCurve®
RoHS Compliancy Status
Compliant
Polish Type
UPC to UPC
Minimum Bend Radius
7.5mm
Insertion Loss
0.25dB Max
Return Loss
≥20dB
Attenuation at 850nm
≤3.5dB/km
Attenuation at 1550nm
≤1.5dB/km
Jacket OD
3.6-4.5mm
Fan-Out Diameter
2.0mm
Cable Jacket
Plenum (OFNP)
Cable Structure
Double Jacket
Long-term Tensile Load
100N
Short-term Tensile Load
300N
Operating Temperature
-10 to +70°C (14 to 158℉)
Storage Temperature
0 to +60°C (32 to 140℉)
*MTP is a registered trademark of US Conec Ltd. US Conec and FS.COM partner on supplying high performance MTP series products. Learn More.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Features
Double Jacket Sheath Protects Network Connection Further
Double jacket with greater crush resistance protects the fiber optic core and increases the strength and durability of the fiber.
Structural diagram
Cross-section diagram
Superior Workmanship Guarantees Stable Transmission
MTP® cables are offering state-of-the-art multi-fiber and mechanical performance.
US Conec MTP® connector delivers stable signals and achieves flexible system design.
The dual breakout kits are easy to wire manage and saves cabling space.
Corning ClearCurve® fiber allows tighter cable bends for slack storage and routing.
The Plenum (OFNP) outer jacket is fire resistant and low smoke to minimize damage.
High Density Cabling for Various Environments
They are typically designed for a longer cable length in cabinet-to-cabinet applications or for connecting different areas of a building.
Data Centers
Storage Area Networks
Communications Rooms
Clean Fiber Means Performance
Clean end-face is the main requirement for reliability and high-performance connection.

Cleaning MTP®/MPO connectors with IBC MPO cleaner.

Cleaning MTP®/MPO connectors with cassette cleaner.

Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed