ConnectX-6 MCX621202AC-ADAT provides high-performance and flexible solutions with up to two ports of 25GbE connectivity, with a Line speed message rate of 215Mpps when running an open source Data Path Development Kit (DPDK) PCIe (Gen 4.0). For storage workloads, the 25 Gigabit Ethernet adapter card delivers a range of innovative accelerations, such as Signature Handover (T10-DIF) in hardware, an embedded PCIe Switch, and NVMe over Fabric target offloads to reduce CPU resource consumption and drive extremely high packet rates and throughput. This boosts data center infrastructure efficiency and provides the highest performance and most flexible solution for Enterprise data centers, Cloud-native, Web 2.0, hyperscale, Secured infrastructure, Telco and Network Function Virtualization (NFV).
Click to open expanded view
NVIDIA Mellanox MCX621202AC-ADAT ConnectX-6 Dx EN Adapter Card, 25GbE Dual-port SFP28, PCIe 4.0 x 8, Crypto and Secure Boot, Tall&Short Bracket
NVIDIA Mellanox MCX621202AC-ADAT ConnectX®-6 Dx EN Adapter Card, 25GbE Dual-Port SFP28, PCIe4.0 x8, Tall&Short Bracket
Connectivity Solutions
Features
Controller | ConnectX®-6 Dx | ConnectX®-4 Lx | ConnectX®-5 | ConnectX®-5 | ConnectX®-6 Dx |
Ports | Dual-Port SFP28 | Dual-Port SFP28 | Dual-Port SFP28 | Dual-Port QSFP28 | Dual-Port QSFP56 |
Supported Ethernet Speeds | 25/10/1GbE | 25/10/1GbE | 25/10/1GbE | 100/50/40/25/10/1GbE | 100/50/40/25/10/1GbE |
Systems Interface Type | PCIe 4.0 x8 (16.0 GT/s) | PCIe 3.0 x8 (8.0 GT/s) | PCIe 3.0 x8 (8.0 GT/s) | PCIe 3.0 x16 (8.0 GT/s) | PCIe 4.0 x16 (16.0 GT/s) |
RDMA over Converged Ethernet (RoCE) | |||||
Zero Touch RoCE (ZTR) | |||||
ASAP2 (Virtual Switch offload) | — | ||||
SR-IOV | |||||
Hardware-based I/O Virtualization | |||||
NVMe-oF Target Offload | — | ||||
Burst Buffer Offloads | — | ||||
Hardware Offload of VXLAN, NVGRE, and GENEVE Overlay Networks | — |
NVIDIA Mellanox MCX621202AC-ADAT ConnectX®-6 Dx EN Adapter Card, 25GbE Dual-Port SFP28, PCIe4.0 x8, Tall&Short Bracket
ConnectX-6 MCX621202AC-ADAT provides high-performance and flexible solutions with up to two ports of 25GbE connectivity, with a Line speed message rate of 215Mpps when running an open source Data Path Development Kit (DPDK) PCIe (Gen 4.0). For storage workloads, the 25 Gigabit Ethernet adapter card delivers a range of innovative accelerations, such as Signature Handover (T10-DIF) in hardware, an embedded PCIe Switch, and NVMe over Fabric target offloads to reduce CPU resource consumption and drive extremely high packet rates and throughput. This boosts data center infrastructure efficiency and provides the highest performance and most flexible solution for Enterprise data centers, Cloud-native, Web 2.0, hyperscale, Secured infrastructure, Telco and Network Function Virtualization (NFV).
Controller | ConnectX®-6 Dx | ConnectX®-4 Lx | ConnectX®-5 | ConnectX®-5 | ConnectX®-6 Dx |
Ports | Dual-Port SFP28 | Dual-Port SFP28 | Dual-Port SFP28 | Dual-Port QSFP28 | Dual-Port QSFP56 |
Supported Ethernet Speeds | 25/10/1GbE | 25/10/1GbE | 25/10/1GbE | 100/50/40/25/10/1GbE | 100/50/40/25/10/1GbE |
Systems Interface Type | PCIe 4.0 x8 (16.0 GT/s) | PCIe 3.0 x8 (8.0 GT/s) | PCIe 3.0 x8 (8.0 GT/s) | PCIe 3.0 x16 (8.0 GT/s) | PCIe 4.0 x16 (16.0 GT/s) |
RDMA over Converged Ethernet (RoCE) | |||||
Zero Touch RoCE (ZTR) | |||||
ASAP2 (Virtual Switch offload) | — | ||||
SR-IOV | |||||
Hardware-based I/O Virtualization | |||||
NVMe-oF Target Offload | — | ||||
Burst Buffer Offloads | — | ||||
Hardware Offload of VXLAN, NVGRE, and GENEVE Overlay Networks | — |
Questions & Answers
Customer Reviews
Resources
789,00 € (Excl. VAT)
938,91 € (Incl. VAT)