FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about  .
This picture is about  .
This picture is about  .
This picture is about  .
This picture is about  .
This picture is about  .
This picture is about  .
This picture is about  .
This picture is about  .
This picture is about  .
This picture is about  .
This picture is about  .

30m (100ft) MTP®-12 (Female) to LC UPC Uniboot 48 Fibers Type B LSZH OS2 9/125 Single Mode Elite Breakout Cable, Double Jacket, Yellow

#209745
#209745

Cabinet to Cabinet for 40/100G Backbones

605,71 € (Incl. VAT)
FS P/N: HD-48FMTPLCSMF
0 Sold
0 Review
0 Question
Pre-order, Ship by 28 Jun, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

4x MTP®-12 Female to 24x LC UPC Uniboot LSZH OS2 Single Mode Breakout Cable

MTP®-LC uniboot breakout cables with a more robust double jacket sheath providing greater crush resistance. They are typically designed for a longer cable length in cabinet-to-cabinet applications or for connecting different areas of a building.
The MTP®-LC uniboot breakout cables combine MTP® connectors that connect to MTP® cassettes and duplex uniboot LC connectors that connect directly to optical transceivers enabling more options for high-density data center cabling.

Please note: The US Conec MTP® connectors are fully compliant with the MPO standards, achieving higher performance levels when compared to generic MPO connectors.

Specifications
Connector A
US Conec MTP® Female (Pinless)
Connector B
LC UPC Uniboot (Duplex)
Fiber Mode
OS2 SMF 9/125μm
Wavelength
1310/1550nm
Glass Fiber
Corning SMF-28® Ultra
Fiber Grade
G.657.A1 (Compatible with G.652.D)
MTP Connector IL
0.35dB Max
LC Connector IL
≤0.25dB
MTP Connector RL
≥65dB
LC Connector RL
≥55dB
MTP Connector Count
4
LC Connector Count
24
Attenuation at 1310nm
≤0.4dB/km
Attenuation at 1550nm
≤0.3dB/km
Cable Jacket
LSZH
Fiber Count
48 Fibers
Jacket OD
8.5mm
Fan-Out Diameter
2.0mm
Long-term Tensile Load
200N
Short-term Tensile Load
660N
Storage Temperature
-20 to +70°C (-4 to 158℉)
Operating Temperature
-10 to +60°C (14 to 140℉)
* MTP is a registered trademark of US Conec Ltd. US Conec and FS.COM partner on supplying high performance MTP series products.
.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Double Jacket Sheath Protects Network Connection Further
Double jacket with greater crush resistance protects the fiber optic core and increases the strength and durability of the fiber.
Structural diagram
Cross-section diagram
Superior Workmanship Guarantees Stable Transmission
MTP® cables are offering state-of-the-art multi-fiber and mechanical performance.
US Conec MTP® connector delivers stable signals and achieves flexible system design.
The dual breakout kits are easy to wire manage and saves cabling space.
Corning SMF-28® Ultra fiber allows tighter cable bends for slack storage and routing.
The LSZH outer jacket emit limited smoke and no halogen in high heat sources.
Clean Fiber Means Performance
Clean end-face is the main requirement for reliability and high-performance connection.

Cleaning MTP®/MPO connectors with IBC MPO cleaner.

Cleaning LC connectors with IBC LC² cleaner.

Specifications

4x MTP®-12 Female to 24x LC UPC Uniboot LSZH OS2 Single Mode Breakout Cable

MTP®-LC uniboot breakout cables with a more robust double jacket sheath providing greater crush resistance. They are typically designed for a longer cable length in cabinet-to-cabinet applications or for connecting different areas of a building.
The MTP®-LC uniboot breakout cables combine MTP® connectors that connect to MTP® cassettes and duplex uniboot LC connectors that connect directly to optical transceivers enabling more options for high-density data center cabling.

Please note: The US Conec MTP® connectors are fully compliant with the MPO standards, achieving higher performance levels when compared to generic MPO connectors.

Specifications
Connector A
US Conec MTP® Female (Pinless)
Connector B
LC UPC Uniboot (Duplex)
Fiber Mode
OS2 SMF 9/125μm
Wavelength
1310/1550nm
Glass Fiber
Corning SMF-28® Ultra
Fiber Grade
G.657.A1 (Compatible with G.652.D)
MTP Connector IL
0.35dB Max
LC Connector IL
≤0.25dB
MTP Connector RL
≥65dB
LC Connector RL
≥55dB
MTP Connector Count
4
LC Connector Count
24
Attenuation at 1310nm
≤0.4dB/km
Attenuation at 1550nm
≤0.3dB/km
Cable Jacket
LSZH
Fiber Count
48 Fibers
Jacket OD
8.5mm
Fan-Out Diameter
2.0mm
Long-term Tensile Load
200N
Short-term Tensile Load
660N
Storage Temperature
-20 to +70°C (-4 to 158℉)
Operating Temperature
-10 to +60°C (14 to 140℉)
* MTP is a registered trademark of US Conec Ltd. US Conec and FS.COM partner on supplying high performance MTP series products.
.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Double Jacket Sheath Protects Network Connection Further
Double jacket with greater crush resistance protects the fiber optic core and increases the strength and durability of the fiber.
Structural diagram
Cross-section diagram
Superior Workmanship Guarantees Stable Transmission
MTP® cables are offering state-of-the-art multi-fiber and mechanical performance.
US Conec MTP® connector delivers stable signals and achieves flexible system design.
The dual breakout kits are easy to wire manage and saves cabling space.
Corning SMF-28® Ultra fiber allows tighter cable bends for slack storage and routing.
The LSZH outer jacket emit limited smoke and no halogen in high heat sources.
Clean Fiber Means Performance
Clean end-face is the main requirement for reliability and high-performance connection.

Cleaning MTP®/MPO connectors with IBC MPO cleaner.

Cleaning LC connectors with IBC LC² cleaner.

Questions & Answers

Customer Reviews

Resources

605,71 € (Incl. VAT)

Pre-order