FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about 14303.
01:21
This picture is about 14303.
This picture is about 14303.
This picture is about 14303.
This picture is about 14303.
This picture is about 14303.
This picture is about 14303.
This picture is about 14303.
This picture is about 14303.
This picture is about 14303.
This picture is about 14303.
This picture is about 14303.
This picture is about 14303.
This picture is about 14303.
This picture is about 14303.
This picture is about 14303.

US Conec IBC™ Brand Cleaner LC², for LC Duplex Connectors (525+ Times)

#106398
#106398

525+ Times Anti-static Disposable

129,00 € (Excl. VAT)
FS P/N: 14303
153,51 € (Incl. VAT)
FS P/N: 14303
3.1K Sold
6 Reviews
9 Questions
20 In DE Warehouse, Get It By Apr 29, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
2-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Features
Videos
Q&A
Reviews

US Conec IBC™ Brand Cleaner LC² (525+ Times)

The US Conec IBC™ Brand Cleaner LC² is specially designed for LC duplex 1.25mm connectors for UPC and APC polishes, with half the cleaning time of simplex cleaning tools. The tool uses dry cleaning for duplex connectors residing in an adapter, faceplate or bulkhead without the use of harmful substances. The dust cap of the cleaner acts as an adapter for cleaning unmated connectors.

Specifications
Cleaner Brand
US Conec IBC™
Style
Push Style Port Cleaner
Connector Type
Duplex LC
Polish Type
PC/UPC/APC
Number of times
≥ 525 times
Use Type
Disposable
* US Conec provides IBC™ cleaners to FS.COM. Check the
.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

One-push Operation with Workability in Mind

Compact size designed for both plugs and adapters cleaning in one unit to improve work efficiency.

Attached Cap

Cleans the end face of ferrule in an optical plug assembly.

LC² Connector

Cleans duplex connectors at once with less cleaning cost.

Compact Body

Cleaning in the narrow spaces of optical connector ports.

Dry Thread Solution Guarantees Cleaning Reliability
Configured for deep cleaning to improve the reliability of communication services with just one push action.
525+ Clean Times
Provides a consistent and dependable cleaning every time.
Dry Cleaning
Provides an alcohol-free solution without the use of harmful substances.
Anti-static Properties
Prevents the end face of the ferrule from being re-adhered to dust.
No. of Cleanings
525+ Times
525+ Times
750+ Times
750+ Times
Connector Type
LC²
MDC
LC/MU
SC/FC/ST/LSH
Polish Type
PC/UPC/APC
PC/UPC/APC
PC/UPC/APC
PC/UPC/APC
Use Type
Disposable
Disposable
Replaceable
Replaceable
Specifications

US Conec IBC™ Brand Cleaner LC² (525+ Times)

The US Conec IBC™ Brand Cleaner LC² is specially designed for LC duplex 1.25mm connectors for UPC and APC polishes, with half the cleaning time of simplex cleaning tools. The tool uses dry cleaning for duplex connectors residing in an adapter, faceplate or bulkhead without the use of harmful substances. The dust cap of the cleaner acts as an adapter for cleaning unmated connectors.

Specifications
Cleaner Brand
US Conec IBC™
Style
Push Style Port Cleaner
Connector Type
Duplex LC
Polish Type
PC/UPC/APC
Number of times
≥ 525 times
Use Type
Disposable
* US Conec provides IBC™ cleaners to FS.COM. Check the
.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
One-push Operation with Workability in Mind

Compact size designed for both plugs and adapters cleaning in one unit to improve work efficiency.

Attached Cap

Cleans the end face of ferrule in an optical plug assembly.

LC² Connector

Cleans duplex connectors at once with less cleaning cost.

Compact Body

Cleaning in the narrow spaces of optical connector ports.

Dry Thread Solution Guarantees Cleaning Reliability
Configured for deep cleaning to improve the reliability of communication services with just one push action.
525+ Clean Times
Provides a consistent and dependable cleaning every time.
Dry Cleaning
Provides an alcohol-free solution without the use of harmful substances.
Anti-static Properties
Prevents the end face of the ferrule from being re-adhered to dust.
No. of Cleanings
525+ Times
525+ Times
750+ Times
750+ Times
Connector Type
LC²
MDC
LC/MU
SC/FC/ST/LSH
Polish Type
PC/UPC/APC
PC/UPC/APC
PC/UPC/APC
PC/UPC/APC
Use Type
Disposable
Disposable
Replaceable
Replaceable

Questions & Answers

Customer Reviews

129,00 € (Excl. VAT)

153,51 € (Incl. VAT)

20 In DE Warehouse