FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about S5850-24S2Q.
01:10
This picture is about S5850-24S2Q.
This picture is about S5850-24S2Q.
This picture is about S5850-24S2Q.
This picture is about S5850-24S2Q.
This picture is about S5850-24S2Q.
This picture is about S5850-24S2Q.
This picture is about S5850-24S2Q.
This picture is about S5850-24S2Q.
This picture is about S5850-24S2Q.
This picture is about S5850-24S2Q.
This picture is about S5850-24S2Q.
This picture is about S5850-24S2Q.
This picture is about S5850-24S2Q.

Customized S5850-24S2Q, 24-Port Ethernet L3 Switch, 24 x 10Gb SFP+, with 2 x 40Gb QSFP+, Support MLAG, C2P Airflow

#204649
#204649

MLAG VRRP BFD

1.439,00 € (Excl. VAT)
FS P/N: S5850-24S2Q
1.712,41 € (Incl. VAT)
FS P/N: S5850-24S2Q
0 Sold
0 Review
0 Question
Power Supply:
AC Power
48 in DE Warehouse, Get it by May 6, 2024
60 in Global Warehouse, Get it by May 17, 2024
48 in Transit, Get it by Jun 19, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

Customized 24-Port Ethernet L3 Switch, 24 x 10Gb SFP+, with 2 x 40Gb QSFP+, Support MLAG

The S5850-24S2Q layer 3 switch features 24x 1Gb/10Gb and 2x 40Gb QSFP+ ports, providing the flexibility to support mixed 1Gb, 10Gb and 40Gb environments. This managed enterprise switch delivers 640 Gbps switching capacity with rich layer 2 and layer 3 features.

Delivering wire-speed performance on every port, full device redundancy, support L3 routing protocols such as RIP, OSPF, BGP, a comprehensive security and QoS feature set, S5850-24S2Q is ideal for large-scale campus network aggregations, small and medium-sized network cores, and can be used for scenarios that require high-speed transmission and long-distance connectivity, such as data centers, remote offices and WAN extensions.

Specifications
Ports
24x 1G/10G SFP+ | 2x 40G QSFP+
Switching Capacity
640 Gbps
Power Supply
2 (1+1 Redundancy) Hot-swappable
Forwarding Rate
480 Mpps
Fan Number
3 (2+1 Redundancy) Built-in
Airflow
Front-to-Back
MAC Address
96K
Number of VLANs
4K
Flash Memory
8GB (eMMC)
RAM
2GB
Packet Buffer
9MB
Min. Latency
0.66μs
MLAG
Support
BGP
Support
IPv4 Routes
56,000
IPv6 Routes
4,000
ARP Table
12,288
Jumbo Frame
9,600
MTBF
> 200,000 Hours
Max. Power Consumption
59W
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Upgrade Your Network to High Bandwidth and Scalability
Both the aggregation layer and access layer are designed with dual links, which can eliminate bottlenecks and achieve high-speed networks and get reliable performance.
Redundancy Design
Improve Network Stability
40G Uplink
High Bandwidth Meets Diverse Needs
Hierarchical Design
Easy For Future Expansion
10G Core and Aggregation Switch with 40G Ports
10G ports for access switch or servers, 40G ports for core switches.
640 Gbps
Switching Capacity
480 Mpps
Forwarding Rate
Layer 3
Layer Type
Traditional 3-Tier Design of Core, Aggregation, and Access
Custom Power Modules
Our modular power supplies can meet custom power requirements. AC switches are typically more capable of handling high-voltage and high-current applications, while DC switches are better suited for lower voltage and current requirements.
1+1 Hot-swappable AC Power Supply
1+1 Hot-swappable DC Power Supply
MLAG Realizes Uninterrupted Services

Using the same model of switches, providing a distributed and redundant architecture for uninterrupted service upgrades, and fault isolation for minimized impact.

Comprehensive Security Policy Protects from Network Threats

With network-level security and stability capabilities like SSH, ACL, AAA, etc., it defends against network threats for enterprises, campus and financial industry.

Comprehensive Security Policy Protects from Network Threats

With network-level security and stability capabilities like SSH, ACL, AAA, etc., it defends against network threats for enterprises, campus and financial industry.

Flexible Management Options
Innovative design supports CLI and easy-to-use Web GUI eliminating rip and replace of equipment as network management needs grow. Start your trail.
Management
Web, CLI
Monitoring
SNMP, RMON, OAM, SSH, SSL
Automated Configuration
RPC-API
RJ45 Ports
48x 1000BASE-T
8x 1000BASE-T (combo)
24x 1000BASE-T
SFP Ports
48x 1G SFP
8x 1G SFP (combo)
PoE Ports
SFP+ Ports
24x 10G SFP+
4x 10G SFP+
20x 10G SFP+
4x 10G SFP+
12x 10G SFP+
25G/40G/100G Ports
2x 40G QSFP+
4x 25G SFP28,
2x 40G QSFP+
16x 25G SFP28
Management Layer
L3
L3
L3
L3
L3
L3
Time Management
PTP
NTP
PTP
NTP
NTP
Stacking or MLAG
MLAG
MLAG
Stacking
MLAG
MLAG
MLAG
VLAN, QoS, IGMP Snooping, Link Aggregation
yesyesyesyesyesyes
Static Routing, RIP, OSPF, IPv6 support
yesyesyesyesyesyes
1+1 Hot-swappable Power Supplies
yesyesyesyesyesyes
Specifications

Customized 24-Port Ethernet L3 Switch, 24 x 10Gb SFP+, with 2 x 40Gb QSFP+, Support MLAG

The S5850-24S2Q layer 3 switch features 24x 1Gb/10Gb and 2x 40Gb QSFP+ ports, providing the flexibility to support mixed 1Gb, 10Gb and 40Gb environments. This managed enterprise switch delivers 640 Gbps switching capacity with rich layer 2 and layer 3 features.

Delivering wire-speed performance on every port, full device redundancy, support L3 routing protocols such as RIP, OSPF, BGP, a comprehensive security and QoS feature set, S5850-24S2Q is ideal for large-scale campus network aggregations, small and medium-sized network cores, and can be used for scenarios that require high-speed transmission and long-distance connectivity, such as data centers, remote offices and WAN extensions.

Specifications
Ports
24x 1G/10G SFP+ | 2x 40G QSFP+
Switching Capacity
640 Gbps
Power Supply
2 (1+1 Redundancy) Hot-swappable
Forwarding Rate
480 Mpps
Fan Number
3 (2+1 Redundancy) Built-in
Airflow
Front-to-Back
MAC Address
96K
Number of VLANs
4K
Flash Memory
8GB (eMMC)
RAM
2GB
Packet Buffer
9MB
Min. Latency
0.66μs
MLAG
Support
BGP
Support
IPv4 Routes
56,000
IPv6 Routes
4,000
ARP Table
12,288
Jumbo Frame
9,600
MTBF
> 200,000 Hours
Max. Power Consumption
59W
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Upgrade Your Network to High Bandwidth and Scalability
Both the aggregation layer and access layer are designed with dual links, which can eliminate bottlenecks and achieve high-speed networks and get reliable performance.
Redundancy Design
Improve Network Stability
40G Uplink
High Bandwidth Meets Diverse Needs
Hierarchical Design
Easy For Future Expansion
10G Core and Aggregation Switch with 40G Ports
10G ports for access switch or servers, 40G ports for core switches.
640 Gbps
Switching Capacity
480 Mpps
Forwarding Rate
Layer 3
Layer Type
Traditional 3-Tier Design of Core, Aggregation, and Access
Custom Power Modules
Our modular power supplies can meet custom power requirements. AC switches are typically more capable of handling high-voltage and high-current applications, while DC switches are better suited for lower voltage and current requirements.
1+1 Hot-swappable AC Power Supply
1+1 Hot-swappable DC Power Supply
MLAG Realizes Uninterrupted Services

Using the same model of switches, providing a distributed and redundant architecture for uninterrupted service upgrades, and fault isolation for minimized impact.

Comprehensive Security Policy Protects from Network Threats

With network-level security and stability capabilities like SSH, ACL, AAA, etc., it defends against network threats for enterprises, campus and financial industry.

Comprehensive Security Policy Protects from Network Threats

With network-level security and stability capabilities like SSH, ACL, AAA, etc., it defends against network threats for enterprises, campus and financial industry.

Flexible Management Options
Innovative design supports CLI and easy-to-use Web GUI eliminating rip and replace of equipment as network management needs grow. Start your trail.
Management
Web, CLI
Monitoring
SNMP, RMON, OAM, SSH, SSL
Automated Configuration
RPC-API
RJ45 Ports
48x 1000BASE-T
8x 1000BASE-T (combo)
24x 1000BASE-T
SFP Ports
48x 1G SFP
8x 1G SFP (combo)
PoE Ports
SFP+ Ports
24x 10G SFP+
4x 10G SFP+
20x 10G SFP+
4x 10G SFP+
12x 10G SFP+
25G/40G/100G Ports
2x 40G QSFP+
4x 25G SFP28,
2x 40G QSFP+
16x 25G SFP28
Management Layer
L3
L3
L3
L3
L3
L3
Time Management
PTP
NTP
PTP
NTP
NTP
Stacking or MLAG
MLAG
MLAG
Stacking
MLAG
MLAG
MLAG
VLAN, QoS, IGMP Snooping, Link Aggregation
yesyesyesyesyesyes
Static Routing, RIP, OSPF, IPv6 support
yesyesyesyesyesyes
1+1 Hot-swappable Power Supplies
yesyesyesyesyesyes

Questions & Answers

Customer Reviews

Resources

1.439,00 € (Excl. VAT)

1.712,41 € (Incl. VAT)

48 in DE Warehouse
60 in Global Warehouse