FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about 1.
This picture is about 2.
This picture is about 3.
This picture is about 线材标识.
This picture is about 1.
This picture is about 2.
This picture is about 3.
This picture is about 线材标识.

Cat6a Ethernet Bulk Cable, 1000ft (305m), 23AWG Solid Pure Bare Copper Wire, 750MHz, Shielded (U/FTP), PVC CMR, with Reel (Blue)

#204423
#204423

Solid Bare Copper PVC 10G Indoor

319,00 € (Excl. VAT)
FS P/N: C6ASTPPVC
379,61 € (Incl. VAT)
FS P/N: C6ASTPPVC
0 Sold
0 Review
1 Question
Pre-order, Ship by Jul 24, 2024
See more warehouse availability
Deliver to Berlin, 10082
240,00 € via DHL Express Domestic®
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

Cat6a Bulk Ethernet Network Cable SFTP, Solid, PVC CMR, 23AWG

Cat6a was developed to achieve maximum distance of 100 meters for full 10 Gigabit network speeds. This robust spec will afford you the extra headroom across your network that Cat6 can not.
The 750MHz performance is double that of Category 6 and five times the bandwidth capacity of Category 5e. Our Cat6a bulk cable tested for compliance with all EIA/TIA‑568‑D.2 Cat6a specifications.

Specifications
Cable Type
Category 6a
Shielding Type
U/FTP
Cable Jacket
PVC CMR
Cable Length
1000ft (305m)
Reference Bandwidth
750MHz
Data Rate Support
1G/10GBase-T
Wire Gauge
23AWG
Conductor Type
Pure Bare Copper Wire
Putup Type
Reel
Number of Conductors
4 Pairs
Conductor Diameter (mm)
0.560 ± 0.010
Cable Outer Diameter (mm)
7.40 ± 0.30
Maximum Installation Tension (N)
110
Bend Radius (mm)
32
Cable Color
Blue
Standard
ISO/IEC 11801, ANSI/TIA-568.2-D
Operating Temperature
-20 to 75°C (-4 to 167°F)
Installation Temperature
-10 to 50°C (14 to 122°F)

Quality Testing Program

Take a look at our test program to get the reliable and high-performance patch cables.

Quality Testing Program

Patch Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Copper-based Cabling
Cat6a Interconnect
View products
Copper-based Cabling
View products

Features

How to Select CM, CMR and CMP Cable
Ethernet cable jacket rating comes in different types and materials. Each different type is used in different locations.
CMP
Used in air space above drop ceilings or below raised floors
CMR
Used in vertical cable chase between floors
CM
Used in office environment such as desktop cables connection
Up to 750MHz and Ensures Compatibility with 10G-T Ethernet

This cable speeds up to 750 MHz and complies with PoE++ standard, widely compatible with 10/100/1000-T and 10G-T Ethernet, which allows for more reliable data transmission.

Perfect for Your Field Network Installation Projects
The cables are available in a variety of colors and can be cut to the length for your custom network installation projects. The sturdy and easy-pull dispenser box makes Installation become faster.

Wide opening design and flexible pulley to reduce the pulling tension

Marked every 1m (3.28ft) on cable, tailored freely to meet your needs

CMR rated (Riser) used for floors, in-Wall, and non-plenum spaces

Multi-Scene Application

Enjoy maximum flexibility to meet unique system requirements. Ideal for multiple network application.

Specifications

Cat6a Bulk Ethernet Network Cable SFTP, Solid, PVC CMR, 23AWG

Cat6a was developed to achieve maximum distance of 100 meters for full 10 Gigabit network speeds. This robust spec will afford you the extra headroom across your network that Cat6 can not.
The 750MHz performance is double that of Category 6 and five times the bandwidth capacity of Category 5e. Our Cat6a bulk cable tested for compliance with all EIA/TIA‑568‑D.2 Cat6a specifications.

Specifications
Cable Type
Category 6a
Shielding Type
U/FTP
Cable Jacket
PVC CMR
Cable Length
1000ft (305m)
Reference Bandwidth
750MHz
Data Rate Support
1G/10GBase-T
Wire Gauge
23AWG
Conductor Type
Pure Bare Copper Wire
Putup Type
Reel
Number of Conductors
4 Pairs
Conductor Diameter (mm)
0.560 ± 0.010
Cable Outer Diameter (mm)
7.40 ± 0.30
Maximum Installation Tension (N)
110
Bend Radius (mm)
32
Cable Color
Blue
Standard
ISO/IEC 11801, ANSI/TIA-568.2-D
Operating Temperature
-20 to 75°C (-4 to 167°F)
Installation Temperature
-10 to 50°C (14 to 122°F)

Quality Testing Program

Take a look at our test program to get the reliable and high-performance patch cables.

Quality Testing Program

Patch Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Copper-based Cabling
Cat6a Interconnect
View products
Copper-based Cabling
View products
Features
How to Select CM, CMR and CMP Cable
Ethernet cable jacket rating comes in different types and materials. Each different type is used in different locations.
CMP
Used in air space above drop ceilings or below raised floors
CMR
Used in vertical cable chase between floors
CM
Used in office environment such as desktop cables connection
Up to 750MHz and Ensures Compatibility with 10G-T Ethernet

This cable speeds up to 750 MHz and complies with PoE++ standard, widely compatible with 10/100/1000-T and 10G-T Ethernet, which allows for more reliable data transmission.

Perfect for Your Field Network Installation Projects
The cables are available in a variety of colors and can be cut to the length for your custom network installation projects. The sturdy and easy-pull dispenser box makes Installation become faster.

Wide opening design and flexible pulley to reduce the pulling tension

Marked every 1m (3.28ft) on cable, tailored freely to meet your needs

CMR rated (Riser) used for floors, in-Wall, and non-plenum spaces

Multi-Scene Application

Enjoy maximum flexibility to meet unique system requirements. Ideal for multiple network application.

Questions & Answers

Customer Reviews

Resources

319,00 € (Excl. VAT)

379,61 € (Incl. VAT)

Pre-order