FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about OM4LCDX-10PK.
00:40
This picture is about OM4LCDX-10PK.
This picture is about OM4LCDX-10PK.
This picture is about OM4LCDX-10PK.
This picture is about OM4LCDX-10PK.
This picture is about OM4LCDX-10PK.
This picture is about OM4LCDX-10PK.
This picture is about OM4LCDX-10PK.
This picture is about OM4LCDX-10PK.
This picture is about OM4LCDX-10PK.
This picture is about OM4LCDX-10PK.
This picture is about OM4LCDX-10PK.
This picture is about OM4LCDX-10PK.
This picture is about OM4LCDX-10PK.
This picture is about OM4LCDX-10PK.
This picture is about OM4LCDX-10PK.

2m (7ft) LC UPC to LC UPC Duplex OM4 Multimode Riser (OFNR) 2.0mm Fiber Optic Patch Cable, 10 PCS/Pack

#195700
#195700

≤0.3dB IL 40/100G Networks

64,26 € (Incl. VAT)
FS P/N: OM4LCDX-10PK
145 Sold
10 Reviews
0 Question
Length:
6 in DE Warehouse, Get it by 12 Jun, 2024
24 in Global Warehouse, Get it by 25 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

2m (7ft) LC UPC to LC UPC Duplex OM4 Multimode Riser (OFNR) 2.0mm Fiber Optic Patch Cable, 10 PCS/Pack

The 50/125μm OM4 multimode bend insensitive tight-buffered fiber optic cable has less attenuation when bent or twisted compared with traditional optical fiber cables and this will make the installation and maintenance of the fiber optic cables more efficient.

This 50/125μm OM4 multimode fiber optic cable is ideal for connecting 40G BIDI SR, 10G SR, QSFP+, SFP+ transceivers, etc. for 10/40/100G Ethernet connections and is the preferred fiber specification for 40/100G applications. It can also save more space for your high density cabling in data centers, enterprise networks, telecom room, server farms, cloud storage networks, and any places.

Specifications
Connector Type
LC UPC to LC UPC
Fiber Grade
Bend Insensitive
Fiber Mode
OM4 50/125μm
Wavelength
850/1300nm
40G Ethernet Distance
150m at 850nm
100G Ethernet Distance
100m at 850nm
Insertion Loss
≤0.3dB
Return Loss
≥30dB
Min. Bend Radius
(Fiber Core)
7.5mm
Min. Bend Radius
(Fiber Cable)
20/10D (Dynamic/Static)
Attenuation at 850nm
3.0dB/km
Attenuation at 1300nm
1.0dB/km
Fiber Count
Duplex
Cable Diameter
2.0mm
Cable Jacket
Riser (OFNR)
Polarity
A (Tx) to B (Rx)
Operating Temperature
-20 to 70°C (-4 to 158℉)
Storage Temperature
-40 to 80℃ (-40 to 176℉)

Quality Testing Program

Take a look at our test program to get the reliable and high-performance fiber optic cables.

Quality Testing Program

Fiber Optic Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Features
Build a Stable and Robust Fiber Optic Network
High-quality tight-buffered cable protects the fiber optic core, and increases the strength and durability of the fiber.
Structural diagram
Cross-section diagram

20/10D Min. Bend Radius

Bend insensitive fiber allows tighter cable bends for routing.

Zirconia Ceramic Ferrule

The precision ferrules can reach up to 1000 times insertion lifespan.

Duplex Clip

Prevent the fiber from rotating and maintains the correct polarity.

Meet the Various Indoor Installation Needs

Ideal for network cabinet connection, ceiling wiring and under-floor wiring in the data center.

Unified Fiber Polarity for Cost-Effective System Management

Unified fiber optic polarity ensures data integrity and system reliability by promoting interoperability among devices and reducing signal issues.

Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
5.0
5 stars
4 stars
3 stars
2 stars
1 star
10
0
0
0
0

L***a

United States

December 18, 2023
5.0
Product arrived on time and packaged well. The cable was sturdy. Would definitely buy again.
Verified Purchase
Helpful 0
Comment 0

S***y

United States

December 16, 2023
5.0
I greatly appreciated the smooth and user-friendly ordering process, coupled with the prompt delivery. The packaging was also impressive, adding a touch of excellence to the overall experience.
Verified Purchase
Helpful 0
Comment 0

P***s

United States

December 16, 2023
5.0
Arrived on time and no issues with plenum, connectors or quality- signal pass. Would buy again.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed