FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about 2.
This picture is about 4.
This picture is about .
This picture is about .
This picture is about .
This picture is about 2.
This picture is about 4.
This picture is about .
This picture is about .
This picture is about .

Arista Networks QDD-400G-ZR Compatible QSFP-DD DCO 400G DWDM Tunable Coherent ≤120km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission

#193136
#193136

Transmission ≤18W Tunable Duplex LC SMF

8.994,00 € (Excl. VAT)
FS P/N: QSFPDD-ZR-400G
10.702,86 € (Incl. VAT)
FS P/N: QSFPDD-ZR-400G
1 Sold
0 Review
0 Question
Pre-order, Ship by 19 Aug, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

Arista Networks QDD-400G-ZR Compatible 400G DWDM Tunable QSFP-DD Transceiver Module (SMF, ≤120km, LC, DOM)

The 400GBASE-ZR transceiver supports link lengths of up to 120km using EDFA over SMF with duplex LC connectors. It provide 400Gb/s of optical bandwidth over a single optical wavelength using coherent, Dual Polarization 16QAM modulation. This transceiver is compliant with OIF QSFP-DD MSA standard. It is intended to be used in conjunction with a host platform to support 400G transmission over optical links in DCI applications.

Specifications
Arista Compatible
QDD-400G-ZR
Vendor Name
FS
Form Factor
QSFP-DD
Data Rate
400Gbps
Wavelength
100GHz: 1528.77~1566.31nm
75GHz: 1528.77~1566.52nm
Distance
≤120km
Connector
Duplex LC
Media
SMF
CD Robustness
2400(ps/nm)
DDM
YES
TX Power
-13~-9dBm
Receiver Power
Full Rx OSNR Tolerance: -12~0dBm
Extended Range: -15~1dBm
Rx Signal Input Power (unamplified): -20~0dBm
400G ZR Gray: -20~0dBm
Power Consumption
18.5W
OSNR Tolerance
26dB/0.1nm
RX Sensitivity
-20dBm
Commercial Temperature Range
0℃ to 70°C(32 to 158°F)
FEC
CFEC
Modulation Format
16QAM
Protocols
QSFP-DD MSA, OIF-400ZR-02.0, OIF-C-CMIS-01.2, CMIS5.1, IEEE Std 802.3-2022
Application
Edge DCI

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Connectivity Solutions

Mixed-transmission Scenario
See more
400G Connectivity with Direct Connect Cabling
View products
Mixed-transmission Scenario
View products
400G Structured Cabling Connections
View products

Features

400G Connectivity for Data Center
Featured with 18.5W low-power, high-density and high-speed, the QSFP-DD transceiver offers a popular way to help you quickly ramp up to 400G transmission.
400G Ethernet-centric Solution in Data Center
The 400G ZR module allows transmission with the Mux/Demux and EDFA in point-to-point topology up to a distance of 80 km, providing greater scale and higher transfer rates for DCI.
Center Wavelength
1528.77nm-1567.13nm
1528.77nm-1567.13nm
1528.77nm-1567.13nm
Connector
Duplex LC
Duplex LC
Duplex LC
Power Consumption
≤18W
≤22.5W
≤22.5W
FEC
CFEC
OFEC,CFEC
OFEC,CFEC
Distance
400G ZR: ≤120km
400G ZR Gray: 30~40km (unamplified)
400G ZR: ≤120km
400G ZR Gray: ≤80km (unamplified)
400G ZR+: ≤450km
400G ZR Gray: ≤90km (unamplified)
300G ZR+: ≤600km
200G ZR+: ≤1000km
100G ZR+: ≤2000km
400G ZR: ≤120km
400G ZR+: ≤450km
300G ZR+: ≤600km
200G ZR+: ≤1000km
100G ZR+: ≤2000km
Modulation
DP-16-QAM
100G DP-QPSK/200G DP-QPSK/300G DP-8QAM/400G DP-16QAM
100G DP-QPSK/200G DP-QPSK/300G DP-8QAM/400G DP-16QAM
OSNR Tolerance
26dB/0.1nm
400G ZR: 26dB/0.1nm
400G ZR+: 24dB/0.1nm
300G ZR+: 21dB/0.1nm
200G ZR+: 16dB/0.1nm
100G ZR+: 12.5dB/0.1nm
400G ZR: 26dB/0.1nm
400G ZR+: 24dB/0.1nm
300G ZR+: 21dB/0.1nm
200G ZR+: 16dB/0.1nm
100G ZR+: 12.5dB/0.1nm
RX Sensitivity
-20dBm
400G Gray ZR: -20dBm
400G Gray ZR+: -22dBm
400G ZR+: -22dBm
400G ZR: -20dBm
Protocols
Open ZR+ MSA 2.0 , OIF-CMIS-05.2, OIF-C-CMIS-01.2, QSFP-DD-Hardware-Rev6.3, IEEE Std 802.3-2018
Open ZR+ MSA 2.0 and OIF-400ZR-02.0, OIF-CMIS-05.2, OIF-C-CMIS-01.2 QSFP-DD-Hardware-Rev6.3, IEEE Std 802.3-2018
Open ZR+ MSA 2.0 and OIF-400ZR-02.0, OIF-CMIS-05.2, OIF-C-CMIS-01.2 QSFP-DD-Hardware-Rev6.3,IEEE Std 802.3-2018
Application
Edge DCI
LH/Regional/Metro/ ROADMs
Edge DCI IP Over Metro or Long Haul DWDM
Specifications

Arista Networks QDD-400G-ZR Compatible 400G DWDM Tunable QSFP-DD Transceiver Module (SMF, ≤120km, LC, DOM)

The 400GBASE-ZR transceiver supports link lengths of up to 120km using EDFA over SMF with duplex LC connectors. It provide 400Gb/s of optical bandwidth over a single optical wavelength using coherent, Dual Polarization 16QAM modulation. This transceiver is compliant with OIF QSFP-DD MSA standard. It is intended to be used in conjunction with a host platform to support 400G transmission over optical links in DCI applications.

Specifications
Arista Compatible
QDD-400G-ZR
Vendor Name
FS
Form Factor
QSFP-DD
Data Rate
400Gbps
Wavelength
100GHz: 1528.77~1566.31nm
75GHz: 1528.77~1566.52nm
Distance
≤120km
Connector
Duplex LC
Media
SMF
CD Robustness
2400(ps/nm)
DDM
YES
TX Power
-13~-9dBm
Receiver Power
Full Rx OSNR Tolerance: -12~0dBm
Extended Range: -15~1dBm
Rx Signal Input Power (unamplified): -20~0dBm
400G ZR Gray: -20~0dBm
Power Consumption
18.5W
OSNR Tolerance
26dB/0.1nm
RX Sensitivity
-20dBm
Commercial Temperature Range
0℃ to 70°C(32 to 158°F)
FEC
CFEC
Modulation Format
16QAM
Protocols
QSFP-DD MSA, OIF-400ZR-02.0, OIF-C-CMIS-01.2, CMIS5.1, IEEE Std 802.3-2022
Application
Edge DCI

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Mixed-transmission Scenario
See more
400G Connectivity with Direct Connect Cabling
View products
Mixed-transmission Scenario
View products
400G Structured Cabling Connections
View products
Features
400G Connectivity for Data Center
Featured with 18.5W low-power, high-density and high-speed, the QSFP-DD transceiver offers a popular way to help you quickly ramp up to 400G transmission.
400G Ethernet-centric Solution in Data Center
The 400G ZR module allows transmission with the Mux/Demux and EDFA in point-to-point topology up to a distance of 80 km, providing greater scale and higher transfer rates for DCI.
Center Wavelength
1528.77nm-1567.13nm
1528.77nm-1567.13nm
1528.77nm-1567.13nm
Connector
Duplex LC
Duplex LC
Duplex LC
Power Consumption
≤18W
≤22.5W
≤22.5W
FEC
CFEC
OFEC,CFEC
OFEC,CFEC
Distance
400G ZR: ≤120km
400G ZR Gray: 30~40km (unamplified)
400G ZR: ≤120km
400G ZR Gray: ≤80km (unamplified)
400G ZR+: ≤450km
400G ZR Gray: ≤90km (unamplified)
300G ZR+: ≤600km
200G ZR+: ≤1000km
100G ZR+: ≤2000km
400G ZR: ≤120km
400G ZR+: ≤450km
300G ZR+: ≤600km
200G ZR+: ≤1000km
100G ZR+: ≤2000km
Modulation
DP-16-QAM
100G DP-QPSK/200G DP-QPSK/300G DP-8QAM/400G DP-16QAM
100G DP-QPSK/200G DP-QPSK/300G DP-8QAM/400G DP-16QAM
OSNR Tolerance
26dB/0.1nm
400G ZR: 26dB/0.1nm
400G ZR+: 24dB/0.1nm
300G ZR+: 21dB/0.1nm
200G ZR+: 16dB/0.1nm
100G ZR+: 12.5dB/0.1nm
400G ZR: 26dB/0.1nm
400G ZR+: 24dB/0.1nm
300G ZR+: 21dB/0.1nm
200G ZR+: 16dB/0.1nm
100G ZR+: 12.5dB/0.1nm
RX Sensitivity
-20dBm
400G Gray ZR: -20dBm
400G Gray ZR+: -22dBm
400G ZR+: -22dBm
400G ZR: -20dBm
Protocols
Open ZR+ MSA 2.0 , OIF-CMIS-05.2, OIF-C-CMIS-01.2, QSFP-DD-Hardware-Rev6.3, IEEE Std 802.3-2018
Open ZR+ MSA 2.0 and OIF-400ZR-02.0, OIF-CMIS-05.2, OIF-C-CMIS-01.2 QSFP-DD-Hardware-Rev6.3, IEEE Std 802.3-2018
Open ZR+ MSA 2.0 and OIF-400ZR-02.0, OIF-CMIS-05.2, OIF-C-CMIS-01.2 QSFP-DD-Hardware-Rev6.3,IEEE Std 802.3-2018
Application
Edge DCI
LH/Regional/Metro/ ROADMs
Edge DCI IP Over Metro or Long Haul DWDM

Questions & Answers

Customer Reviews

Resources

8.994,00 € (Excl. VAT)

10.702,86 € (Incl. VAT)

Pre-order