The 400G QSFP-DD ZR+ Pro is a C-Band optical frequency tunable coherent optical module,combines 7nm coherent DSP ASIC functionality with best in class ultra-narrow line-width tunable lasers, high-speed modulators and high responsively coherent receivers to deliver high performance at 100G DP-QPSK/ 200G DP-QPSK/ 300G DP-8QAM / 400G DP-16QAM modulattion format.The transceiver is compliant with the OIF QSFP-DD MSA and supports digital diagnostics functions.It is intended to be used in conjunction with a host platform to support400G transmission over optical links in DCI applications.
Click to open expanded view
Arista Networks 400GBASE-ZRP Compatible QSFP-DD High-Power (Bright) DCO 400G DWDM Tunable Coherent >120km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission
Arista Networks 400GBASE-ZRP Compatible 400G DWDM Tunable QSFP-DD Transceiver Module (SMF, 1528.77~1567.13nm, >120km, LC, DOM)
400G ZR Gray:≤80km(unamplified)
400G ZR+:≤450km
400G ZR Gray:≤90km(unamplified)
300G ZR+:≤600km
200G ZR+:≤1000km
100G ZR+:≤2000km
400G ZR & 400G ZR+ Gray:3~5
400G Gray:-21~0
300G ZR+:-15~0
200G/100G ZR+:-18~0
400G Gray ZR+:-22
Quality Testing Program
Quality Testing Program
Connectivity Solutions
Features
Center Wavelength | 1528.77nm-1567.13nm | 1528.77nm-1567.13nm | 1528.77nm-1567.13nm |
Connector | Duplex LC | Duplex LC | Duplex LC |
Power Consumption | ≤22.5W | ≤18W | ≤22.5W |
FEC | OFEC,CFEC | CFEC | OFEC,CFEC |
Distance | 400G ZR: ≤120km 400G ZR Gray: ≤80km (unamplified) 400G ZR+: ≤450km 400G ZR Gray: ≤90km (unamplified) 300G ZR+: ≤600km 200G ZR+: ≤1000km 100G ZR+: ≤2000km | 400G ZR: ≤120km 400G ZR Gray: 30~40km (unamplified) | 400G ZR: ≤120km 400G ZR+: ≤450km 300G ZR+: ≤600km 200G ZR+: ≤1000km 100G ZR+: ≤2000km |
Modulation | 100G DP-QPSK/200G DP-QPSK/300G DP-8QAM/400G DP-16QAM | DP-16-QAM | 100G DP-QPSK/200G DP-QPSK/300G DP-8QAM/400G DP-16QAM |
OSNR Tolerance | 400G ZR: 26dB/0.1nm 400G ZR+: 24dB/0.1nm 300G ZR+: 21dB/0.1nm 200G ZR+: 16dB/0.1nm 100G ZR+: 12.5dB/0.1nm | 26dB/0.1nm | 400G ZR: 26dB/0.1nm 400G ZR+: 24dB/0.1nm 300G ZR+: 21dB/0.1nm 200G ZR+: 16dB/0.1nm 100G ZR+: 12.5dB/0.1nm |
RX Sensitivity | 400G Gray ZR: -20dBm 400G Gray ZR+: -22dBm | -20dBm | 400G ZR+: -22dBm 400G ZR: -20dBm |
Protocols | Open ZR+ MSA 2.0 and OIF-400ZR-02.0, OIF-CMIS-05.2, OIF-C-CMIS-01.2 QSFP-DD-Hardware-Rev6.3, IEEE Std 802.3-2018 | Open ZR+ MSA 2.0 , OIF-CMIS-05.2, OIF-C-CMIS-01.2, QSFP-DD-Hardware-Rev6.3, IEEE Std 802.3-2018 | Open ZR+ MSA 2.0 and OIF-400ZR-02.0, OIF-CMIS-05.2, OIF-C-CMIS-01.2 QSFP-DD-Hardware-Rev6.3,IEEE Std 802.3-2018 |
Application | LH/Regional/Metro/ ROADMs | Edge DCI | Edge DCI IP Over Metro or Long Haul DWDM |
Arista Networks 400GBASE-ZRP Compatible 400G DWDM Tunable QSFP-DD Transceiver Module (SMF, 1528.77~1567.13nm, >120km, LC, DOM)
The 400G QSFP-DD ZR+ Pro is a C-Band optical frequency tunable coherent optical module,combines 7nm coherent DSP ASIC functionality with best in class ultra-narrow line-width tunable lasers, high-speed modulators and high responsively coherent receivers to deliver high performance at 100G DP-QPSK/ 200G DP-QPSK/ 300G DP-8QAM / 400G DP-16QAM modulattion format.The transceiver is compliant with the OIF QSFP-DD MSA and supports digital diagnostics functions.It is intended to be used in conjunction with a host platform to support400G transmission over optical links in DCI applications.
400G ZR Gray:≤80km(unamplified)
400G ZR+:≤450km
400G ZR Gray:≤90km(unamplified)
300G ZR+:≤600km
200G ZR+:≤1000km
100G ZR+:≤2000km
400G ZR & 400G ZR+ Gray:3~5
400G Gray:-21~0
300G ZR+:-15~0
200G/100G ZR+:-18~0
400G Gray ZR+:-22
Quality Testing Program
Quality Testing Program
Center Wavelength | 1528.77nm-1567.13nm | 1528.77nm-1567.13nm | 1528.77nm-1567.13nm |
Connector | Duplex LC | Duplex LC | Duplex LC |
Power Consumption | ≤22.5W | ≤18W | ≤22.5W |
FEC | OFEC,CFEC | CFEC | OFEC,CFEC |
Distance | 400G ZR: ≤120km 400G ZR Gray: ≤80km (unamplified) 400G ZR+: ≤450km 400G ZR Gray: ≤90km (unamplified) 300G ZR+: ≤600km 200G ZR+: ≤1000km 100G ZR+: ≤2000km | 400G ZR: ≤120km 400G ZR Gray: 30~40km (unamplified) | 400G ZR: ≤120km 400G ZR+: ≤450km 300G ZR+: ≤600km 200G ZR+: ≤1000km 100G ZR+: ≤2000km |
Modulation | 100G DP-QPSK/200G DP-QPSK/300G DP-8QAM/400G DP-16QAM | DP-16-QAM | 100G DP-QPSK/200G DP-QPSK/300G DP-8QAM/400G DP-16QAM |
OSNR Tolerance | 400G ZR: 26dB/0.1nm 400G ZR+: 24dB/0.1nm 300G ZR+: 21dB/0.1nm 200G ZR+: 16dB/0.1nm 100G ZR+: 12.5dB/0.1nm | 26dB/0.1nm | 400G ZR: 26dB/0.1nm 400G ZR+: 24dB/0.1nm 300G ZR+: 21dB/0.1nm 200G ZR+: 16dB/0.1nm 100G ZR+: 12.5dB/0.1nm |
RX Sensitivity | 400G Gray ZR: -20dBm 400G Gray ZR+: -22dBm | -20dBm | 400G ZR+: -22dBm 400G ZR: -20dBm |
Protocols | Open ZR+ MSA 2.0 and OIF-400ZR-02.0, OIF-CMIS-05.2, OIF-C-CMIS-01.2 QSFP-DD-Hardware-Rev6.3, IEEE Std 802.3-2018 | Open ZR+ MSA 2.0 , OIF-CMIS-05.2, OIF-C-CMIS-01.2, QSFP-DD-Hardware-Rev6.3, IEEE Std 802.3-2018 | Open ZR+ MSA 2.0 and OIF-400ZR-02.0, OIF-CMIS-05.2, OIF-C-CMIS-01.2 QSFP-DD-Hardware-Rev6.3,IEEE Std 802.3-2018 |
Application | LH/Regional/Metro/ ROADMs | Edge DCI | Edge DCI IP Over Metro or Long Haul DWDM |
Questions & Answers
Customer Reviews
Resources
11.992,00 € (Excl. VAT)
14.270,48 € (Incl. VAT)