FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about MXP400G-14E.
This picture is about MXP400G-14E.
This picture is about MXP400G-14E.
This picture is about MXP400G-14E.
This picture is about MXP400G-14E.
This picture is about MXP400G-14E.
This picture is about MXP400G-14E.
This picture is about MXP400G-14E.
This picture is about MXP400G-14E.
This picture is about MXP400G-14E.

MXP400G-14E, 1 x 400G QSFPDD/4 x 100G QSFP28 to 1 x 400G CFP2 Transponder/Muxponder for NX N40 Managed Chassis

#153137
#153137

ETH/OTN FEC 16QAM/32QAM/64QAM SDN

7.300,65 € (Incl. VAT)
FS P/N: MXP400G-14E
9 Sold
6 Reviews
1 Question
Pre-order, Ship by 27 Nov, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
2-Year Warranty

MXP400G-14E, 1x 400G QSFPDD/4x 100G QSFP28 to 1x 400G CFP2 Transponder/Muxponder for NX N40 Managed Chassis

NX N40 Series MXP400G-14E multi-protocol transponder/muxponder supports a flexible mix of 100G, 200G, and 400G services in various muxponder and transponder operation modes, combining different protocols and rates over a single 400G CFP2-DCO coherent uplink.


NX N40 Series supports unified management of its optical-layer and electrical-layer boards based on SDN, which allows integrated configuration, multi-rate hybrid transmission, efficient operation and maintenance. It can be utilized in large-capacity transmission in all scenarios and provides high-speed, flexible, and secure solutions, which offers high density and high capacity benefits in a modular package.

Specifications
Client Interface
100G QSFP28/400G QSFPDD
Client Interface Protocol
100GE/400GE Ethernet Services
Line Interface
400G DWDM CFP2
Line Interface Protocol
OTUC4 OTN Serivces
Client Interface FEC
RS-FEC
Line Interface FEC
Super-FEC
Channel Spacing
75/100Ghz
Line Modulation Mode
16QAM
In-band Management
GCC 0/1/2
Out-Band Management
FCP NX SDN
ALS
Supported on the Client Side
PRBS
Supported on the Line Side
ESC
Supported
Delay Measurement
Supported
Protection Scheme
Optical Line Protection
Client-side 1+1 Protection
Ethernet Service Encapsulation Mode
100GE GMP
Loopback
Line-side Loopback Inloop
Client-side Loopback Inloop Outloop
Dimension(H×W×D)
1.52''x4.00''x14.11'' (38.5x101.5x358.5mm)
Security
TACACS, RADIUS
Weight
1.88KG
Power Consumption
70.2W (Typical)
Housing
Pluggable Module (Occupies 1 Slot in NX N40 Managed Chassis)

Product Spotlights

Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Connectivity Solutions
Features
Multi-Rate Ports for Link Transmission

Flexible architecture with a 4x QSFP28 client interface enables the same device to be used in multiple applications.

Connect with MUX to Improve Transmission Capacity

The product meets market demands for increasing the transmission capacity, rack space savings, and reducing fiber occupation by connecting with MUX/DEMUX.

Correct Erroneous Messages to Offer High Degree of Fault Tolerance

FEC improves the bit error rate of communication links by adding redundant information to the data at the transmitter side so that the receiver side uses it to detect and correct errors.

Utilized in Large-capacity Transmission for All Scenarios
It supports unified management of its optical-layer and electrical-layer boards, which allows integrated configuration, multi-rate hybrid transmission, efficient operation and maintenance.
6.4T Superior Performance
400G per wavelength yielding a total of 6.4T capacity to efficiently support a broad range of customer requirements and network applications.
Powerful Feature Set
Integrate 100/200/400G muxponder, OPB, optical power adjustable MUX and EDFA, which can be flexibly matched according to customer needs.
SDN Software Management
Visual SDN realizes one-click distribution of configurations and reduces the difficulty and cost of operation and maintenance.
Visual SDN Realizes Real-time Management
You can easily check important data, alarms, reports, and much more through WEB management anytime on-site or remotely.
Openconfig Interface
Support diversified deployment
Visual WEB Management
Manage SDN over the web
Detachable Functional Modules
Low maintenance cost
All-in-One Platform, Suitable for Data Center Interconnect

The NX N40 series is suitable for the convergence and core layer in the Data Center Interconnect to access services, implementing the fast and flexible deployment of the transport network.

Questions & Answers
Ask a question
All (1)Transmission Rate (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
6
0
0
0
0

S***r

Colombia

September 15, 2023
5.0
NX N40 products support AES-256 encryption, which well protects our network security.
Verified Purchase
Helpful 2
Comment 0

G***h

United States

September 07, 2023
5.0
I am extremely satisfied with the FS OLP I purchased. It provides excellent optical signal protection and seamless switchover capabilities, ensuring uninterrupted network connectivity.
Verified Purchase
Helpful 3
Comment 0

C***e

United States

June 21, 2023
5.0
The remote management mode provides great convenience.It is very good.
Verified Purchase
Helpful 3
Comment 0
See all reviews
Resources
Recently Viewed