FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about MXP200G-210.
This picture is about MXP200G-210.
This picture is about MXP200G-210.
This picture is about MXP200G-210.
This picture is about MXP200G-210.
This picture is about MXP200G-210.
This picture is about MXP200G-210.
This picture is about MXP200G-210.
This picture is about MXP200G-210.
This picture is about MXP200G-210.

MXP200G-210, 4 x 100G QSFP28/8 x 56G QSFP+/10 x 40G QSFP+ to 2 x 200G CFP2 Transponder/Muxponder for NX N40 Managed Chassis

#148743
#148743

ETH/SDH/OTN/FC FEC 8QAM/16QAM/QPSK AES-256

7.610,05 € (Incl. VAT)
FS P/N: MXP200G-210
7 Sold
6 Reviews
2 Questions
10 in Global Warehouse, Get it by 9 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
2-Year Warranty

MXP200G-210, 4x 100G QSFP28/8x 56G QSFP+/10x 40G QSFP+ to 2x 200G CFP2 Transponder/Muxponder for NX N40 Managed Chassis

NX N40 Series MXP200G-210 multi-protocol multi-rate transponder/muxponder supports a flexible mix of 40GbE, 56GbE, and 100GbE services in various muxponder and transponder operation modes, combining different protocols and rates over two single 200G CFP2-DCO coherent uplink. It also supports AES-256 encryption, helping to ensure the security of the network.


NX N40 Series supports unified management of its optical-layer and electrical-layer boards based on SDN, which allows integrated configuration, multi-rate hybrid transmission, efficient operation and maintenance. It can be utilized in large-capacity transmission in all scenarios and provides high-speed, flexible, and secure solutions, which offers high density and high capacity benefits in a modular package.

Specifications
Client Interface
4x 40G/56G QSFP+/100G QSFP28
4x 40G/56G QSFP+
2x 40G QSFP+
Client Interface Protocol
10GE/40GE/100GE/10GEWAN Ethernet Services
STM-64 SDH Services
FC800/FC1200/FC1600/FC3200 SAN Services
OTU2e/OTU2/OTU4 OTN Services
Line Interface
100G/100~200G DWDM CFP2
Line Interface Protocol
C-Band Tunable Coherent CFP2
Loopback
Line-side Loopback Outloop
Client-side Loopback Inloop Outloop
Line Interface FEC
Super-FEC
Channel Spacing
50Ghz
Line modulation mode
100G_QPSK Mode 50 GHz
200G_16QAM Mode 50 GHz
In-band Management
GCC 0/1/2
Out-Band Management
FCP NX SDN
ALS
Supported on the Client Side
PRBS
Supported on the Line Side
Test Frame
Supported
Delay Measurement
Supported
Protection Scheme
Optical Line Protection
Client-side 1+1 Protection
Ethernet Service Encapsulation Mode
Supported
Power Consumption
Max.153W
Dimension(H×W×D)
1.52''x8.03''x14.11'' (38.5×204×358.5mm)
Security
AES-256, TACACS, RADIUS
Weight
4.2224KG
Temperature
Operation 0 to 40°C (32 to 104°F)
Storage -25 to 55℃ (-13 to 131°F)
Housing
Pluggable Module (Occupies 2 Slot in NX N40 Managed Chassis)

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Connectivity Solutions
Features
Multi-Rate Ports for Link Transmission
MXP200G-210 enables massive capacity with up to 400 Gb/s of line capacity plus 400 Gb/s of client Ethernet ports. It utilizes QSFP+ for 10GbE/40GbE clients and QSFP28 for 100GbE clients.
400G High Capacity
Occupy 2 Slots in Chassis
Low Power Consumption <153W
Flexible Mix of Client Interface Protocols

Support a flexible mix of 10GbE/40GbE/100GbE ethernet, STM-64 SDH services, etc. in muxponder and transponder operation modes, combining different protocols and rates over two 200G uplinks.

Connect with MUX to Improve Transmission Capacity

The product meets market demands for increasing the transmission capacity, rack space savings, and reducing fiber occupation by connecting with MUX/DEMUX.

Correct Erroneous Messages to Offer High Degree of Fault Tolerance

FEC improves the bit error rate of communication links by adding redundant information to the data at the transmitter side so that the receiver side uses it to detect and correct errors.

Utilized in Large-capacity Transmission for All Scenarios
It supports unified management of its optical-layer and electrical-layer boards, which allows integrated configuration, multi-rate hybrid transmission, efficient operation and maintenance.
6.4T Superior Performance
400G per wavelength yielding a total of 6.4T capacity to efficiently support a broad range of customer requirements and network applications.
Powerful Feature Set
Integrate 100/200/400G muxponder, OPB, optical power adjustable MUX and EDFA, which can be flexibly matched according to customer needs.
SDN Software Management
Visual SDN realizes one-click distribution of configurations and reduces the difficulty and cost of operation and maintenance.
Visual SDN Realizes Real-time Management
You can easily check important data, alarms, reports, and much more through FCP NX management anytime on-site or remotely.
Flexible Scalability
Unified openconfig interface to support diversified deployment
Visual WEB Management
SDN system can be managed through web login
Detachable Functional Modules
Independently upgradeable, low maintenance cost
All-in-One Platform, Suitable for Data Center Interconnect

The NX N40 series is suitable for the convergence and core layer in the Data Center Interconnect to access services, implementing the fast and flexible deployment of the transport network.

Questions & Answers
Ask a question
All (2)Line Rate (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
6
0
0
0
0

S***r

Colombia

September 15, 2023
5.0
NX N40 products support AES-256 encryption, which well protects our network security.
Verified Purchase
Helpful 2
Comment 0

G***h

United States

September 07, 2023
5.0
I am extremely satisfied with the FS OLP I purchased. It provides excellent optical signal protection and seamless switchover capabilities, ensuring uninterrupted network connectivity.
Verified Purchase
Helpful 3
Comment 0

C***e

United States

June 21, 2023
5.0
The remote management mode provides great convenience.It is very good.
Verified Purchase
Helpful 3
Comment 0
See all reviews
Resources
Recently Viewed