FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about MXP400G-104.
This picture is about MXP400G-104.
This picture is about MXP400G-104.
This picture is about MXP400G-104.
This picture is about MXP400G-104.
This picture is about MXP400G-104.
This picture is about MXP400G-104.
This picture is about MXP400G-104.
This picture is about MXP400G-104.
This picture is about MXP400G-104.

MXP400G-104, 4 x 100G QSFP28 to 1 x 400G CFP2 Muxponder for NX N40 Managed Chassis

Hot #148742
Hot #148742

ETH FEC 16QAM/32QAM/64QAM SDN

6.064,24 € (Incl. VAT)
FS P/N: MXP400G-104
11 Sold
6 Reviews
2 Questions
4 in Global Warehouse, Get it by 9 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
2-Year Warranty

MXP400G-104, 4x 100G QSFP28 to 1x 400G CFP2 Muxponder for NX N40 Managed Chassis

NX N40 Series MXP400G-104 multi-protocol muxponder is designed for building high-capacity optical transport networks. Its flexible architecture with 4x QSFP28 client interfaces enables it to be used in multiple applications.


NX N40 Series supports unified management of its optical-layer and electrical-layer boards based on SDN, which allows integrated configuration, multi-rate hybrid transmission, efficient operation and maintenance. It can be utilized in large-capacity transmission in all scenarios and provides high-speed, flexible, and secure solutions, which offers high density and high capacity benefits in a modular package.

Specifications
Client Interface
100G QSFP28
Client Interface Protocol
100GE
Line Interface
400G DWDM CFP2
Line Interface Protocol
C-Band Tunable Coherent CFP2
Client Interface FEC
G.709 Regular FEC, RS-FEC
Line Interface FEC
FEC, Super-FEC
Channel Spacing
75Ghz
Line modulation mode
400G Mode 75 GHz
In-band Management
GCC 0/1/2
Out-Band Management
FCP NX SDN
ALS
Supported on the Client Side
PRBS
Supported on the Line Side
Protection Scheme
Optical Line Protection
Client-side 1+1 Protection
Ethernet Service Encapsulation Mode
100GE GMP
Power Consumption
67.5W (Typical)
Dimension(H×W×D)
1.52''x4.00''x14.11'' (38.5×101.5×358.5mm)
Security
TACACS, RADIUS
Weight
4.2224KG
Operation Temperature
-5 to 45°C (23 to 113°F)
Housing
Pluggable Module (Occupies 1 Slot in NX N40 Managed Chassis)

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Connectivity Solutions
Features
Massive Capacity and Density in a Compact Footprint
MXP400G-104 enables massive capacity with support for up to 400 Gb/s of line capacity plus 100 Gb/s of client Ethernet ports, high capacity transport of 400G over single wavelength.
400G High Capacity
Occupy 1 Slot in Chassis
Low Power Consumption <67.5W
Connect with MUX to Improve Transmission Capacity

By multiplexing four 100G into one 400G and connecting MUX/DEMUX, the product meets the market demand for improving transmission capacity, saving rack space, and reducing optical fiber occupation.

Correct Erroneous Messages to Offer High Degree of Fault Tolerance

FEC improves the bit error rate of communication links by adding redundant information to the data at the transmitter side so that the receiver side uses it to detect and correct errors.

Utilized in Large-capacity Transmission for All Scenarios
NX N40 Series supports unified management of its optical & electrical-layer boards, which allows integrated configuration, multi-rate hybrid transmission, efficient operation and maintenance.
6.4T Superior Performance
400G per wavelength yielding a total of 6.4T capacity to efficiently support a broad range of customer requirements and network applications.
Powerful Feature Set
Integrate 100/200/400G muxponder, OPB, optical power adjustable MUX and EDFA, which can be flexibly matched according to customer needs.
SDN Software Management
Visual SDN realizes one-click distribution of configurations and reduces the difficulty and cost of operation and maintenance.
Visual SDN Realizes Real-time Management
You can easily check important data, alarms, reports, and much more through FCP NX management anytime on-site or remotely.
Flexible Scalability
Unified openconfig interface to support diversified deployment
Visual WEB Management
SDN system can be managed through web login
Detachable Functional Modules
Independently upgradeable, low maintenance cost
All-in-One Platform, Suitable for Data Center Interconnect

The NX N40 series is suitable for the convergence and core layer in the Data Center Interconnect to access services, implementing the fast and flexible deployment of the transport network.

Questions & Answers
Ask a question
All (2)Compatible Modules (1)Specification (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
6
0
0
0
0

S***r

Colombia

September 15, 2023
5.0
NX N40 products support AES-256 encryption, which well protects our network security.
Verified Purchase
Helpful 2
Comment 0

G***h

United States

September 07, 2023
5.0
I am extremely satisfied with the FS OLP I purchased. It provides excellent optical signal protection and seamless switchover capabilities, ensuring uninterrupted network connectivity.
Verified Purchase
Helpful 3
Comment 0

C***e

United States

June 21, 2023
5.0
The remote management mode provides great convenience.It is very good.
Verified Purchase
Helpful 3
Comment 0
See all reviews
Resources
Recently Viewed