The CFP2-DCO coherent transceiver supports flex-grid DWDM tuning and provides 400GBase-DCO throughput up to 80km over single-mode fiber (SMF) using a wavelength of 1528.578-1567.337nm via an LC/UPC connector. It can operate at temperatures between 0 and 70°C. Digital optical monitoring (DOM) support is also present to allow access to real-time operating parameters. It is designed for line-side trunk DWDM data center interconnect (DCI) and OTU4/OTUCn metro optical transport network.
![Generic Compatible CFP2 DCO 200G/400G DWDM Tunable Coherent 80km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission This picture is about DWDM-400CFP2-DCO.](https://resource.fs.com/mall/mainImg/20230804113849b73c0j.jpg)
Click to open expanded view
![Generic Compatible CFP2 DCO 200G/400G DWDM Tunable Coherent 80km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission This picture is about DWDM-400CFP2-DCO.](https://resource.fs.com/mall/mainImg/60x60/20230804113849b73c0j.jpg)
![Generic Compatible CFP2 DCO 200G/400G DWDM Tunable Coherent 80km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission This picture is about DWDM-400CFP2-DCO.](https://resource.fs.com/mall/mainImg/60x60/202308041138490587fd.jpg)
![Generic Compatible CFP2 DCO 200G/400G DWDM Tunable Coherent 80km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission This picture is about DWDM-400CFP2-DCO.](https://resource.fs.com/mall/products/60x60/147091.C.jpeg)
![Generic Compatible CFP2 DCO 200G/400G DWDM Tunable Coherent 80km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission This picture is about DWDM-400CFP2-DCO.](https://resource.fs.com/mall/mainImg/60x60/202308041138499ruxol.jpg)
![Generic Compatible CFP2 DCO 200G/400G DWDM Tunable Coherent 80km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission This picture is about DWDM-400CFP2-DCO.](https://resource.fs.com/mall/products/60x60/147091.E.jpeg)
Generic Compatible CFP2 DCO 200G/400G DWDM Tunable Coherent 80km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission
Hot #147091
Hot #147091
13.080,48 € (Incl. VAT)
FS P/N: DWDM-400CFP2-DCO
9 Sold
4 Reviews
5 Questions
Transceiver Types:
Pre-order, Ship by 4 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Generic Compatible 200G/400G Coherent CFP2-DCO Transceiver Module (DWDM, 80km, LC/UPC)
Specifications
Part Number
DWDM-400CFP2-DCO
Vendor Name
FS
Form Factor
CFP2
Max Data Rate
200/300/400Gbps
Grid Spacing
50GHz/75GHz/100GHz (200G)
75GHZ/100GHz(400G)
75GHZ/100GHz(400G)
Frequency Range
191.275 to 196.125 THz
Optical channels
48/64/96(200G)
48/64(400G)
48/64(400G)
Tunable Wavelength
1528.578-1567.337nm
Transmission Protocols
200G/300G/400G/OTU4/OTUCn
Max Cable Distance
80km
1000km (200G) w/ EDFA
200km (400G) w/ EDFA
1000km (200G) w/ EDFA
200km (400G) w/ EDFA
Connector
Duplex LC
OSNR Tolerance
14.5dB(200G PM-QPSK)
16.5dB(200G PM-16QAM PS)
23 dB(400G PM-16QAM)
16.5dB(200G PM-16QAM PS)
23 dB(400G PM-16QAM)
Tx Output Power
-8~-2.5dBm
Input Power Range
-20~+1dBm
Line Modulation
PM-16QAM (400G/200G)
PM-8QAM(300G/200G)
PM-QPSK(200G)
PM-8QAM(300G/200G)
PM-QPSK(200G)
Power Consumption
≤25W
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
CFP2 MSA Hardware Specification 1.0 with modifications compliant
CFP MSA Management Interface Specification 2.2 with modifications compliant
IEEE 802.3bm
OIF CEI-28G VSR
OIF CEI-56G VSR PAM-4
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20230316101841qxsgaq.jpg)
Questions & Answers
Ask a question
All (5)Application (2)Cable Type (1)Power Consumption (1)Warranty (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
4
0
0
0
0
P***h
Australia
May 10, 2023
You're absolutely amazing. Thank you so much for the fantastic service!
Verified Purchase
Helpful 2
Comment 0A***e
United States
May 10, 2023
I really appreciate your help and the high-quality products FS provides.
Verified Purchase
Helpful 5
Comment 0J***e
Canada
October 19, 2019
I do appreciate the quick responses from you and your team. Excellent customer service!
Verified Purchase
Helpful 2
Comment 0See all reviews
Resources
Recently Viewed