FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about S5860-48SC.
This picture is about S5860-48SC.
This picture is about S5860-48SC.
This picture is about S5860-48SC.
This picture is about S5860-48SC.
This picture is about S5860-48SC.
This picture is about S5860-48SC.
This picture is about S5860-48SC.
This picture is about S5860-48SC.
This picture is about S5860-48SC.
This picture is about S5860-48SC.
This picture is about S5860-48SC.

Customized S5860-48SC, 48-Port Ethernet L3 Switch, 48 x 10Gb SFP+, with 8 x 100Gb QSFP28, Support Stacking, Broadcom Chip, C2P Airflow

#191672
#191672

Broadcom Stacking Airware Cloud

4.756,43 € (Incl. VAT)
FS P/N: S5860-48SC
0 Sold
0 Review
0 Question
Power Supply:
AC Power
63 in DE Warehouse, Get it by 31 Jul, 2024
550 in Global Warehouse, Get it by 12 Aug, 2024
150 in Transit, Get it by 21 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

48-Port Ethernet L3 Switch with Custom Power Modules, 48x 10Gb SFP+, with 8x 100Gb QSFP28, Support Stacking, Broadcom Chip

The S5860-48SC is a 48-port 1G/10G Ethernet layer 3 switch with 48x 1G/10G downlinks and 8x 40G/100G QSFP28 uplinks that support virtual stacking. It features a cutting-edge Broadcom chip and ARM A9 Quad-Core CPU, offering 2.56T switching capacity and 1,904 Mpps forwarding rate. This managed enterprise switch provides customizable power modules and packs with redundant hot-swappable power supplies, 3+1 hot-swappable smart fans, and hardware-level dual-flash chip for superior performance and reliability. Ideal for large-scale campus network aggregations, small and medium-sized network cores, and scenarios like data centers, remote offices, and WAN extensions requiring high-speed transmission and long-distance connectivity.

Specifications
Ports
48x 1G/10G SFP+ | 8x 40G/100G QSFP28
Stacking
Support
CPU
ARM A9 Quad-Core CPU,1.2GHz
Multicast Routing Scale
2,048
Switching Capacity
2.56 Tbps
Total Number Of IPv4/IPv6 Routes
16,000
Forwarding Rate
1,904 Mpps
Number of VLANs
4K
SDRAM
4GB
MAC Address
32K
Flash Memory
8GB (EMMC)
Jumbo Frame
9,216
Packet Buffer
32MB
ARP Table
16,000
Power Supply
2 (1+1 Redundancy) Hot-swappable
MTBF
>300,000 Hours
Dimensions (HxWxD)
1.73''x17.4''x15.24'' (44x442x387mm)
Airflow
Front-to-Back
Mounting Options
Desktop/Rackmount
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Connectivity Solutions
Features
Upgrade Your Network To High Bandwidth And Scalability
Both the aggregation layer and access layer are designed with dual links, which can eliminate bottlenecks and achieve high-speed networks and get reliable performance.
Redundancy Design
Improve Network Stability
10G Uplink
High Bandwidth Meets Diverse Needs
Hierarchical Design
Easy For Future Expansion
48 Ports Meet the Needs of High-density Deployment
48x 1G/10G, 8x 40G/100G ports have low-latency and non-blocking performance, 10G ports for access switches or servers, 100G uplinks for core switches.
BCM56873
Broadcom Chip
2.56 Tbps
Switching Capacity
1904 Mpps
Forwarding Rate
Traditional 3-Tier Design of Core, Aggregation, and Access
Custom Power Modules
Our modular power supplies can meet custom power requirements. AC switches are typically more capable of handling high-voltage and high-current applications, while DC switches are better suited for lower voltage and current requirements.
1+1 Hot-swappable DC Power Supply
1+1 Hot-swappable AC Power Supply
QoS (Quality of Service) for Better Traffic Control
Provides different priorities to different applications, users, or data flows to reduce packet loss,
latency, and jitter on a network.
Uncontrolled traffic causes network congestion and packet loss
Classify and prioritize traffic for optimum efficiency
OSPF (Open Shortest Path First) for Simplified Network Management

OSPF simplifies topologies by splitting autonomous systems into areas, automatically calculates and renews the shortest path, and transmits link status information, reducing labor hours.

Stacking Achieves the Stability of Connection
All 10G/100G ports support stacking, and Link switching within 50ms, the stack can continue to transfer data even if a link or unit within the stack fails.
2 Units
Virtual Stacking
400G
Stacking Bandwidth
Single IP
Simplify Management
LACP
Uplink Aggregation
Visualize WebUI Realizes Real-time Management
Users can configure, monitor and troubleshoot the device in real-time without having CLI expertise.
Management: WEB, CLI
Monitoring: SNMP, RMON, Syslog
Visual interface: System status at a glance
RJ45 Ports
24x 10G
48x 1G
48x 1G
SFP Ports
48x 1G SFP
SFP+ Ports
48x 10G SFP+
20x 10G SFP+
4x 10G SFP+
4x 10G SFP+
4x 10G SFP+
4x 10G SFP+
25G/40G/100G Ports
8x 100G QSFP28
4x 25G SFP28,
2x 40G QSFP+
4x 25G SFP28
Management Layer
L3
L3
L3
L3
L3
L2+
Hardware Stacking
Up to 2 Units
Up to 2 Units
Up to 2 Units
Up to 8 Units
Up to 8 Units
Up to 4 Units
1+1 Hot-swappable Power Supplies
yesyesyesyesyesyes
QoS, IGMP Snooping, Link Aggregation, IPv6, L3 Static Routing, RIP, OSPF
yesyesyesyesyesyes
Advanced Routing Protocol (BGP/ISIS)
yesyesyesyesyes
Advanced Security
yesyesyesyesyesyes
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed