FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about S3910-48TS.
01:23
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about S3910-48TS.
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .

Customized S3910-48TS, 48-Port Gigabit Ethernet L2+ Switch, 48 x Gigabit RJ45, with 4 x 10Gb SFP+ Uplinks, Stackable Switch, Broadcom Chip, Right-to-Left Airflow

#191667
#191667

Broadcom Stacking Airware Cloud

988,00 € (Excl. VAT)
FS P/N: S3910-48TS
1.175,72 € (Incl. VAT)
FS P/N: S3910-48TS
0 Sold
0 Review
0 Question
Power Supply:
AC Power
66 in DE Warehouse, Get it by May 14, 2024
132 in Global Warehouse, Get it by May 23, 2024
50 in Transit, Get it by Jun 3, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

48-Port Gigabit Ethernet L2+ Managed Switch with Custom Power Modules, 48x Gigabit RJ45, with 4x 10Gb SFP+ Uplinks, Stackable Switch, Broadcom Chip

The S3910-48TS is a gigabit Layer 2+ stackable managed switch with 48x 10/100/1000BASE-T and 4x 10Gb SFP+ uplinks, making it perfect for complex environment deployment. It resists corrosion, dust, and moisture, supports 0°C ~ 50°C operation, and offers 6KV lightning protection. The switch allows customizable power modules based on your specific needs. It equipped with 1+1 hot-swappable dual power supplies and supports 4 units virtual stacking for redundancy and simple management. With Broadcom BCM56150 switch chip, it provides 176 Gbps switching capacity and 132 Mpps forwarding rate, ensuring higher network performance. Additionally, it supports IPv4/IPv6 and rich layer 3 routing features (static routing, OSPF, RIP, RIPng, etc.), enabling flexible deployment for diverse networking demands.

Specifications
Ports
48x 10/100/1000BASE-T RJ45 | 4x 1G/10G SFP+
Jumbo Frame
9216
Stackability
Up to 4 Units
MAC Address
16K
Switching Capacity
176 Gbps
ARP Table
1,000
Forwarding Rate
132 Mpps
Input Voltage
100-240VAC, 50-60Hz, 2A
SDRAM
512MB
Max. Power Consumption
48W
Flash Memory
256MB
Rack Space
1U
Packet Buffer
1.5MB
Dimensions (HxWxD)
1.72''x17.32''x13.68'' (43.6x440x347.6mm)
Power Supply
2 (1+1 Redundancy) Hot-swappable
Operating Temperature
0 to 50ºC (32 to 122°F)
Fan Number
1 Built-in
Mounting Methods
Desktop or Rackmount or Wall-mount
Airflow
Right-to-Left
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Retail Networking Solution Based on Airware
Retail Networking Solution Based on Airware
View products
10G Interconnect
View products

Features

Cloud Platform Enables Unified Management of Branch Networks

Airware unifies the management of network devices, suitable for industries that have branches, like hotel chains, retail chains, company branches, university branches, etc.

BCM56150 Dual-chip Structure Delivers High-speed Network Experience
High integration of key devices can reduce product failure rate and improve reliability.
BCM56150
Broadcom Chip
176 Gbps
Switching Capacity
132 Mpps
Forwarding Rate
1.64μs
Latency
Custom Power Modules
Our modular power supplies can meet custom power requirements. AC switches are typically more capable of handling high-voltage and high-current applications, while DC switches are better suited for lower voltage and current requirements.
1+1 Hot-swappable DC Power Supply
1+1 Hot-swappable AC Power Supply
4 Units Virtual Stacking Improves Network Capacity
4 units same models stacking to increase ports and bandwidth, and the interconnected switches can be managed as a single device to simplify management.
<50ms
Fault Recovery
Single IP
Simplify Management
LACP
Uplink Aggregation
Protect Your Network with CPU Security Feature

It classifies data traffic sent to the CPU, processes the traffic by queue priority, and limits the bandwidth rate as required, protecting the CPU against illegitimate traffic occupancy.

Multiple Management Methods for Easy Network Maintenance

Supporting SNMP, CLI, WEB, SSH, and other methods to deliver a streamlined experience for the device's convenient maintenance and network management without additional cost.

Cloud-based Network
Configuration and debugging online optimized remotely with Airware and Airbox network.
Cloud Operation and Maintenance
24H Network Optimization
Real-time Early Warning
Fault Location
RJ45 Ports
48x 1000BASE-T
24x 1000BASE-T
24x 1000BASE-T
48x 1000BASE-T
8x 1000BASE-T(8 Combo)
SFP Ports
4x 1G SFP
28x 1G SFP
48x 1G SFP
SFP+ Ports
4x 10G SFP+
4x 10G SFP+
4x 10G SFP+
4x 10G SFP+
4x 10G SFP+
Management Layer
L2+
L2+
L2+
L3
L3
L3
Hardware Stacking
Up to 4 Units
Up to 4 Units
Up to 4 Units
Up to 8 Units
Up to 8 Units
Up to 8 Units
1+1 Hot-swappable Power Supplies
yesyes
yesyesyes
QoS, IGMP Snooping, Link Aggregation, IPv6, L3 Static Routing, RIP, OSPF
yesyesyesyesyesyes
Advanced Routing Protocol (BGP/ISIS)
yesyesyes
Advanced Security
yesyesyesyesyesyes
Specifications

48-Port Gigabit Ethernet L2+ Managed Switch with Custom Power Modules, 48x Gigabit RJ45, with 4x 10Gb SFP+ Uplinks, Stackable Switch, Broadcom Chip

The S3910-48TS is a gigabit Layer 2+ stackable managed switch with 48x 10/100/1000BASE-T and 4x 10Gb SFP+ uplinks, making it perfect for complex environment deployment. It resists corrosion, dust, and moisture, supports 0°C ~ 50°C operation, and offers 6KV lightning protection. The switch allows customizable power modules based on your specific needs. It equipped with 1+1 hot-swappable dual power supplies and supports 4 units virtual stacking for redundancy and simple management. With Broadcom BCM56150 switch chip, it provides 176 Gbps switching capacity and 132 Mpps forwarding rate, ensuring higher network performance. Additionally, it supports IPv4/IPv6 and rich layer 3 routing features (static routing, OSPF, RIP, RIPng, etc.), enabling flexible deployment for diverse networking demands.

Specifications
Ports
48x 10/100/1000BASE-T RJ45 | 4x 1G/10G SFP+
Jumbo Frame
9216
Stackability
Up to 4 Units
MAC Address
16K
Switching Capacity
176 Gbps
ARP Table
1,000
Forwarding Rate
132 Mpps
Input Voltage
100-240VAC, 50-60Hz, 2A
SDRAM
512MB
Max. Power Consumption
48W
Flash Memory
256MB
Rack Space
1U
Packet Buffer
1.5MB
Dimensions (HxWxD)
1.72''x17.32''x13.68'' (43.6x440x347.6mm)
Power Supply
2 (1+1 Redundancy) Hot-swappable
Operating Temperature
0 to 50ºC (32 to 122°F)
Fan Number
1 Built-in
Mounting Methods
Desktop or Rackmount or Wall-mount
Airflow
Right-to-Left
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Retail Networking Solution Based on Airware
Retail Networking Solution Based on Airware
View products
10G Interconnect
View products
Features
Cloud Platform Enables Unified Management of Branch Networks

Airware unifies the management of network devices, suitable for industries that have branches, like hotel chains, retail chains, company branches, university branches, etc.

BCM56150 Dual-chip Structure Delivers High-speed Network Experience
High integration of key devices can reduce product failure rate and improve reliability.
BCM56150
Broadcom Chip
176 Gbps
Switching Capacity
132 Mpps
Forwarding Rate
1.64μs
Latency
Custom Power Modules
Our modular power supplies can meet custom power requirements. AC switches are typically more capable of handling high-voltage and high-current applications, while DC switches are better suited for lower voltage and current requirements.
1+1 Hot-swappable DC Power Supply
1+1 Hot-swappable AC Power Supply
4 Units Virtual Stacking Improves Network Capacity
4 units same models stacking to increase ports and bandwidth, and the interconnected switches can be managed as a single device to simplify management.
<50ms
Fault Recovery
Single IP
Simplify Management
LACP
Uplink Aggregation
Protect Your Network with CPU Security Feature

It classifies data traffic sent to the CPU, processes the traffic by queue priority, and limits the bandwidth rate as required, protecting the CPU against illegitimate traffic occupancy.

Multiple Management Methods for Easy Network Maintenance

Supporting SNMP, CLI, WEB, SSH, and other methods to deliver a streamlined experience for the device's convenient maintenance and network management without additional cost.

Cloud-based Network
Configuration and debugging online optimized remotely with Airware and Airbox network.
Cloud Operation and Maintenance
24H Network Optimization
Real-time Early Warning
Fault Location
RJ45 Ports
48x 1000BASE-T
24x 1000BASE-T
24x 1000BASE-T
48x 1000BASE-T
8x 1000BASE-T(8 Combo)
SFP Ports
4x 1G SFP
28x 1G SFP
48x 1G SFP
SFP+ Ports
4x 10G SFP+
4x 10G SFP+
4x 10G SFP+
4x 10G SFP+
4x 10G SFP+
Management Layer
L2+
L2+
L2+
L3
L3
L3
Hardware Stacking
Up to 4 Units
Up to 4 Units
Up to 4 Units
Up to 8 Units
Up to 8 Units
Up to 8 Units
1+1 Hot-swappable Power Supplies
yesyes
yesyesyes
QoS, IGMP Snooping, Link Aggregation, IPv6, L3 Static Routing, RIP, OSPF
yesyesyesyesyesyes
Advanced Routing Protocol (BGP/ISIS)
yesyesyes
Advanced Security
yesyesyesyesyesyes

Questions & Answers

Customer Reviews

Resources

988,00 € (Excl. VAT)

1.175,72 € (Incl. VAT)

66 in DE Warehouse
132 in Global Warehouse