FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about S5810-28FS.
This picture is about S5810-28FS.
This picture is about S5810-28FS.
This picture is about S5810-28FS.
This picture is about S5810-28FS.
This picture is about S5810-28FS.
This picture is about S5810-28FS.
This picture is about S5810-28FS.
This picture is about S5810-28FS.
This picture is about S5810-28FS.

Customized S5810-28FS, 28-Port Gigabit Ethernet L3 Switch, 28 x 1Gb SFP, with 4 x 10Gb SFP+ Uplinks and 8 x 1G RJ45/SFP Combo Ports, Stackable Switch, Broadcom Chip, Support MPLS, Left-to-Right Airflow

#191664
#191664

Broadcom Stacking Airware Cloud MPLS

1.498,00 € (Excl. VAT)
FS P/N: S5810-28FS
1.782,62 € (Incl. VAT)
FS P/N: S5810-28FS
0 Sold
0 Review
1 Question
Power Supply:
AC Power
16 in DE Warehouse, Get it by 17 May, 2024
402 in Global Warehouse, Get it by 28 May, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

28-Port Ethernet L3 Managed Switch with Custom Power Modules, 28x 1Gb SFP, 8x 1G RJ45/SFP Combo and 4x 10Gb SFP+ Uplinks, Stackable Switch, Broadcom Chip

The S5810-28FS aggregation switch is a managed Layer 3 multiservice switch with 8x 1G RJ45/SFP Combo ports and 4x 10G SFP+ uplink ports, allowing seamless interconnection and management of up to 8 units of S5810 series switches as a single device. It features cutting-edge Broadcom chips, delivering 136 Gbps switching capacity and 102 Mpps forwarding rate. The S5810-28FS switch offers customizable power modules and packs with redundant hot-swappable power supplies and variable-speed axial fans for superior performance and reliability. With enhanced Layer 3 functionality, simplified management, flexible IPv6 capabilities, and diverse multicast protocols, S5810 series switches are ideal for aggregating large-scale campus networks and serving as the core of small to medium-sized enterprise networks.

Specifications
Ports
28x 1G SFP, 8x 1G RJ45/SFP Combo | 4x 1G/10G SFP+
Total Number of IPv4/IPv6 Routes
12,000
Switching Capacity
136 Gbps
MAC Address
64K
Forwarding Rate
102 Mpps
Input Voltage
100-240VAC, 50-60Hz, 2A
SDRAM
1GB
Power Output
70W
Flash Memory
512MB
Max. Power Consumption
<55W
Latency
2.704μs
Rack Space
1U
Packet Buffer
4MB
Dimensions (HxWxD)
1.73''x17.32''x11.81'' (44x440x300mm)
Power Supply
2 (1+1 Redundancy) Hot-swappable
Operating Temperature
0 to 50ºC (32 to 122°F)
Fan Number
3 (2+1 Redundancy) Built-in
Storage Temperature
-40 to 70ºC (-40 to 158°F)
Airflow
Left-to-Right
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Wireless Solution Based on Airware
Medium and Large Campus Surveillance Solution
See more
Wireless Solution Based on Airware
View products
Medium and Large Campus Surveillance Solution
View products
10G Interconnect
View products

Features

Cloud Platform Enables Unified Management of Branch Networks

Airware unifies the management of network devices, suitable for industries that have branches, like hotel chains, retail chains, company branches, university branches, etc.

1G Switch with High-speed 10G Uplink
1G SFP ports downlink for access layer, and 10G SFP+ ports for uplinks or virtual stacking to provide flexible network deployment.
BCM56342
Broadcom Chip
136 Gbps
Switching Capacity
102 Mpps
Forwarding Rate
Custom Power Modules
Our modular power supplies can meet custom power requirements. AC switches are typically more capable of handling high-voltage and high-current applications, while DC switches are better suited for lower voltage and current requirements.
1+1 Hot-swappable DC Power Supply
1+1 Hot-swappable AC Power Supply
Support 8 Units Virtual Stacking Between S5810 Series
10G ports can be stacked via transceivers or DAC/AOC cables to increase ports, bandwidth and simplify management.
<50ms
Fault Recovery
Single IP
Simplify Management
LACP
Uplink Aggregation
DHCP Accelerates Network Deployment

DHCP (Dynamic Host Configure Protocol) dynamically allocates IP addresses, simplifies IP address management, and saves more management time.

QoS (Quality of Service) for Better Traffic Control
Provides different priorities to different applications, users, or data flows to reduce packet loss,
latency, and jitter on a network.
Uncontrolled traffic causes network congestion and packet loss
Classify and prioritize traffic for optimum efficiency
MPLS Helps Establish Point-to-point Connections

MPLS enables small and medium-sized operators to create tunnels for their users, which helps build point-to-point connections and achieves intercommunication between user networks.

Cloud-based Network
Configuration and debugging online optimized remotely with Airware and Airbox network.
Cloud Operation and Maintenance
24H Network Optimization
Real-time Early Warning
Fault Location
RJ45 Ports
8x 1000BASE-T
(8 Combo)
48x 1000BASE-T
48x 1000BASE-T
24x 1000BASE-T
24x 1000BASE-T
SFP Ports
28x 1G SFP
48x 1G SFP
4x 1G SFP
SFP+ Ports
4x 10G SFP+
4x 10G SFP+
4x 10G SFP+
4x 10G SFP+
4x 10G SFP+
Management Layer
L3
L3
L3
L2+
L2+
L2+
Hardware Stacking
Up to 8 Units
Up to 8 Units
Up to 8 Units
Up to 4 Units
Up to 4 Units
Up to 4 Units
1+1 Hot-swappable Power Supplies
yesyesyesyesyes
QoS, IGMP Snooping, Link Aggregation, IPv6, L3 Static Routing, RIP, OSPF
yesyesyesyesyesyes
Advanced Routing Protocol (BGP/ISIS)
yesyesyes
Advanced Security
yesyesyesyesyesyes
Specifications

28-Port Ethernet L3 Managed Switch with Custom Power Modules, 28x 1Gb SFP, 8x 1G RJ45/SFP Combo and 4x 10Gb SFP+ Uplinks, Stackable Switch, Broadcom Chip

The S5810-28FS aggregation switch is a managed Layer 3 multiservice switch with 8x 1G RJ45/SFP Combo ports and 4x 10G SFP+ uplink ports, allowing seamless interconnection and management of up to 8 units of S5810 series switches as a single device. It features cutting-edge Broadcom chips, delivering 136 Gbps switching capacity and 102 Mpps forwarding rate. The S5810-28FS switch offers customizable power modules and packs with redundant hot-swappable power supplies and variable-speed axial fans for superior performance and reliability. With enhanced Layer 3 functionality, simplified management, flexible IPv6 capabilities, and diverse multicast protocols, S5810 series switches are ideal for aggregating large-scale campus networks and serving as the core of small to medium-sized enterprise networks.

Specifications
Ports
28x 1G SFP, 8x 1G RJ45/SFP Combo | 4x 1G/10G SFP+
Total Number of IPv4/IPv6 Routes
12,000
Switching Capacity
136 Gbps
MAC Address
64K
Forwarding Rate
102 Mpps
Input Voltage
100-240VAC, 50-60Hz, 2A
SDRAM
1GB
Power Output
70W
Flash Memory
512MB
Max. Power Consumption
<55W
Latency
2.704μs
Rack Space
1U
Packet Buffer
4MB
Dimensions (HxWxD)
1.73''x17.32''x11.81'' (44x440x300mm)
Power Supply
2 (1+1 Redundancy) Hot-swappable
Operating Temperature
0 to 50ºC (32 to 122°F)
Fan Number
3 (2+1 Redundancy) Built-in
Storage Temperature
-40 to 70ºC (-40 to 158°F)
Airflow
Left-to-Right
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Wireless Solution Based on Airware
Medium and Large Campus Surveillance Solution
See more
Wireless Solution Based on Airware
View products
Medium and Large Campus Surveillance Solution
View products
10G Interconnect
View products
Features
Cloud Platform Enables Unified Management of Branch Networks

Airware unifies the management of network devices, suitable for industries that have branches, like hotel chains, retail chains, company branches, university branches, etc.

1G Switch with High-speed 10G Uplink
1G SFP ports downlink for access layer, and 10G SFP+ ports for uplinks or virtual stacking to provide flexible network deployment.
BCM56342
Broadcom Chip
136 Gbps
Switching Capacity
102 Mpps
Forwarding Rate
Custom Power Modules
Our modular power supplies can meet custom power requirements. AC switches are typically more capable of handling high-voltage and high-current applications, while DC switches are better suited for lower voltage and current requirements.
1+1 Hot-swappable DC Power Supply
1+1 Hot-swappable AC Power Supply
Support 8 Units Virtual Stacking Between S5810 Series
10G ports can be stacked via transceivers or DAC/AOC cables to increase ports, bandwidth and simplify management.
<50ms
Fault Recovery
Single IP
Simplify Management
LACP
Uplink Aggregation
DHCP Accelerates Network Deployment

DHCP (Dynamic Host Configure Protocol) dynamically allocates IP addresses, simplifies IP address management, and saves more management time.

QoS (Quality of Service) for Better Traffic Control
Provides different priorities to different applications, users, or data flows to reduce packet loss,
latency, and jitter on a network.
Uncontrolled traffic causes network congestion and packet loss
Classify and prioritize traffic for optimum efficiency
MPLS Helps Establish Point-to-point Connections

MPLS enables small and medium-sized operators to create tunnels for their users, which helps build point-to-point connections and achieves intercommunication between user networks.

Cloud-based Network
Configuration and debugging online optimized remotely with Airware and Airbox network.
Cloud Operation and Maintenance
24H Network Optimization
Real-time Early Warning
Fault Location
RJ45 Ports
8x 1000BASE-T
(8 Combo)
48x 1000BASE-T
48x 1000BASE-T
24x 1000BASE-T
24x 1000BASE-T
SFP Ports
28x 1G SFP
48x 1G SFP
4x 1G SFP
SFP+ Ports
4x 10G SFP+
4x 10G SFP+
4x 10G SFP+
4x 10G SFP+
4x 10G SFP+
Management Layer
L3
L3
L3
L2+
L2+
L2+
Hardware Stacking
Up to 8 Units
Up to 8 Units
Up to 8 Units
Up to 4 Units
Up to 4 Units
Up to 4 Units
1+1 Hot-swappable Power Supplies
yesyesyesyesyes
QoS, IGMP Snooping, Link Aggregation, IPv6, L3 Static Routing, RIP, OSPF
yesyesyesyesyesyes
Advanced Routing Protocol (BGP/ISIS)
yesyesyes
Advanced Security
yesyesyesyesyesyes

Questions & Answers

Customer Reviews

Resources

1.498,00 € (Excl. VAT)

1.782,62 € (Incl. VAT)

16 in DE Warehouse
402 in Global Warehouse