The S5300-12S Ethernet layer 3 switch features 12x 10Gb SFP+. It also supports strong ACL, selective QinQ, 1:1 and N:1 VLAN switching, Ethernet OAM, carrier QoS, and the industrial 10G Ethernet ring network. These functions make the product meet the need of various complex situations.
FS S5300-12S is a new generation of full gigabit smart switch for IP metropolitan area networks, government and enterprise networks, and can be used for scenarios that require high-speed transmission and long-distance connectivity, such as data centers, remote offices and WAN extensions.
![S5300-12S, 12-Port Ethernet L3 Switch, 12 x 10Gb SFP+, Support Stacking This picture is about .](https://resource.fs.com/mall/mainImg/202306161625553jmb7w.jpg)
Click to open expanded view
![S5300-12S, 12-Port Ethernet L3 Switch, 12 x 10Gb SFP+, Support Stacking This picture is about S5300-12S.](https://resource.fs.com/images/202311271754021irnrp.jpg)
![S5300-12S, 12-Port Ethernet L3 Switch, 12 x 10Gb SFP+, Support Stacking This picture is about .](https://resource.fs.com/mall/mainImg/60x60/202306161625553jmb7w.jpg)
![S5300-12S, 12-Port Ethernet L3 Switch, 12 x 10Gb SFP+, Support Stacking This picture is about .](https://resource.fs.com/mall/mainImg/60x60/20230905111714xsfbll.jpg)
![S5300-12S, 12-Port Ethernet L3 Switch, 12 x 10Gb SFP+, Support Stacking This picture is about S5300-12S.](https://resource.fs.com/mall/mainImg/60x60/20240408164205mo86c6.jpg)
![S5300-12S, 12-Port Ethernet L3 Switch, 12 x 10Gb SFP+, Support Stacking This picture is about .](https://resource.fs.com/mall/mainImg/60x60/202306161626131gq8vi.jpg)
![S5300-12S, 12-Port Ethernet L3 Switch, 12 x 10Gb SFP+, Support Stacking This picture is about .](https://resource.fs.com/mall/mainImg/60x60/20230616162557jy6ij2.jpg)
![S5300-12S, 12-Port Ethernet L3 Switch, 12 x 10Gb SFP+, Support Stacking This picture is about .](https://resource.fs.com/mall/mainImg/60x60/20230616162609123kd2.jpg)
S5300-12S, 12-Port Ethernet L3 Switch, 12 x 10Gb SFP+, Support Stacking
12-Port Ethernet L3 Managed Switch, 12x 10Gb SFP+, Support Stacking
Software Spotlights
Support Static/LACP link aggregation, lnterface backup
Support 8 units virtual-stacking
Support URPF, LLDP, VRRP
Support 1+1 power backup, Dying gasp
Support PIM-SM, PIM-DM, IGMP v1/v2/v3
Support IGMP Snooping, IGMP Fast Leave, MVR, IGMP filte
Support industry-level EAPS and ERPS
Support 802.1D (STP), 802.1W (RSTP) and 802.1S (MSTP)
Support BPDU guard, root guard and loopback guard
Support IPv6 Static Routing, RIPng, OSPFv3
Support DHCP server/relay
Support SNMP V1/V2/V3
Equipment-level security
Perfect security authentication mechanisms
Support perfect ring detection mechanism
Support port isolation, DHCP-Snooping TFTP-patterned file upload/download management
Support TFTP, FTP
Support NTP, SPAN, RSPAN
![](https://resource.fs.com/mall/fs_scene_images/20230728095506do0j6f.jpg)
![](https://resource.fs.com/mall/fs_scene_images/2023062816392795bb52.jpg)
![](https://resource.fs.com/mall/fs_scene_images/20230628173359lvet5i.jpg)
RJ45 Ports | — | 4x 1000BASE-T | 8x 1000BASE-T (combo) |
SFP Ports | — | — | 8x 1G SFP (combo) |
SFP+ Ports | 12x 10G SFP+ | 12x 10G SFP+ | 12x 10G SFP+ |
Management Layer | L3 | L2+ | L3 |
Stacking or MLAG | Stacking | MLAG | MLAG |
VLAN, QoS, IGMP Snooping, LACP | |||
Static Routing, RIP, OSPF, BGP | — | ||
1+1 Hot-swappable Power Supplies | — | — |
M***k
Netherlands
W***y
United States
P***e
United States