The S3950-4T12S-R 12-Port Ethernet layer 2+ switch features 12x 10Gb SFP+ and 4x 10/100/1000BASE-T. This managed enterprise switch delivers 248 Gbps switching capacity and 184.5 Mpps forwarding rate for superior processing performance and network reliability. With comprehensive Layer 2 function, MLAG, ARP, VRRP, Static Routing, and a suite of security and management features, S3950-4T12S-R is ideal for large-scale campus network accesses, small and medium-sized network cores and aggregations to meet the needs of high-speed, safe, intelligent enterprise networks and Internet bar market, and can be used for scenarios that require high-speed transmission and long-distance connectivity, such as data centers, remote offices and WAN extensions.
Click to open expanded view
S3950-4T12S-R, 12-Port Ethernet L2+ Managed Switch, 12 x 10Gb SFP+, with 4 x Gigabit RJ45, Support MLAG
S3950-4T12S-R, 12-Port Ethernet L2+ Managed Switch, 12x 10Gb SFP+, with 4x Gigabit RJ45, Support MLAG
Software Spotlights
All ports support MLAG
Connects to other switches and servers by LAG or LACP without other proprietary protocols
Support COS/ DSCP based QoS
Support GVRP, QinQ
Support static/LACP link aggregation
Support static router, RIP
Support Web-based management, Telnet
Support xSTP, ERPS for loop protection
Support IPv4/MAC/ARP ACL
Support SNMP v1/v2/v3, RMON
Support LLDP (802.1ab)
Support static configuration and dynamically learning of MAC address
Support subscriber-class/switch-class/network-class security control
Support IPv4/MAC ACL
Support ARP Inspection and IP Source Guard features
Support CPU Traffic Protection, Storm Control
Support centralized 802.1x authentication feature
Support IGMP snooping
Connectivity Solutions
Features
Using the same model of switches, providing a distributed and redundant architecture for uninterrupted service upgrades, and fault isolation for minimized impact.
effectively add redundancy and up-time protection to any network.
With network-level security and stability capabilities like SSH, ACL, AAA, etc., it defends against network threats for enterprises, campus and financial industry.
RJ45 Ports | 4x 1000BASE-T | 48x 1000BASE-T | — | 8x 1000BASE-T (combo) |
SFP Ports | — | — | 48x 1G SFP | 8x 1G SFP (combo) |
PoE Ports | — | — | — | — |
SFP+ Ports | 12x 10G SFP+ | 4x 10G SFP+ | 4x 10G SFP+ | 12x 10G SFP+ |
25G/40G/100G Ports | — | — | — | — |
Management Layer | L2+ | L3 | L3 | L3 |
Stacking or MLAG | MLAG | MLAG | MLAG | MLAG |
VLAN, QoS, IGMP Snooping, Link Aggregation | ||||
Static Routing, RIP, OSPF, IPv6 support | Support Static Routing, RIP | |||
VxLAN/MPLS/EVPN, Advanced Routing Protocol (BGP/ISIS) | — | Support Advanced Routing Protocol (BGP/ISIS) | ||
1+1 Hot-swappable
Power Supplies | — |
Videos
S3950-4T12S-R, 12-Port Ethernet L2+ Managed Switch, 12x 10Gb SFP+, with 4x Gigabit RJ45, Support MLAG
The S3950-4T12S-R 12-Port Ethernet layer 2+ switch features 12x 10Gb SFP+ and 4x 10/100/1000BASE-T. This managed enterprise switch delivers 248 Gbps switching capacity and 184.5 Mpps forwarding rate for superior processing performance and network reliability. With comprehensive Layer 2 function, MLAG, ARP, VRRP, Static Routing, and a suite of security and management features, S3950-4T12S-R is ideal for large-scale campus network accesses, small and medium-sized network cores and aggregations to meet the needs of high-speed, safe, intelligent enterprise networks and Internet bar market, and can be used for scenarios that require high-speed transmission and long-distance connectivity, such as data centers, remote offices and WAN extensions.
Software Spotlights
All ports support MLAG
Connects to other switches and servers by LAG or LACP without other proprietary protocols
Support COS/ DSCP based QoS
Support GVRP, QinQ
Support static/LACP link aggregation
Support static router, RIP
Support Web-based management, Telnet
Support xSTP, ERPS for loop protection
Support IPv4/MAC/ARP ACL
Support SNMP v1/v2/v3, RMON
Support LLDP (802.1ab)
Support static configuration and dynamically learning of MAC address
Support subscriber-class/switch-class/network-class security control
Support IPv4/MAC ACL
Support ARP Inspection and IP Source Guard features
Support CPU Traffic Protection, Storm Control
Support centralized 802.1x authentication feature
Support IGMP snooping
Using the same model of switches, providing a distributed and redundant architecture for uninterrupted service upgrades, and fault isolation for minimized impact.
effectively add redundancy and up-time protection to any network.
With network-level security and stability capabilities like SSH, ACL, AAA, etc., it defends against network threats for enterprises, campus and financial industry.
RJ45 Ports | 4x 1000BASE-T | 48x 1000BASE-T | — | 8x 1000BASE-T (combo) |
SFP Ports | — | — | 48x 1G SFP | 8x 1G SFP (combo) |
PoE Ports | — | — | — | — |
SFP+ Ports | 12x 10G SFP+ | 4x 10G SFP+ | 4x 10G SFP+ | 12x 10G SFP+ |
25G/40G/100G Ports | — | — | — | — |
Management Layer | L2+ | L3 | L3 | L3 |
Stacking or MLAG | MLAG | MLAG | MLAG | MLAG |
VLAN, QoS, IGMP Snooping, Link Aggregation | ||||
Static Routing, RIP, OSPF, IPv6 support | Support Static Routing, RIP | |||
VxLAN/MPLS/EVPN, Advanced Routing Protocol (BGP/ISIS) | — | Support Advanced Routing Protocol (BGP/ISIS) | ||
1+1 Hot-swappable
Power Supplies | — |
Questions & Answers
Customer Reviews
Resources
830,00 € (Excl. VAT)
987,70 € (Incl. VAT)