FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about S8550-6Q2C.
This picture is about S8550-6Q2C.
This picture is about S8550-6Q2C.
This picture is about S8550-6Q2C.
This picture is about S8550-6Q2C.
This picture is about S8550-6Q2C.
This picture is about S8550-6Q2C.
This picture is about S8550-6Q2C.
This picture is about S8550-6Q2C.
This picture is about S8550-6Q2C.
This picture is about S8550-6Q2C.
This picture is about S8550-6Q2C.

Customized S8550-6Q2C, 8-Port Ethernet L3 Switch, 6 x 40Gb QSFP+, with 2 x 100G QSFP28, Support MPLS, VXLAN-BGP-EVPN, C2P Airflow

#185428
#185428

MLAG VXLAN PTP MPLS LACP

1.238,00 € (Excl. VAT)
FS P/N: S8550-6Q2C
1.473,22 € (Incl. VAT)
FS P/N: S8550-6Q2C
4 Sold
3 Reviews
6 Questions
Power Supply:
AC Power
Power Supply:
Standard License
9 in DE Warehouse, Get it by May 6, 2024
19 in Global Warehouse, Get it by May 17, 2024
10 in Transit, Get it by Jun 11, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

Customized 8-Port Ethernet L3 Switch, 6 x 40Gb QSFP+, with 2 x 100G QSFP28, Support MPLS&MLAG

S8550-6Q2C is a high-performance switch with 6x 40Gb QSFP+, and 2x 100Gb QSFP28 in a compact 1U form factor. The switch comes with the complete system software with comprehensive protocols and applications to facilitate the rapid service deployment and management for traditional Layer 2 and Layer 3 networks. It is packed with hot-swappable power supply, and hot-swappable smart fans for superior processing performance and network reliability.

With the advanced license, S8550-6Q2C can obtain advanced switching functions (including MPLS, LDP, MPLS-L2VPN, MPLS-L3VPN, VXLAN-BGP-EVPN, IPFIX), providing a powerful Layer 3 routing solution for next generation enterprise, data center, Metro and HCI (Hyper Converged Infrastructure) networks.

Specifications
Ports
6x 40G QSFP+ | 2x 100G QSFP28
Switching Capacity
880 Gbps
Mac Address
98K
Forwarding Rate
654.72 Mpps
Latency
0.96μs
Packet Buffer
9MB
Number of VLANs
4096
Flash Memory
8GB
Operating Temperature
0 to 45°C (32 to 113°F)
DRAM
2GB
Jumbo Frame
9600
Power Supply
1 Hot-swappable
MTBF
>50,000 Hours
Fan Number
2x Hot-swappable Fans
IPv4 Routes
12K
Airflow
Front-to-Back
IPv6 Routes
2K
Dimensions (HxWxD)
1.73''x8.46'x13.9' (44×215×355mm)
Storage Temperature
-40 to 70ºC (-40 to 158°F)
Max. Power Consumption
75W
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

40G Interconnect
40G with Server
View products
40G Interconnect
View products

Features

40G/100G Ports for Flexible Deployment in Multiple Scenarios
40G ports for access switch or servers, 100G ports for core switches.
880 Gbps
Switching Capacity
654 Mpps
Forwarding Rate
Layer 3
Layer Type
Traditional 3-Tier Design of Core, Aggregation, and Access
Physical Hot-backup in 1U Space Achieves Double Guarantee
The unique half-U design supports dual redundancy of power and physical links,
ensuring network availability even when a single node power subsystem or link fails.
Two physical redundancy links for access switch in 1U space
Redundant power supply in dual deployment mode
Flexible Deployment Options
It supports 1U space single-machine, dual-machine assembly and wall-mounted deployment, which can easily meet your diverse deployment needs.
Dual-machine Assembly Deployment
Wall-mounted Deployment
MPLS Helps Establish Point-to-point Connections

MPLS enables small and medium-sized operators to create tunnels for their users, which helps build point-to-point connections and achieves intercommunication between user networks.

VXLAN-BGP-EVPN Achieves Arbitrary Migration of Virtual Machines

VXLAN-BGP-EVPN automatically discovers and establishes tunnels, enabling unrestricted and seamless migration of data center virtual machines with no user perception.

MLAG Realizes Uninterrupted Services
Using the same model of switches, providing a distributed and redundant architecture for uninterrupted service upgrades, and fault isolation for minimized impact.
Comprehensive Security Policy Protects from Network Threats

With network-level security and stability capabilities like SSH, ACL, AAA, etc., it defends against network threats for enterprises, campus and financial industry.

Flexible Management Options
Innovative design supports CLI and easy-to-use Web GUI eliminating rip and replace of equipment as network management needs grow.
Management
Web, CLI, Telnet, SSH
Monitoring
SNMP, RMON, Syslog
Automated Configuration
RPC-API
RJ45 Ports
24x 10GBASE-T
8x100/1000/2500BASE-T
48x 10GBASE-T
SFP+ Ports
4x 10G SFP+
25G/40G/100G Ports
6x 40G QSFP+, 2x 100G QSFP28
2x 100G QSFP28
4x 40G QSFP+
32x 100G QSFP28
Management Layer
L3
L3
L2+
L3
L3
Stacking or MLAG
MLAG
MLAG
MLAG
MLAG
VLAN, QoS, IGMP Snooping, Link Aggregation
yesyesyesyesyes
Static Routing, RIP, OSPF, IPv6 support
yesyesyesyesyes
MPLS, LDP, MPLS-L2VPN, MPLS-L3VPN, VXLAN-BGP-EVPN, IPFIX
yesyes
yes
Power Supplies
1 Hot-swappable
1+1 Hot-swappable
1 Built-in
1+1 Hot-swappable
1+1 Hot-swappable
Fan Number
2 (1+1 Redundancy) Hot-swappable
4 (2+2 Redundancy) Hot-swappable
Single built-in fan
4 (3+1 Redundancy) Hot-swappable
4 (3+1 Redundancy) Hot-swappable
Specifications

Customized 8-Port Ethernet L3 Switch, 6 x 40Gb QSFP+, with 2 x 100G QSFP28, Support MPLS&MLAG

S8550-6Q2C is a high-performance switch with 6x 40Gb QSFP+, and 2x 100Gb QSFP28 in a compact 1U form factor. The switch comes with the complete system software with comprehensive protocols and applications to facilitate the rapid service deployment and management for traditional Layer 2 and Layer 3 networks. It is packed with hot-swappable power supply, and hot-swappable smart fans for superior processing performance and network reliability.

With the advanced license, S8550-6Q2C can obtain advanced switching functions (including MPLS, LDP, MPLS-L2VPN, MPLS-L3VPN, VXLAN-BGP-EVPN, IPFIX), providing a powerful Layer 3 routing solution for next generation enterprise, data center, Metro and HCI (Hyper Converged Infrastructure) networks.

Specifications
Ports
6x 40G QSFP+ | 2x 100G QSFP28
Switching Capacity
880 Gbps
Mac Address
98K
Forwarding Rate
654.72 Mpps
Latency
0.96μs
Packet Buffer
9MB
Number of VLANs
4096
Flash Memory
8GB
Operating Temperature
0 to 45°C (32 to 113°F)
DRAM
2GB
Jumbo Frame
9600
Power Supply
1 Hot-swappable
MTBF
>50,000 Hours
Fan Number
2x Hot-swappable Fans
IPv4 Routes
12K
Airflow
Front-to-Back
IPv6 Routes
2K
Dimensions (HxWxD)
1.73''x8.46'x13.9' (44×215×355mm)
Storage Temperature
-40 to 70ºC (-40 to 158°F)
Max. Power Consumption
75W
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
40G Interconnect
40G with Server
View products
40G Interconnect
View products
Features
40G/100G Ports for Flexible Deployment in Multiple Scenarios
40G ports for access switch or servers, 100G ports for core switches.
880 Gbps
Switching Capacity
654 Mpps
Forwarding Rate
Layer 3
Layer Type
Traditional 3-Tier Design of Core, Aggregation, and Access
Physical Hot-backup in 1U Space Achieves Double Guarantee
The unique half-U design supports dual redundancy of power and physical links,
ensuring network availability even when a single node power subsystem or link fails.
Two physical redundancy links for access switch in 1U space
Redundant power supply in dual deployment mode
Flexible Deployment Options
It supports 1U space single-machine, dual-machine assembly and wall-mounted deployment, which can easily meet your diverse deployment needs.
Dual-machine Assembly Deployment
Wall-mounted Deployment
MPLS Helps Establish Point-to-point Connections

MPLS enables small and medium-sized operators to create tunnels for their users, which helps build point-to-point connections and achieves intercommunication between user networks.

VXLAN-BGP-EVPN Achieves Arbitrary Migration of Virtual Machines

VXLAN-BGP-EVPN automatically discovers and establishes tunnels, enabling unrestricted and seamless migration of data center virtual machines with no user perception.

MLAG Realizes Uninterrupted Services
Using the same model of switches, providing a distributed and redundant architecture for uninterrupted service upgrades, and fault isolation for minimized impact.
Comprehensive Security Policy Protects from Network Threats

With network-level security and stability capabilities like SSH, ACL, AAA, etc., it defends against network threats for enterprises, campus and financial industry.

Flexible Management Options
Innovative design supports CLI and easy-to-use Web GUI eliminating rip and replace of equipment as network management needs grow.
Management
Web, CLI, Telnet, SSH
Monitoring
SNMP, RMON, Syslog
Automated Configuration
RPC-API
RJ45 Ports
24x 10GBASE-T
8x100/1000/2500BASE-T
48x 10GBASE-T
SFP+ Ports
4x 10G SFP+
25G/40G/100G Ports
6x 40G QSFP+, 2x 100G QSFP28
2x 100G QSFP28
4x 40G QSFP+
32x 100G QSFP28
Management Layer
L3
L3
L2+
L3
L3
Stacking or MLAG
MLAG
MLAG
MLAG
MLAG
VLAN, QoS, IGMP Snooping, Link Aggregation
yesyesyesyesyes
Static Routing, RIP, OSPF, IPv6 support
yesyesyesyesyes
MPLS, LDP, MPLS-L2VPN, MPLS-L3VPN, VXLAN-BGP-EVPN, IPFIX
yesyes
yes
Power Supplies
1 Hot-swappable
1+1 Hot-swappable
1 Built-in
1+1 Hot-swappable
1+1 Hot-swappable
Fan Number
2 (1+1 Redundancy) Hot-swappable
4 (2+2 Redundancy) Hot-swappable
Single built-in fan
4 (3+1 Redundancy) Hot-swappable
4 (3+1 Redundancy) Hot-swappable

Questions & Answers

Customer Reviews

Resources

1.238,00 € (Excl. VAT)

1.473,22 € (Incl. VAT)

9 in DE Warehouse
19 in Global Warehouse