S5500-48F6S is a high-performance Layer 3 Ethernet switch with 48x 1000M SFP and 6x 10Gb SFP+ ports. The FSOS delivers robust feature support, supporting multiple services like IPv6, VPN and network security based on L2/L3/L4 wire-speed switching service. It also supports non-stop upgrade, continuous forwarding, graceful restarting and redundancy protection.
Built from the ground up with the combination of advanced hardware and software, the switch provides a powerful Layer 3 routing solution for next generation enterprise, data center, Metro and HCI (Hyper Converged Infrastructure) networks.
Click to open expanded view
S5500-48F6S, 48-Port Gigabit Ethernet L3 Switch, 48 x 1G SFP, with 6 x 10Gb SFP+ Uplinks, Support Stacking
S5500-48F6S, 48-Port Gigabit Ethernet L3 Switch, 48 x 1G SFP, with 6 x 10Gb SFP+ Uplinks, Support Stacking
Software Spotlights
Support Static/LACP link aggregation, lnterface backup
Support 8 units virtual-stacking
Support URPF, LLDP, VRRP
Support 1+1 power backup, Dying gasp
Support PIM-SM, PIM-DM, IGMP v1/v2/v3
Support IGMP Snooping, IGMP Fast Leave, MVR, IGMP filter
Support industry-level EAPS and ERPS
Support 802.1D (STP), 802.1W (RSTP) and 802.1S (MSTP)
Support BPDU guard, root guard and loopback guard
Support IPv6 Static Routing, RIPng, OSPFv3, BGP4+
Support DHCP server/relay
Support SNMP V1/V2/V3
Equipment-level security
Perfect security authentication mechanisms
Support perfect ring detection mechanism
Support port isolation, DHCP-Snooping TFTP-patterned file upload/download management
Support TFTP, FTP, SFTP
Support NTP, SPAN, RSPAN
Connectivity Solutions
Features
The dual power supplies can be replaced without shutting down the system, and the variable-speed fans with left-to-right airflow automatically adjust fan speed to reduce power draw.
Voice VLAN makes VoIP do not have to contend with all the broadcasts and other traffic from the data VLAN, ensuring it is transmitted preferentially, reducing packet loss and latency.
RJ45 Ports | — | — | 48x 10/100/1000BASE-T | 48x 10/100/1000BASE-T | 24x 10/100/1000BASE-T |
SFP Ports | 48x 1G SFP | 48x 1G SFP | — | — | 24x 1G SFP |
SFP+ Ports | 6x 10G SFP+ | 4x 10G SFP+ | 6x 10G SFP+ | 4x 10G SFP+ | 6x 10G SFP+ |
Management Layer | L3 | L3 | L3 | L3 | L3 |
Stacking or MLAG | Stacking | MLAG | Stacking | MLAG | Stacking |
VXLAN, EVPN, MPLS | — | — | — | ||
VLAN, QoS, IGMP Snooping, LACP | |||||
Static Routing, RIP, OSPF, IPv6 support | |||||
1+1 Hot-swappable Power Supplies |
Videos
S5500-48F6S, 48-Port Gigabit Ethernet L3 Switch, 48 x 1G SFP, with 6 x 10Gb SFP+ Uplinks, Support Stacking
S5500-48F6S is a high-performance Layer 3 Ethernet switch with 48x 1000M SFP and 6x 10Gb SFP+ ports. The FSOS delivers robust feature support, supporting multiple services like IPv6, VPN and network security based on L2/L3/L4 wire-speed switching service. It also supports non-stop upgrade, continuous forwarding, graceful restarting and redundancy protection.
Built from the ground up with the combination of advanced hardware and software, the switch provides a powerful Layer 3 routing solution for next generation enterprise, data center, Metro and HCI (Hyper Converged Infrastructure) networks.
Software Spotlights
Support Static/LACP link aggregation, lnterface backup
Support 8 units virtual-stacking
Support URPF, LLDP, VRRP
Support 1+1 power backup, Dying gasp
Support PIM-SM, PIM-DM, IGMP v1/v2/v3
Support IGMP Snooping, IGMP Fast Leave, MVR, IGMP filter
Support industry-level EAPS and ERPS
Support 802.1D (STP), 802.1W (RSTP) and 802.1S (MSTP)
Support BPDU guard, root guard and loopback guard
Support IPv6 Static Routing, RIPng, OSPFv3, BGP4+
Support DHCP server/relay
Support SNMP V1/V2/V3
Equipment-level security
Perfect security authentication mechanisms
Support perfect ring detection mechanism
Support port isolation, DHCP-Snooping TFTP-patterned file upload/download management
Support TFTP, FTP, SFTP
Support NTP, SPAN, RSPAN
The dual power supplies can be replaced without shutting down the system, and the variable-speed fans with left-to-right airflow automatically adjust fan speed to reduce power draw.
Voice VLAN makes VoIP do not have to contend with all the broadcasts and other traffic from the data VLAN, ensuring it is transmitted preferentially, reducing packet loss and latency.
RJ45 Ports | — | — | 48x 10/100/1000BASE-T | 48x 10/100/1000BASE-T | 24x 10/100/1000BASE-T |
SFP Ports | 48x 1G SFP | 48x 1G SFP | — | — | 24x 1G SFP |
SFP+ Ports | 6x 10G SFP+ | 4x 10G SFP+ | 6x 10G SFP+ | 4x 10G SFP+ | 6x 10G SFP+ |
Management Layer | L3 | L3 | L3 | L3 | L3 |
Stacking or MLAG | Stacking | MLAG | Stacking | MLAG | Stacking |
VXLAN, EVPN, MPLS | — | — | — | ||
VLAN, QoS, IGMP Snooping, LACP | |||||
Static Routing, RIP, OSPF, IPv6 support | |||||
1+1 Hot-swappable Power Supplies |
Questions & Answers
Customer Reviews
Resources
1.298,00 € (Excl. VAT)
1.544,62 € (Incl. VAT)