FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about AM-OM4LCDX.
This picture is about AM-OM4LCDX.
This picture is about AM-OM4LCDX.
This picture is about AM-OM4LCDX.
This picture is about AM-OM4LCDX.
This picture is about AM-OM4LCDX.
This picture is about AM-OM4LCDX.
This picture is about AM-OM4LCDX.
This picture is about AM-OM4LCDX.
This picture is about AM-OM4LCDX.

20m (66ft) LC UPC to LC UPC Duplex OM4 Multimode Indoor Armored PVC (OFCR) 3.0mm Fiber Optic Patch Cable

#182478
#182478

BIF Indoor Rodents Resistance

46,00 € (Excl. VAT)
FS P/N: AM-OM4LCDX
54,74 € (Incl. VAT)
FS P/N: AM-OM4LCDX
294 Sold
77 Reviews
0 Question
20 in Transit, Get it by Jul 5, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

OM4 50/125 Multimode LC/UPC to LC/UPC Duplex Indoor Armored Fiber Optic Cable

Armored fiber optic cable with built-in metal armor can provide stronger protection from optical fibers than standard fiber optic cables. The rugged armored cables allow optical fiber to be installed in the most hazardous areas, including environments with slight dust, oil, gas, moisture, or even damage-causing rodents and pests.

Specifications
Connector Type
LC to LC
Polish Type
UPC to UPC
Fiber Mode
OM4 50/125μm
Fiber Count
Duplex
Fiber Grade
Bend Insensitive
Min. Bend Radius
20/10D (Dynamic/Static)
Cable Diameter
3.0mm
Cable Jacket
PVC (OFNR)
Fiber Cords Structure
Single Armored, Stainless Steel Tube
Tensile Load
120/225N (Long/Short Term)
Insertion Loss
≤0.3dB
Return Loss
≥30dB
Operating Temperature
-25 to 70°C (-13 to 158℉)
Storage Temperature
-25 to 70°C (-13 to 158℉)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Scenario 1
View products
Scenario 2
View products

Features

Tough Steel Tube Protects Network Connection Further
Stainless steel tube can provide good protection against optical fiber breakage and be used in a slight oil, gas and moisture environment, which ensure the operation of the network.
Trampling Resistance
Moisture Resistance
Gas Resistance
Oil Resistance
Rodents/Pests Resistance

20/10D Min. Bend Radius

The BIF allows tighter cable bends for slack storage and routing.

Zirconia Ceramic Ferrule

The precision ferrules reach up to 500 times insertions lifespan.

120-225N Tensile Strength

The pull-resistant cable prevents breaking and prolongs the life.

Meet the Various Indoor Installation Needs

Exceptional durability of armored fiber cables is suitable for network cabinet connection, ceiling channel wiring and under-floor wiring in data center.

Fiber Count
Duplex / 2 Fibers
Duplex / 2 Fibers
Duplex / 2 Fibers
Duplex / 2 Fibers
Fiber Grade
Bend Insensitive
Bend Insensitive
Bend Insensitive
Bend Insensitive
Jacket
PVC
PVC
PVC
PVC
Cable Diameter
3.0mm
2.0mm
2.0mm
2.0mm
Insertion Loss
≤0.3dB
≤0.3dB
≤0.15dB
≤0.2dB
Min. Bend Radius
(Fiber Cable)
20/10D
(Dynamic/Static)
20/10D
(Dynamic/Static)
20/10D
(Dynamic/Static)
20/10D
(Dynamic/Static)
Operating Temperature
-25 to 70°C (-13 to 158℉)
-20 to 70°C (-4 to 158℉)
-20 to 70°C (-4 to 158℉)
-20 to 70°C (-4 to 158℉)
Application
Indoor, Hazardous Areas
Indoor, General Building
Indoor, High Bandwith and Low-Loss Connections
Indoor, High Density Cabling
Specifications

OM4 50/125 Multimode LC/UPC to LC/UPC Duplex Indoor Armored Fiber Optic Cable

Armored fiber optic cable with built-in metal armor can provide stronger protection from optical fibers than standard fiber optic cables. The rugged armored cables allow optical fiber to be installed in the most hazardous areas, including environments with slight dust, oil, gas, moisture, or even damage-causing rodents and pests.

Specifications
Connector Type
LC to LC
Polish Type
UPC to UPC
Fiber Mode
OM4 50/125μm
Fiber Count
Duplex
Fiber Grade
Bend Insensitive
Min. Bend Radius
20/10D (Dynamic/Static)
Cable Diameter
3.0mm
Cable Jacket
PVC (OFNR)
Fiber Cords Structure
Single Armored, Stainless Steel Tube
Tensile Load
120/225N (Long/Short Term)
Insertion Loss
≤0.3dB
Return Loss
≥30dB
Operating Temperature
-25 to 70°C (-13 to 158℉)
Storage Temperature
-25 to 70°C (-13 to 158℉)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Scenario 1
View products
Scenario 2
View products
Features
Tough Steel Tube Protects Network Connection Further
Stainless steel tube can provide good protection against optical fiber breakage and be used in a slight oil, gas and moisture environment, which ensure the operation of the network.
Trampling Resistance
Moisture Resistance
Gas Resistance
Oil Resistance
Rodents/Pests Resistance

20/10D Min. Bend Radius

The BIF allows tighter cable bends for slack storage and routing.

Zirconia Ceramic Ferrule

The precision ferrules reach up to 500 times insertions lifespan.

120-225N Tensile Strength

The pull-resistant cable prevents breaking and prolongs the life.

Meet the Various Indoor Installation Needs

Exceptional durability of armored fiber cables is suitable for network cabinet connection, ceiling channel wiring and under-floor wiring in data center.

Fiber Count
Duplex / 2 Fibers
Duplex / 2 Fibers
Duplex / 2 Fibers
Duplex / 2 Fibers
Fiber Grade
Bend Insensitive
Bend Insensitive
Bend Insensitive
Bend Insensitive
Jacket
PVC
PVC
PVC
PVC
Cable Diameter
3.0mm
2.0mm
2.0mm
2.0mm
Insertion Loss
≤0.3dB
≤0.3dB
≤0.15dB
≤0.2dB
Min. Bend Radius
(Fiber Cable)
20/10D
(Dynamic/Static)
20/10D
(Dynamic/Static)
20/10D
(Dynamic/Static)
20/10D
(Dynamic/Static)
Operating Temperature
-25 to 70°C (-13 to 158℉)
-20 to 70°C (-4 to 158℉)
-20 to 70°C (-4 to 158℉)
-20 to 70°C (-4 to 158℉)
Application
Indoor, Hazardous Areas
Indoor, General Building
Indoor, High Bandwith and Low-Loss Connections
Indoor, High Density Cabling

Questions & Answers

Customer Reviews

Resources

46,00 € (Excl. VAT)

54,74 € (Incl. VAT)

20 in Transit