FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about FHD-1MTP12LCDOM5A.
00:31
This picture is about FHD-1MTP12LCDOM5A.
This picture is about FHD-1MTP12LCDOM5A.
This picture is about FHD-1MTP12LCDOM5A.
This picture is about FHD-1MTP12LCDOM5A.
This picture is about FHD-1MTP12LCDOM5A.
This picture is about FHD-1MTP12LCDOM5A.
This picture is about FHD-1MTP12LCDOM5A.
This picture is about FHD-1MTP12LCDOM5A.
This picture is about FHD-1MTP12LCDOM5A.
This picture is about FHD-1MTP12LCDOM5A.
This picture is about FHD-1MTP12LCDOM5A.
This picture is about FHD-1MTP12LCDOM5A.
This picture is about FHD-1MTP12LCDOM5A.
This picture is about FHD-1MTP12LCDOM5A.
This picture is about FHD-1MTP12LCDOM5A.

FHD MTP®-24 Cassette, 24 Fibers OM5 Multimode, Type A, MTP® to 12 x LC Duplex, 0.35dB max

#174250
#174250

96F in 1U Used with the Method A Trunk

224,91 € (Incl. VAT)
FS P/N: FHD-1MTP12LCDOM5A
84 Sold
2 Reviews
3 Questions
Pre-order, Ship by 02 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

FHD® 24 Fibers Elite MTP®-24 to LC Duplex Fiber Optic Plug-N-Play Cassette, 24 Strands OM5 50/125μm MMF

FHD (FS High Density) series MTP® fiber cassette modules offer 24-fiber MTP® adapter on the rear of the units routed to duplex LC adapters on the front patch field, which interconnect with high density fiber cable assemblies for multiple applications.

The MTP®-24 cassette enables high-density, cost-effective 10G deployments and the simplest migration to 40G, 100G, and even 400G. The cassette allows 96 fiber connections to be deployed in the FHD series rack unit (1 RU).

Specifications
Fiber Count
24 Fibers
Fiber Mode
OM5 50/125μm
Front Connector Type
LC UPC Duplex (Lime Green)
Number of LC Port
12 Ports
Rear Connector Type
US Conec MTP® APC (Pinned)
Number of MTP® Port
1 Port
MTP Adapter
Key Up to Key Down
Housing Type
Cassette
Material of Sleeve
Zirconia Ceramic
Material of Cassette Body
Aluminium (AL5052)
Polarity
Type A
Dimensions (HxWxD)
1.38''x4.29''x4.64'' (35x109x118mm)
Insertion Loss
MTP≤0.35dB, LC≤0.2dB
Return Loss
MTP≥20dB, LC≥30dB
Standard
RoHS Compliant
Application
Matching for FHD Series Enclosures
* MTP is a registered trademark of US Conec Ltd. US Conec and FS.COM partner on supplying high performance MTP series products.
.
* FHD is a registered trademark of FS.COM Ltd.
.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Functional Design for Rapid Deployment

FHD (FS High Density) fiber optic cassettes snap quickly into the enclosures and modular design makes it easier to deploy or expand your infrastructure as your future network speed rates grow.

Clear Numbering

Visible port identification helps to follow array connection

Push-lock Rivets

Tool-less snap installation for easier moves, adds, and changes

Zirconia Ceramic Sleeves

High precision to ensure maximum connection between cables

Ultra Low Insertion Loss for Stable & Reliable Network

With US Conec MTP® connectors and Corning fibers, it assures low insertion loss and power penalties in tight power budgets, high-speed network environments.

Manage and Maintain Fiber Optic Links via Adapter Colors
Versatile Solutions for Different Network Requirements
Up to 96 LC fibers in 1U space, the cassettes can be mounted in FHD (FS High Density) series rack mount enclosures used in data center or enterprise.

Unique one-piece structure for fast deployment

Patching, cross-connect or splicing in a minimum space

products/174250.html
FHD-1MTP12LCDOM5A
products/174251.html
FHD-1MTP12LCDOM5AF
products/174246.html
FHD-1MTP6LCDOM5A
products/174247.html
FHD-1MTP6LCDOM5AF
products/174248.html
FHD-2MTP12LCDOM5A
products/174249.html
FHD-2MTP12LCDOM5AF
Fiber Mode
OM5 50/125μm
OM5 50/125μm
OM5 50/125μm
OM5 50/125μm
OM5 50/125μm
OM5 50/125μm
Fiber Count
24 Fibers
24 Fibers
12 Fibers
12 Fibers
24 Fibers
24 Fibers
Number of LC Port
12 Ports
12 Ports
6 Ports
6 Ports
12 Ports
12 Ports
Number of MTP® Port
1 Port
1 Port
1 Port
1 Port
2 Ports
2 Ports
Polarity
Type A
Type AF
Type A
Type AF
Type A
Type AF
Trunk Method
Used with the Method A Trunk
Used with the Method A Trunk
Used with the Method A Trunk
Used with the Method A Trunk
Used with the Method A Trunk
Used with the Method A Trunk
Cassette Method
MTP® Cassettes (A to AF)
MTP® Cassettes (A to AF)
MTP® Cassettes (A to AF)
MTP® Cassettes (A to AF)
MTP® Cassettes (A to AF)
MTP® Cassettes (A to AF)
Questions & Answers
Ask a question
All (3)Matching Product (1)Polarity Type (1)
Customer Reviews
Write a review
5.0
5 stars
4 stars
3 stars
2 stars
1 star
2
0
0
0
0

R***y

United States

February 09, 2024
5.0
Simplified snap installation without the need for tools, makes moves, additions, and changes more convenient. Great!
Verified Purchase
Helpful 3
Comment 0

Д***в

Russian Federation

December 28, 2023
5.0
The website provides comprehensive content that allows me to have a thorough understanding of your products. I will continue to choose FS in the future!
Verified Purchase
Helpful 4
Comment 0
See all reviews
Resources
Recently Viewed