FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about AM-12FMTPOM4.
This picture is about AM-12FMTPOM4.
This picture is about AM-12FMTPOM4.
This picture is about AM-12FMTPOM4.
This picture is about AM-12FMTPOM4.
This picture is about AM-12FMTPOM4.
This picture is about AM-12FMTPOM4.
This picture is about AM-12FMTPOM4.
This picture is about AM-12FMTPOM4.
This picture is about AM-12FMTPOM4.

2m (7ft) MTP®-12 (Female) to MTP®-12 (Female) OM4 Multimode Elite Armored Trunk Cable, 12 Fibers, Type B, Plenum (OFNP), Magenta

#174100
#174100

BIF Indoor Rodents Resistance

74,00 € (Excl. VAT)
FS P/N: AM-12FMTPOM4
88,06 € (Incl. VAT)
FS P/N: AM-12FMTPOM4
0 Sold
0 Review
2 Questions
Pre-order, Ship by 06 Jun, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

2m (7ft) MTP®-12 (Female) to MTP®-12 (Female) OM4 Multimode Elite Armored Trunk Cable, 12 Fibers, Type B, Plenum (OFNP), Magenta

Armored fiber optic cable with build-in metal armor can provide stronger protection of the optical fibers than standards fiber optic cables. The rugged armored cables allow optical fiber to be installed in the most hazardous areas, including environments with slight dust, oil, gas, moisture, or even damage-causing rodents and pests.

Please note: The US Conec MTP® connectors are fully compliant with the MPO standards, achieving higher performance levels when compared to generic MPO connectors.This cable is ROHS compliant.

Specifications
Connector A
US Conec MTP® Female (Pinless)
Connector B
US Conec MTP® Female (Pinless)
Fiber Mode
OM4 50/125μm
Wavelength
850/1300nm
Fiber Count
12 Fibers
Fiber Grade
G.651
40/100G Ethernet Distance
150m at 850nm
10G Ethernet Distance
400m at 850nm
Polish Type
UPC to UPC
Minimum Bend Radius
10mm
Insertion Loss
0.35dB Max (0.15dB Typ.)
Return Loss
≥20dB
Attenuation at 850nm
≤2.8dB/km
Attenuation at 1300nm
≤0.8dB/km
Cable Diameter
3.0mm
Cable Jacket
Plenum (OFNP)
Fiber Cords Structure
Single Armored, Stainless Steel Tube
Tensile Strength
200/400N (Long/Short Term)
Operating Temperature
-20 to 60°C (-4 to 140℉)
Storage Temperature
-20 to 85°C (-4 to 185℉)
*MTP is a registered trademark of US Conec Ltd. US Conec and FS.COM partner on supplying high performance MTP series products.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

See more
Parallel to Parallel
View products
Trunk Cabling
View products
Trunk Cabling
View products

Features

Tough Steel Tube Protects Network Connection Further
Stainless steel tube can provide good protection against optical fiber breakage and be used in a slight oil, gas and moisture environment, which ensure the operation of the network.
Trampling Resistance
Moisture Resistance
Gas Resistance
Oil Resistance
Rodents/Pests Resistance
Superior Workmanship Guarantees Stable Transmission
MTP® connectors are the proven and trusted MPO style format offering state-of-the-art multi-fiber and mechanical performance.
0.35dB Max. IL
Delivers stable signal all the time and achieves flexible system design.
Integrated Push-Pull Sleeve
Easier mating and unmating in extremely dense applications.
Protective Dust Cover
Reduces the risk of connector damage and extends the use time.
Corning ClearCurve® Fiber Guarantees High Performance

Excellent bending and compression resistance make it an ideal choice for high density cabling.

10mm Min. Bend Radius

Allows tighter cable bends for slack storage and routing.

200-400N Tensile Strength

The pull-resistant cable prevents breaking and prolongs the life.

Plenum (OFNP) Outer Jacket

Fire resistance and low smoke to minimize damage.

High Density Cabling for Various Environments
Minimize waste, optimize cable management, speed deployment, and improve flexibility and manageability for lower installation costs.
Data Centers
Storage Area Networks (SAN)
Communications Rooms
Meet the Various Indoor Installation Needs
Armored patch cables of OFNP material make them suitable for various applications of horizontal cabling.
Cabling in Buildings
Indoor Fiber Access Cabling
Data Center Fiber Cabling
Specifications

2m (7ft) MTP®-12 (Female) to MTP®-12 (Female) OM4 Multimode Elite Armored Trunk Cable, 12 Fibers, Type B, Plenum (OFNP), Magenta

Armored fiber optic cable with build-in metal armor can provide stronger protection of the optical fibers than standards fiber optic cables. The rugged armored cables allow optical fiber to be installed in the most hazardous areas, including environments with slight dust, oil, gas, moisture, or even damage-causing rodents and pests.

Please note: The US Conec MTP® connectors are fully compliant with the MPO standards, achieving higher performance levels when compared to generic MPO connectors.This cable is ROHS compliant.

Specifications
Connector A
US Conec MTP® Female (Pinless)
Connector B
US Conec MTP® Female (Pinless)
Fiber Mode
OM4 50/125μm
Wavelength
850/1300nm
Fiber Count
12 Fibers
Fiber Grade
G.651
40/100G Ethernet Distance
150m at 850nm
10G Ethernet Distance
400m at 850nm
Polish Type
UPC to UPC
Minimum Bend Radius
10mm
Insertion Loss
0.35dB Max (0.15dB Typ.)
Return Loss
≥20dB
Attenuation at 850nm
≤2.8dB/km
Attenuation at 1300nm
≤0.8dB/km
Cable Diameter
3.0mm
Cable Jacket
Plenum (OFNP)
Fiber Cords Structure
Single Armored, Stainless Steel Tube
Tensile Strength
200/400N (Long/Short Term)
Operating Temperature
-20 to 60°C (-4 to 140℉)
Storage Temperature
-20 to 85°C (-4 to 185℉)
*MTP is a registered trademark of US Conec Ltd. US Conec and FS.COM partner on supplying high performance MTP series products.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
See more
Parallel to Parallel
View products
Trunk Cabling
View products
Trunk Cabling
View products
Features
Tough Steel Tube Protects Network Connection Further
Stainless steel tube can provide good protection against optical fiber breakage and be used in a slight oil, gas and moisture environment, which ensure the operation of the network.
Trampling Resistance
Moisture Resistance
Gas Resistance
Oil Resistance
Rodents/Pests Resistance
Superior Workmanship Guarantees Stable Transmission
MTP® connectors are the proven and trusted MPO style format offering state-of-the-art multi-fiber and mechanical performance.
0.35dB Max. IL
Delivers stable signal all the time and achieves flexible system design.
Integrated Push-Pull Sleeve
Easier mating and unmating in extremely dense applications.
Protective Dust Cover
Reduces the risk of connector damage and extends the use time.
Corning ClearCurve® Fiber Guarantees High Performance

Excellent bending and compression resistance make it an ideal choice for high density cabling.

10mm Min. Bend Radius

Allows tighter cable bends for slack storage and routing.

200-400N Tensile Strength

The pull-resistant cable prevents breaking and prolongs the life.

Plenum (OFNP) Outer Jacket

Fire resistance and low smoke to minimize damage.

High Density Cabling for Various Environments
Minimize waste, optimize cable management, speed deployment, and improve flexibility and manageability for lower installation costs.
Data Centers
Storage Area Networks (SAN)
Communications Rooms
Meet the Various Indoor Installation Needs
Armored patch cables of OFNP material make them suitable for various applications of horizontal cabling.
Cabling in Buildings
Indoor Fiber Access Cabling
Data Center Fiber Cabling

Questions & Answers

Customer Reviews

Resources

74,00 € (Excl. VAT)

88,06 € (Incl. VAT)

Pre-order