FC550S is an All-in-one Portable ConferenceCam with speakerphone for all business teams, designed for 1-8 people rooms, home offices and on the go. The built-in 4 omnidirectional microphone arrays and full-frequency speaker, usb plug and play, enable 5-meter full dupex two-way communication and stable HD audio and video conference experience.
Click to open expanded view
FC550S Full HD 1080P All-in-one Video Conference Camera for Small & Midsize Rooms Desktops, with 4 Microphones & 100° HFOV, USB Plug and Play
FC550S Full HD 1080P All-in-one Desktop Video Conference Camera
Connectivity Solutions
Features
Built-in 1080P camera, omnidirectional microphones and full-frequency speaker highly integrate all the functions conference needs and reduce wiring and make video communication easier.
With the camera on/off button, microphone mute button, increase volume and decrease volume button, adjust the meeting mode at any time to improve the concentration of participants.
USB 2.0 plug-and-play connectivity makes FC550S a breeze to deploy and use. Simply connect the camera to the PC or Mac, and you can voice and video.
The compatibility is super wide for major softwares like Skype, Zoom, BlueJeans, Microsoft Teams, etc. And support with Windows, Mac OS, Smart TV and others.
Resolution | 1080p@30fps | 4K@30fps | 1080p@30fps | 4K@30fps | 1080p@30fps | 4K@30fps |
Horizontal Field of View | 100° | 110° | 108° | 120° | 72.5° | 71° |
Optical Zoom | — | — | — | — | 12X | 12X |
Digital Zoom | — | 5X | 4X | 8X | 16X | — |
PTZ | — | MPT/EPTZ | EPTZ | EPTZ | ||
Microphones | 4 | 4 | 2 | 2 | — | — |
Speaker | — | — | — | — | ||
WDR | — | |||||
2D,3D Digital Noise Reduction | ||||||
Backlight Compensation | — | |||||
Connection Mode | USB 2.0 | USB 2.0/3.0 | USB 2.0 | USB 3.0 | USB 2.0 | USB 3.0 |
USB Cable Length | 1.5m | 2m | 3m | 1.5m | 3m | — |
FC550S Full HD 1080P All-in-one Desktop Video Conference Camera
FC550S is an All-in-one Portable ConferenceCam with speakerphone for all business teams, designed for 1-8 people rooms, home offices and on the go. The built-in 4 omnidirectional microphone arrays and full-frequency speaker, usb plug and play, enable 5-meter full dupex two-way communication and stable HD audio and video conference experience.
Built-in 1080P camera, omnidirectional microphones and full-frequency speaker highly integrate all the functions conference needs and reduce wiring and make video communication easier.
With the camera on/off button, microphone mute button, increase volume and decrease volume button, adjust the meeting mode at any time to improve the concentration of participants.
USB 2.0 plug-and-play connectivity makes FC550S a breeze to deploy and use. Simply connect the camera to the PC or Mac, and you can voice and video.
The compatibility is super wide for major softwares like Skype, Zoom, BlueJeans, Microsoft Teams, etc. And support with Windows, Mac OS, Smart TV and others.
Resolution | 1080p@30fps | 4K@30fps | 1080p@30fps | 4K@30fps | 1080p@30fps | 4K@30fps |
Horizontal Field of View | 100° | 110° | 108° | 120° | 72.5° | 71° |
Optical Zoom | — | — | — | — | 12X | 12X |
Digital Zoom | — | 5X | 4X | 8X | 16X | — |
PTZ | — | MPT/EPTZ | EPTZ | EPTZ | ||
Microphones | 4 | 4 | 2 | 2 | — | — |
Speaker | — | — | — | — | ||
WDR | — | |||||
2D,3D Digital Noise Reduction | ||||||
Backlight Compensation | — | |||||
Connection Mode | USB 2.0 | USB 2.0/3.0 | USB 2.0 | USB 3.0 | USB 2.0 | USB 3.0 |
USB Cable Length | 1.5m | 2m | 3m | 1.5m | 3m | — |
Questions & Answers
Customer Reviews
Resources
199,00 € (Excl. VAT)
236,81 € (Incl. VAT)