FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about MCX653106A-HDAT-SP.
This picture is about MCX653106A-HDAT-SP.

NVIDIA Mellanox MCX653106A-HDAT ConnectX®-6 InfiniBand/Ethernet Adapter Card 200GbE/HDR, Dual-Port QSFP56, PCIe 4.0 x 16, Tall&Short Bracket

#168438
#168438

200G Dual-Port QSFP56 PCIe 4.0 x16 InfiniBand & Ethernet

1.608,00 € (Excl. VAT)
FS P/N: MCX653106A-HDAT-SP
1.913,52 € (Incl. VAT)
FS P/N: MCX653106A-HDAT-SP
435 Sold
3 Reviews
15 Questions
Available for back order, Get It By Jan 31, 2025
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
1-Year Warranty
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

NVIDIA MCX653106A-HDAT ConnectX-6 VPI Adapter Card, 200Gb/s Dual-Port QSFP56, PCIe 4.0 x16, Tall&Short Bracket

ConnectX-6 Virtual Protocol Interconnect (VPI) cards are a groundbreaking addition to the ConnectX series of industry-leading network adapter cards. Providing two ports of 200Gb/s for InfiniBand and Ethernet connectivity, sub-600ns latency and 215 million messages per second. Additionally, these cards offer advanced storage capabilities and NVIDIA In-Network Computing acceleration that improve performance and scalability.
ConnectX-6 VPI cards enable the highest performance and most flexible solution aimed at meeting the continually growing demands of data center, high performance computing (HPC), AI, and hyperscale cloud infrastructures.

Specifications
Brand
Nvidia
Technology
InfiniBand/Ethernet
Ports
Dual
Max Speed
HDR and 200Gb/s
Interface Type
QSFP56
Host Interface
PCIe 4.0x16, 16.0GT/s
RoHS Compliant
Yes
RDMA
Yes
SR-IOV
Yes
Max. Power Consumption
23.6W
Adapter Card Size(W×D)
6.6"x 2.71" (167.65mmx 68.90mm)
Supported operating systems
Linux, Windows, VMware
Operating Temperature
0 °C to 55 °C
Storage Temperature
-40 °C to 70 °C
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

See more
200G-to-200G Link for Infiniband Switch-to-Server
View products
400G-to-200G Link for Ethernet Switch-to-Server
View products
AI Solution with ConnectX-6
View products

Features

ConnectX InfiniBand Adapters Deliver Unparalleled Performance and Efficiency

RDMA Technology Empowers EDC and HPC

RDMA allows real CPU offloads and kernel bypass, and, as such, RDMA-based applications provide better utilization of network HW resources while increasing speed and lowering link latencies.

QoS (Quality of Service) for Better Traffic Control

InfiniBand is the only high-performance interconnect solution with proven quality-of-service capabilities, resulting in unmatched network efficiency.

In-Network Computing and Security Offloads

Further offloading computations to the network with in-network computing and memory capabilities, saving CPU cycles and increasing network efficiency.

Ports
Dual-Port QSFP56
Single-Port QSFP56
Dual-Port QSFP56
Single-Port QSFP56
PCIe Interface
PCIe 4.0x 16
PCIe 4.0x 16
PCIe 4.0x 16
PCIe 4.0x 16
Support InfiniBand Data Rate
SDR/DDR/QDR FDR/EDR/HDR
SDR/DDR/QDR FDR/EDR/HDR
SDR/DDR/QDR FDR/EDR/HDR100
SDR/DDR/QDR FDR/EDR/HDR100
Support Ethernet Data Rate
1/10/25/40/50/200 Gb/s
1/10/25/40/50/200 Gb/s
1/10/25/40/50/100 Gb/s
1/10/25/40/50/100 Gb/s
RDMA
yesyesyesyes
ASAP2 (Virtual Switch offload)
yesyesyesyes
SR-IOV
yesyesyesyes
Hardware-based I/O Virtualization
yesyesyesyes
Specifications

NVIDIA MCX653106A-HDAT ConnectX-6 VPI Adapter Card, 200Gb/s Dual-Port QSFP56, PCIe 4.0 x16, Tall&Short Bracket

ConnectX-6 Virtual Protocol Interconnect (VPI) cards are a groundbreaking addition to the ConnectX series of industry-leading network adapter cards. Providing two ports of 200Gb/s for InfiniBand and Ethernet connectivity, sub-600ns latency and 215 million messages per second. Additionally, these cards offer advanced storage capabilities and NVIDIA In-Network Computing acceleration that improve performance and scalability.
ConnectX-6 VPI cards enable the highest performance and most flexible solution aimed at meeting the continually growing demands of data center, high performance computing (HPC), AI, and hyperscale cloud infrastructures.

Specifications
Brand
Nvidia
Technology
InfiniBand/Ethernet
Ports
Dual
Max Speed
HDR and 200Gb/s
Interface Type
QSFP56
Host Interface
PCIe 4.0x16, 16.0GT/s
RoHS Compliant
Yes
RDMA
Yes
SR-IOV
Yes
Max. Power Consumption
23.6W
Adapter Card Size(W×D)
6.6"x 2.71" (167.65mmx 68.90mm)
Supported operating systems
Linux, Windows, VMware
Operating Temperature
0 °C to 55 °C
Storage Temperature
-40 °C to 70 °C
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
See more
200G-to-200G Link for Infiniband Switch-to-Server
View products
400G-to-200G Link for Ethernet Switch-to-Server
View products
AI Solution with ConnectX-6
View products
Features
ConnectX InfiniBand Adapters Deliver Unparalleled Performance and Efficiency

RDMA Technology Empowers EDC and HPC

RDMA allows real CPU offloads and kernel bypass, and, as such, RDMA-based applications provide better utilization of network HW resources while increasing speed and lowering link latencies.

QoS (Quality of Service) for Better Traffic Control

InfiniBand is the only high-performance interconnect solution with proven quality-of-service capabilities, resulting in unmatched network efficiency.

In-Network Computing and Security Offloads

Further offloading computations to the network with in-network computing and memory capabilities, saving CPU cycles and increasing network efficiency.

Ports
Dual-Port QSFP56
Single-Port QSFP56
Dual-Port QSFP56
Single-Port QSFP56
PCIe Interface
PCIe 4.0x 16
PCIe 4.0x 16
PCIe 4.0x 16
PCIe 4.0x 16
Support InfiniBand Data Rate
SDR/DDR/QDR FDR/EDR/HDR
SDR/DDR/QDR FDR/EDR/HDR
SDR/DDR/QDR FDR/EDR/HDR100
SDR/DDR/QDR FDR/EDR/HDR100
Support Ethernet Data Rate
1/10/25/40/50/200 Gb/s
1/10/25/40/50/200 Gb/s
1/10/25/40/50/100 Gb/s
1/10/25/40/50/100 Gb/s
RDMA
yesyesyesyes
ASAP2 (Virtual Switch offload)
yesyesyesyes
SR-IOV
yesyesyesyes
Hardware-based I/O Virtualization
yesyesyesyes

Questions & Answers

Customer Reviews

Resources

1.608,00 € (Excl. VAT)

1.913,52 € (Incl. VAT)

Available for back order