FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about m9790 2.
This picture is about m9790 3.
This picture is about m9790 1.
This picture is about m9790 2.
This picture is about m9790 3.
This picture is about m9790 1.

MQM9790-NS2F, NVIDIA® 32 800G OSFP InfiniBand Data Center Switch, 64-Port NDR 400G, Unmanaged, x86 Dual Core, NVIDIA Quantum™-2 Chip, P2C Airflow, with 1-year Service Bundle

Hot #206475
Hot #206475

Infiniband Network Spine Quantum™-2 Unmanaged VL2VL

31.607,88 € (Excl. VAT)
FS P/N: MQM9790-NS2F
37.613,38 € (Incl. VAT)
FS P/N: MQM9790-NS2F
48 Sold
5 Reviews
3 Questions
28 in U.S. Warehouse, Get it by May 16, 2024
331 in Transit, Get it by Jun 5, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

MQM9790-NS2F, NVIDIA® 32 800G OSFP InfiniBand Data Center Switch, 64-Port NDR 400G, Unmanaged, x86 Dual Core, NVIDIA Quantum™-2 Chip, P2C Airflow, with 1-year Service Bundle

The NVIDIA Quantum-2-based MQM9790-NS2F switch comes with 64 400Gb/s ports on 32 physical octal small form-factor pluggable (OSFP) connectors that can be split to deliver up to 128 200Gb/s ports in a 1U standard chassis design. This switch use connector cages that house two 400Gb/s ports in a single cage called 2x400G (800G) twin-port OSFP and are used exclusively in these air-cooled switches. A single switch carries an aggregated bidirectional throughput of 51.2 terabits per second (Tb/s), with a landmark of more than 66.5 billion packets per second (BPPS) capacity.
Supporting the latest NVIDIA high-speed interconnect 400Gb/s technology, NVIDIA Quantum-2 brings a high-speed, extremely low-latency and scalable solution that incorporates state-of-the-art technologies such as Remote Direct Memory Access (RDMA), adaptive routing, and NVIDIA Scalable Hierarchical Aggregation and Reduction Protocol (SHARP)™.

Specifications
Manufacturer
Mellanox
Ports
64 x NDR 400G
32 OSFP Connectors
CPU
x86 Coffee Lake i3
Switch Chip
NVIDIA QUANTUM-2
Software
MLNX-OS
Switching Capacity
51.2Tbps
Typical Power Consumption
640w
System Memory
Single 8GB
Max. Power Consumption
1593W
Storage
M.2 SSD SATA 16GB 2242 FF
AC Power Supplies
1+1 Hot-swappable
Voltage
1x/2x, 200-240VAC 50/60Hz 10A
Fan Number
6+1 Hot-swappable
Airflow
Back-to-Front(P2C)
Operating Temperature
32°F to 95°F (0° to 35°C)
Storage Temperature
-40°F to 158°F (-40ºC to 70ºC)
Dimensions (HxWxD)
1.7"x 17"x 26"(43.6x 438x 660mm)
Rack Units
1 RU

Product Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

800G-to-800G links for Switch-to-Switch
View products
800G-to-two 400G links to ConnectX-7
View products

Features

Quantum™-2 InfiniBand Switches Deliver the Highest Performance and Port Density

Non-blocking or Bidirectional Bandwidth Ensures Flexible Network
NVIDIA Quantum-2 brings a high-speed interconnect for up to 400Gb/s, extremely low-latency and scalable solution that accelerates research, innovation, and product development for AI developers and scientific researchers.
Max. Throughput
51.2Tb/s
66.5 billion packet per second (BPPS)
Capacity
32x OSFP/64x NDR/128x HDR
Numbers of Ports
640W
Power Consumption (ATIS)
Hot-swappable Redundant Power and Fans
Hardware-level redundancy protection to ensure business continuity. 80 gold+ and energy star certified powers save money on your power bill, and improves longevity and reliability.
1+1 Dual AC PSU
PSUs can be removed/replaced without shutting down the system
6+1 Hot-swap Fans
Fan speed controlled by management software for superior cooling, noise and power reduction
In-Network Computing Enable Higher Performance and Scale

Scalable Hierarchical Aggregation and Reduction Protocol (SHARP)™ technology offloads collective communication operations from the CPU to the switch network, crucial for computing applications.

Self-Healing Ability Enhances System Performance and Utilization

With self-healing networking capabilities, it overcomes link failures and recoveries the network 5,000X faster than any software-based solution, achieving a stable and scalable system.

InfiniBand Proven Adaptive Routing Performance

The adaptive routing algorithms help to prevent packet delivery failures. It also minimises network congestion and increases the network performance.

Multiple Management Methods for Easy Network Maintenance
Supporting SNMP, CLI, WEB, JSON, and advanced NVIDIA Unified Fabric Manager (UFM®) platform to realize higher utilization and reduce overall opex of the modern data center network.
products/206475.html
M9790-NS2F
Link Speed
400Gb/s
400Gb/s
Ports
32
32
NDR
64
64
Height
1U
1U
Switching Capacity
51.2Tb/s
51.2Tb/s
Cooling System
Air Cooled
Air Cooled
Spine Modules
16
16
Leaf Modules
16
16
Interface
OSFP
OSFP
Number of PSUS
2
2
Management
Inband/outband
Inband
Subnet Manager
yes
Adaptive routing, InfiniBand router
yesyes
VL2VL, SHARP, Enhanced Qos, Congestion control
yesyes
Specifications

MQM9790-NS2F, NVIDIA® 32 800G OSFP InfiniBand Data Center Switch, 64-Port NDR 400G, Unmanaged, x86 Dual Core, NVIDIA Quantum™-2 Chip, P2C Airflow, with 1-year Service Bundle

The NVIDIA Quantum-2-based MQM9790-NS2F switch comes with 64 400Gb/s ports on 32 physical octal small form-factor pluggable (OSFP) connectors that can be split to deliver up to 128 200Gb/s ports in a 1U standard chassis design. This switch use connector cages that house two 400Gb/s ports in a single cage called 2x400G (800G) twin-port OSFP and are used exclusively in these air-cooled switches. A single switch carries an aggregated bidirectional throughput of 51.2 terabits per second (Tb/s), with a landmark of more than 66.5 billion packets per second (BPPS) capacity.
Supporting the latest NVIDIA high-speed interconnect 400Gb/s technology, NVIDIA Quantum-2 brings a high-speed, extremely low-latency and scalable solution that incorporates state-of-the-art technologies such as Remote Direct Memory Access (RDMA), adaptive routing, and NVIDIA Scalable Hierarchical Aggregation and Reduction Protocol (SHARP)™.

Specifications
Manufacturer
Mellanox
Ports
64 x NDR 400G
32 OSFP Connectors
CPU
x86 Coffee Lake i3
Switch Chip
NVIDIA QUANTUM-2
Software
MLNX-OS
Switching Capacity
51.2Tbps
Typical Power Consumption
640w
System Memory
Single 8GB
Max. Power Consumption
1593W
Storage
M.2 SSD SATA 16GB 2242 FF
AC Power Supplies
1+1 Hot-swappable
Voltage
1x/2x, 200-240VAC 50/60Hz 10A
Fan Number
6+1 Hot-swappable
Airflow
Back-to-Front(P2C)
Operating Temperature
32°F to 95°F (0° to 35°C)
Storage Temperature
-40°F to 158°F (-40ºC to 70ºC)
Dimensions (HxWxD)
1.7"x 17"x 26"(43.6x 438x 660mm)
Rack Units
1 RU

Product Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
800G-to-800G links for Switch-to-Switch
View products
800G-to-two 400G links to ConnectX-7
View products
Features
Quantum™-2 InfiniBand Switches Deliver the Highest Performance and Port Density

Non-blocking or Bidirectional Bandwidth Ensures Flexible Network
NVIDIA Quantum-2 brings a high-speed interconnect for up to 400Gb/s, extremely low-latency and scalable solution that accelerates research, innovation, and product development for AI developers and scientific researchers.
Max. Throughput
51.2Tb/s
66.5 billion packet per second (BPPS)
Capacity
32x OSFP/64x NDR/128x HDR
Numbers of Ports
640W
Power Consumption (ATIS)
Hot-swappable Redundant Power and Fans
Hardware-level redundancy protection to ensure business continuity. 80 gold+ and energy star certified powers save money on your power bill, and improves longevity and reliability.
1+1 Dual AC PSU
PSUs can be removed/replaced without shutting down the system
6+1 Hot-swap Fans
Fan speed controlled by management software for superior cooling, noise and power reduction
In-Network Computing Enable Higher Performance and Scale

Scalable Hierarchical Aggregation and Reduction Protocol (SHARP)™ technology offloads collective communication operations from the CPU to the switch network, crucial for computing applications.

Self-Healing Ability Enhances System Performance and Utilization

With self-healing networking capabilities, it overcomes link failures and recoveries the network 5,000X faster than any software-based solution, achieving a stable and scalable system.

InfiniBand Proven Adaptive Routing Performance

The adaptive routing algorithms help to prevent packet delivery failures. It also minimises network congestion and increases the network performance.

Multiple Management Methods for Easy Network Maintenance
Supporting SNMP, CLI, WEB, JSON, and advanced NVIDIA Unified Fabric Manager (UFM®) platform to realize higher utilization and reduce overall opex of the modern data center network.
products/206475.html
M9790-NS2F
Link Speed
400Gb/s
400Gb/s
Ports
32
32
NDR
64
64
Height
1U
1U
Switching Capacity
51.2Tb/s
51.2Tb/s
Cooling System
Air Cooled
Air Cooled
Spine Modules
16
16
Leaf Modules
16
16
Interface
OSFP
OSFP
Number of PSUS
2
2
Management
Inband/outband
Inband
Subnet Manager
yes
Adaptive routing, InfiniBand router
yesyes
VL2VL, SHARP, Enhanced Qos, Congestion control
yesyes

Questions & Answers

Customer Reviews

Resources

31.607,88 € (Excl. VAT)

37.613,38 € (Incl. VAT)

28 in U.S. Warehouse