FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about zLock-zC14-17-aC13-0.6m.
This picture is about zLock-zC14-17-aC13-0.6m.
This picture is about zLock-zC14-17-aC13-0.6m.
This picture is about zLock-zC14-17-aC13-0.6m.
This picture is about zLock-zC14-17-aC13-0.6m.
This picture is about zLock-zC14-17-aC13-0.6m.
This picture is about zLock-zC14-17-aC13-0.6m.
This picture is about zLock-zC14-17-aC13-0.6m.

2ft (0.6m) Z-Lock Dual Locking IEC60320 C14 to IEC60320 C13 17AWG 250V/10A Power Extension Cord, Black

#155409
#155409

100% Electrical Test / SJT (PVC)

13,00 € (Excl. VAT)
FS P/N: zLock-zC14-17-aC13-0.6m
15,47 € (Incl. VAT)
FS P/N: zLock-zC14-17-aC13-0.6m
710 Sold
4 Reviews
2 Questions
Length:
Color:
27 In DE Warehouse, Get It By May 3, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

2ft (0.6m) Z-Lock Dual Locking IEC60320 C14 to IEC60320 C13 17AWG 250V/10A Power Extension Cord, Black

Z-Lock is a dual-locking power cord of a patented locking design which is the only universal locking power cord that locks both ends. This unique cord installs with ease, with locking technology that requires no clips or ancillary hardware. It can securely lock connections into place on both ends of the cord, securing the power path and eliminating disconnects. With no proprietary matching plugs or receptacles required on either side of the connection, it is truly universally compatible with standard equipment used in IT equipment and PDUs.

Specifications
Male Plug
IEC60320 C14 Z-Lock
Female Connector
IEC60320 C13 WS-Lock
Voltage Compatibility
100-250VAC
Maximum Input Amps
10A
Overall Length
2ft (0.6m)
Cable Jacket Color
Black
Gauge
17AWG
Cable Outer Diameter
7.9 ± 0.2mm
Cable Jacket Type
SJT/H05VV-F
Cable Jacket Material
PVC (VW-1)
Number of Conductors
3 Wires, Brown, Blue and Yellow/Green Stripe (Harmonized)
Conductor Material
Pure Copper
Testing
Each cord is tested for dielectric voltage-withstand (Hi-Pot), polarization and continuity
Certifications
cULus, CE
Jacket Temperature Rating
105°C
Dual-locking
Supported
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Scenario 1
View products
Scenario 2
View products

Features

10A/250V Stable Transmission

Excellent electrical conductivity and flame retardant grade safely ensure maximum current transmission.

Pure Copper Conductor

Apply pure copper conductor with the best electrical and thermal conductivity.

SJT Jacket

Meets VW-1 flame retardant grade, reduces cable wear and extends service life.

PVC Insulation

Maximum protection of pure copper conductors against external environment.

Dual-Locking for Double Security of Connection
The C14 (Z-lock plug) can be fixed or removed by twisting or unscrewing a locking ring. The C13 (WS-lock receptacle) can be automatically locked and removed by pulling release tabs on both sides.
Secure Connection
Eliminates accidental, vibration disconnects to secure the power path.
Increased Uptime
Improves uptime by securing both ends of the power cord.
Easy Installation
Easy to install and remove, and can be reused on future projects.
Establish Multi-functional Powering System in the Data Center

Locking power cord is for powering network device or extending the power connection between a server and UPS or PDU, and utilizes different colors to signify power paths within data center.

Specifications

2ft (0.6m) Z-Lock Dual Locking IEC60320 C14 to IEC60320 C13 17AWG 250V/10A Power Extension Cord, Black

Z-Lock is a dual-locking power cord of a patented locking design which is the only universal locking power cord that locks both ends. This unique cord installs with ease, with locking technology that requires no clips or ancillary hardware. It can securely lock connections into place on both ends of the cord, securing the power path and eliminating disconnects. With no proprietary matching plugs or receptacles required on either side of the connection, it is truly universally compatible with standard equipment used in IT equipment and PDUs.

Specifications
Male Plug
IEC60320 C14 Z-Lock
Female Connector
IEC60320 C13 WS-Lock
Voltage Compatibility
100-250VAC
Maximum Input Amps
10A
Overall Length
2ft (0.6m)
Cable Jacket Color
Black
Gauge
17AWG
Cable Outer Diameter
7.9 ± 0.2mm
Cable Jacket Type
SJT/H05VV-F
Cable Jacket Material
PVC (VW-1)
Number of Conductors
3 Wires, Brown, Blue and Yellow/Green Stripe (Harmonized)
Conductor Material
Pure Copper
Testing
Each cord is tested for dielectric voltage-withstand (Hi-Pot), polarization and continuity
Certifications
cULus, CE
Jacket Temperature Rating
105°C
Dual-locking
Supported
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Scenario 1
View products
Scenario 2
View products
Features
10A/250V Stable Transmission

Excellent electrical conductivity and flame retardant grade safely ensure maximum current transmission.

Pure Copper Conductor

Apply pure copper conductor with the best electrical and thermal conductivity.

SJT Jacket

Meets VW-1 flame retardant grade, reduces cable wear and extends service life.

PVC Insulation

Maximum protection of pure copper conductors against external environment.

Dual-Locking for Double Security of Connection
The C14 (Z-lock plug) can be fixed or removed by twisting or unscrewing a locking ring. The C13 (WS-lock receptacle) can be automatically locked and removed by pulling release tabs on both sides.
Secure Connection
Eliminates accidental, vibration disconnects to secure the power path.
Increased Uptime
Improves uptime by securing both ends of the power cord.
Easy Installation
Easy to install and remove, and can be reused on future projects.
Establish Multi-functional Powering System in the Data Center

Locking power cord is for powering network device or extending the power connection between a server and UPS or PDU, and utilizes different colors to signify power paths within data center.

Questions & Answers

Customer Reviews

Resources

13,00 € (Excl. VAT)

15,47 € (Incl. VAT)

27 In DE Warehouse