FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about FHD-FAP8STSXSMF.
03:03
This picture is about FHD-FAP8STSXSMF.
This picture is about FHD-FAP8STSXSMF.
This picture is about FHD-FAP8STSXSMF.
This picture is about FHD-FAP8STSXSMF.
This picture is about FHD-FAP8STSXSMF.
This picture is about FHD-FAP8STSXSMF.
This picture is about FHD-FAP8STSXSMF.
This picture is about FHD-FAP8STSXSMF.
This picture is about FHD-FAP8STSXSMF.
This picture is about FHD-FAP8STSXSMF.
This picture is about FHD-FAP8STSXSMF.

FHD Fiber Adapter Panel, 8 Fibers OS2 Single Mode, 8 x ST Simplex (Plated) Adapter, Ceramic Sleeve

#151611
#151611

32F in 1U FHD Enclosures

28,00 € (Excl. VAT)
FS P/N: FHD-FAP8STSXSMF
33,32 € (Incl. VAT)
FS P/N: FHD-FAP8STSXSMF
203 Sold
345 Reviews
5 Questions
4 In Global Warehouse, Get It By May 15, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

FHD Series of 8-port ST Simplex Connector, Zirconia Ceramic Sleeve Adapter Panel

FHD (FS High Density) series adapter panel pre-loaded with fiber adapters that provides a means to connect backbone-to-backbone or backbone-to-horizontal fiber cabling. Used with FHD series enclosure and splice tray for fusion splicing application or pre-terminated Plug-n-Play cabling system, it provides a more stable, compact solution for your network.

FHD High Density Series is a versatile solution in multiple sizes (1U/2U/4U) and styles for building backbones, data centers and enterprise applications.

Specifications
Number of Ports
8
Fiber Count
8 Fibers
Adapter Type
ST Simplex (Plated)
Fiber Mode
OS2 9/125μm
Material of Sleeve
Zirconia Ceramic
Material of Plate
Steel, Powder-coated Black
Durability
≤500 mating cycles
Dimensions (HxW)
1.38''x4.29'' (35x109mm)
RoHS Compliancy Status
Compliant
Application
Matching for FHD Series Enclosures
* FHD is a registered trademark of FS.COM Ltd.
.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

See more
Scenario 1
View products
Scenario 2
View products
Scenario 3
View products

Features

Provide Quick Connection and Deployment

FHD (FS High Density) fiber adapter panels snap quickly into the enclosures for fiber optic network applications or connection in MDA, HDA, and EDA.

Clear Numbering

Visible port identification helps to follow array connection

Push-lock Rivets

Tool-less snap installation for easier moves, adds, and changes

Zirconia Ceramic Sleeves

High precision to ensure maximum connection between cables

Adapter Type
ST Simplex
ST Simplex
ST Simplex
ST Simplex
Fiber Count
8 Fibers
6 Fibers
6 Fibers
8 Fibers
Number of Ports
8
6
6
8
Fiber Mode
OS2
OS2
OM3/OM4
OM3/OM4
Polish Type
APC/UPC
APC/UPC
APC/UPC
APC/UPC
Adapter Color
Plated
Plated
Plated
Plated
Material of Sleeve
Zirconia Ceramic
Zirconia Ceramic
Zirconia Ceramic
Zirconia Ceramic
Flammability Rate
UL 94V-0
UL 94V-0
UL 94V-0
UL 94V-0
Key Orientation
Aligned
Aligned
Aligned
Aligned
Specifications

FHD Series of 8-port ST Simplex Connector, Zirconia Ceramic Sleeve Adapter Panel

FHD (FS High Density) series adapter panel pre-loaded with fiber adapters that provides a means to connect backbone-to-backbone or backbone-to-horizontal fiber cabling. Used with FHD series enclosure and splice tray for fusion splicing application or pre-terminated Plug-n-Play cabling system, it provides a more stable, compact solution for your network.

FHD High Density Series is a versatile solution in multiple sizes (1U/2U/4U) and styles for building backbones, data centers and enterprise applications.

Specifications
Number of Ports
8
Fiber Count
8 Fibers
Adapter Type
ST Simplex (Plated)
Fiber Mode
OS2 9/125μm
Material of Sleeve
Zirconia Ceramic
Material of Plate
Steel, Powder-coated Black
Durability
≤500 mating cycles
Dimensions (HxW)
1.38''x4.29'' (35x109mm)
RoHS Compliancy Status
Compliant
Application
Matching for FHD Series Enclosures
* FHD is a registered trademark of FS.COM Ltd.
.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
See more
Scenario 1
View products
Scenario 2
View products
Scenario 3
View products
Features
Provide Quick Connection and Deployment

FHD (FS High Density) fiber adapter panels snap quickly into the enclosures for fiber optic network applications or connection in MDA, HDA, and EDA.

Clear Numbering

Visible port identification helps to follow array connection

Push-lock Rivets

Tool-less snap installation for easier moves, adds, and changes

Zirconia Ceramic Sleeves

High precision to ensure maximum connection between cables

Adapter Type
ST Simplex
ST Simplex
ST Simplex
ST Simplex
Fiber Count
8 Fibers
6 Fibers
6 Fibers
8 Fibers
Number of Ports
8
6
6
8
Fiber Mode
OS2
OS2
OM3/OM4
OM3/OM4
Polish Type
APC/UPC
APC/UPC
APC/UPC
APC/UPC
Adapter Color
Plated
Plated
Plated
Plated
Material of Sleeve
Zirconia Ceramic
Zirconia Ceramic
Zirconia Ceramic
Zirconia Ceramic
Flammability Rate
UL 94V-0
UL 94V-0
UL 94V-0
UL 94V-0
Key Orientation
Aligned
Aligned
Aligned
Aligned

Questions & Answers

Customer Reviews

Resources

28,00 € (Excl. VAT)

33,32 € (Incl. VAT)

4 In Global Warehouse