The 40CH Mux Demux is a high-density, low loss, and suitable for long-haul transmission passive DWDM device based on AAWG (Gaussian). This unit can be used as either a multiplexer or de-multiplexer (mux/demux). In accordance with the ITU-T G.694.1 100GHz grid, it maximizes the capacity of the C-band range.
In conjunction with the FS transponders and amplifiers, etc., this Mux Demux supports a wide range of architectures from simple point-to-point to amplified ring configurations
![40 Channels DWDM Mux Demux, 100GHz C21-C60 Active, with 1310nm and Monitor Port, 4.8dB Typical IL, LC/UPC, Dual Fiber, 1U Rack Mount This picture is about FMU-AD402160M3.](https://resource.fs.com/mall/products/800x800/132179.main.jpg)
Click to open expanded view
![40 Channels DWDM Mux Demux, 100GHz C21-C60 Active, with 1310nm and Monitor Port, 4.8dB Typical IL, LC/UPC, Dual Fiber, 1U Rack Mount This picture is about FMU-AD402160M3.](https://resource.fs.com/mall/products/60x60/132179.main.jpg)
![40 Channels DWDM Mux Demux, 100GHz C21-C60 Active, with 1310nm and Monitor Port, 4.8dB Typical IL, LC/UPC, Dual Fiber, 1U Rack Mount This picture is about FMU-AD402160M3.](https://resource.fs.com/mall/products/60x60/132179.B.jpeg)
![40 Channels DWDM Mux Demux, 100GHz C21-C60 Active, with 1310nm and Monitor Port, 4.8dB Typical IL, LC/UPC, Dual Fiber, 1U Rack Mount This picture is about FMU-AD402160M3.](https://resource.fs.com/mall/products/60x60/132179.D.jpg)
![40 Channels DWDM Mux Demux, 100GHz C21-C60 Active, with 1310nm and Monitor Port, 4.8dB Typical IL, LC/UPC, Dual Fiber, 1U Rack Mount This picture is about FMU-AD402160M3.](https://resource.fs.com/mall/mainImg/60x60/202207071809597eamtp.jpg)
![40 Channels DWDM Mux Demux, 100GHz C21-C60 Active, with 1310nm and Monitor Port, 4.8dB Typical IL, LC/UPC, Dual Fiber, 1U Rack Mount This picture is about FMU-AD402160M3.](https://resource.fs.com/mall/mainImg/60x60/20221226173547twrhmx.jpg)
![40 Channels DWDM Mux Demux, 100GHz C21-C60 Active, with 1310nm and Monitor Port, 4.8dB Typical IL, LC/UPC, Dual Fiber, 1U Rack Mount This picture is about FMU-AD402160M3.](https://resource.fs.com/mall/mainImg/60x60/20220805165848bfdre9.jpg)
![40 Channels DWDM Mux Demux, 100GHz C21-C60 Active, with 1310nm and Monitor Port, 4.8dB Typical IL, LC/UPC, Dual Fiber, 1U Rack Mount This picture is about FMU-AD402160M3.](https://resource.fs.com/mall/mainImg/60x60/2022080516584893rcp4.jpg)
40 Channels DWDM Mux Demux, 100GHz C21-C60 Active, with 1310nm and Monitor Port, 4.8dB Typical IL, LC/UPC, Dual Fiber, 1U Rack Mount
#132179
#132179
2.734,62 € (Incl. VAT)
FS P/N: FMU-AD402160M3
148 Sold
2 Reviews
12 Questions
2 in DE Warehouse, Get it by 31 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
3-Year Warranty
40 Channels DWDM Mux Demux, 100GHz C21-C60 Active, with 1310nm and Monitor Port, 4.8dB Typical IL, LC/UPC, Dual Fiber, 1U Rack Mount
Specifications
Wavelength
40 Channels C21-C60
Channel Spacing
100GHz (0.8nm)
Channel Passband
±0.1nm
Technology
AAWG (Gaussian)
Center Wavelength Accuracy
±0.05nm
Management Type
SNMP v1/v2/v3
Insertion Loss
≤5.5dB, 4.8dB Typical
Link Loss
≤11.0dB
Insertion Loss @ 1310 Port
≤1.5dB
Insertion Loss @ 1% Mon
≤26dB
Insertion Loss @ OSC Port
≤1.5dB
Insertion Loss Uniformity
≤1.5dB
Passband Ripple
≤1.5dB
Directivity
≥40dB
Polarization Mode Dispersion
≤0.5ps
Polarization Dependent Loss
≤0.9dB
Channel Isolation
Adjacent ≥25dB
Non-adjacent ≥30dB
Non-adjacent ≥30dB
Temperature
Operating -5 to 65°C (23 to 149°F)
Storage -40 to 85°C (-40 to 185°F)
Storage -40 to 85°C (-40 to 185°F)
Power Supply
Dual power, 100VAC~240VAC
Dimensions (HxWxD)
1.73"x19"x12" (44x481.8x400mm)
Note: Insertion Loss is specified with connectors and adapters.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/202305311040148b4qdz.jpg)
Features
40 Channels Active DWDM Mux Demux
Multiplexing up to 40 channels over one fiber pair. A visual confirmation via LEDs shows that each channel and line are set up correctly.
High Capacity
Visual Port Monitoring
1U Standard Design
Mix of Services Multiplexing at Any Rate
Flexible mix of 1G/10G/25G/40G/100G/200G Ethernet, 8G/16G FC, SAN, OTN, SDH/SONET and native video services, it's transparent for any rate, any service multiplexing and upgrade.
Ethernet
SAN
OTN
Video Services
SONET/SDH
High Capacity to 400G
40 x 10Gbps DWDM network meets the transport of up to 400Gbps in total over one pair of fiber. The 1310nm port is intended for 1310nm legacy traffic.
Flexible Management and Operation
Through SNMP management, you can configure, monitor and troubleshoot the device in real time. The input and output power thresholds can be modified to meet network requirements.
Simple Operation, Visual Interface
Quick Fault Location
Flexible Port Threshold Set
Monitor Port for Your Diversified Monitoring Needs
Usually at a split of 1% (2%, 3%, 5% optional), the monitor port offers flexible monitoring ways to test the power, wavelength and OSNR of the optical signal without service interruption.
Test Platform for Quality Assurance
More than 10+ testing procedures for strict quality control.
Hybrid CWDM-DWDM System for Network Expansion
By using the 1530nm and 1550nm CWDM channels, it becomes possible to transmit multiple DWDM channels within a single CWDM channel, providing a solution that is both cost-effective and easily expandable.
1530+6.5=1523.5nm~1536.5nm
C53~C60 total 8ch
C53~C60 total 8ch
1550土6.5=1543.5nm~1556.5nm
C27~C42 total 16ch
C27~C42 total 16ch
Support Any Network Needs
It interconnects seamlessly with transponder, muxponder, amplifier, ROADM product lines, and third party WDM products, to form high capacity tailored DWDM network solutions.
DCI
Cloud Service Providers
Enterprises
Education
Custom Solution Tailored to Your Needs
Increase Network Capacity
Up to 96 DWDM channels to be connected simultaneously over a dark fiber network
Network Design and Optimization
Includes a bill of materials (BOM) to match the future-proofing network requirements
Staging and Configuration Support
Encompasses building up and testing and configuring throughout the network
Number of channels | 40 | 40 | 40 | 40 | 40 |
Wavelength | C21-C60 | C21-C60 | C21-C60 | C21-C60 | C21-C60 |
Insertion Loss | ≤ 5.5dB, 4.8dB Typical | ≤ 5.0dB, 3.5dB Typical | ≤ 4.5dB, 3.0dB Typical | ≤ 5.5dB, 4.5dB Typical | ≤ 6.0dB, 5.5dB Typical |
Channel Spacing | 0.8nm | 0.8nm | 0.8nm | 0.8nm | 0.8nm |
Channel Isolation | Adjacent ≥ 25dB Non-adjacent ≥ 30dB | Adjacent ≥ 25dB Non-adjacent ≥ 29dB | Adjacent ≥ 25dB Non-adjacent ≥ 29dB | Adjacent ≥ 25dB Non-adjacent ≥ 29dB | Adjacent ≥ 25dB Non-adjacent ≥ 30dB |
Return Loss | ≥ 40dB | ≥ 40dB | ≥ 40dB | ≥ 40dB | ≥ 40dB |
Special Service | 1310nm, Monitor Port | 1310nm, Monitor Port | Monitor Port | 1310nm, Monitor Port | Monitor Port |
Technology | AAWG (Gaussian) | AAWG (Gaussian) | AAWG (Gaussian) | AAWG (Flat-top) | AAWG (Gaussian) |
Property | Active | Passive | Passive | Passive | Active |
Monitoring Type | OPD/OPM/WEB | OPD/OPM | OPD/OPM | OPD/OPM | OPD/OPM |
Power Handling | Dual power, 100VAC~240VAC | ≤ 300mW | ≤ 300mW | ≤ 300mW | ≤ 300mW |
Housing | 1U Rack Mount | 1U Rack Mount | 1U Rack Mount | 1U Rack Mount | M6200 Plug-in Module |
Videos
Questions & Answers
Ask a question
All (12)Customization (1)Matching Product (1)Monitoring (1)Passive (1)Product Comparison (1)SNMP (1)Solutions (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
0
2
0
0
0
H***n
Austria
November 30, 2021
Indicator lights are intuitive, no need to purchase additional monitoring equipment. Nice!
Verified Purchase
Helpful 2
Comment 0H***e
United Kingdom
November 06, 2021
WEB management is very easy to operate and requires no expertise to use!
Verified Purchase
Helpful 3
Comment 0See all reviews
Resources
Recently Viewed