FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about C6UTPPVC.
This picture is about C6UTPPVC.
This picture is about C6UTPPVC.
This picture is about C6UTPPVC.
This picture is about C6UTPPVC.
This picture is about C6UTPPVC.
This picture is about C6UTPPVC.
This picture is about C6UTPPVC.

Cat6 Outdoor Direct Burial Cable, 1000ft (305m), 23AWG Solid Pure Bare Copper, 550MHz, Unshielded (UTP), UV Rated PVC and LDPE Double Jackets, with Reel, Black

Hot #123980
Hot #123980

Solid Bare Copper 550MHz 1G

249,00 € (Excl. VAT)
FS P/N: C6UTPPVC
296,31 € (Incl. VAT)
FS P/N: C6UTPPVC
171 Sold
3 Reviews
14 Questions
11 In Global Warehouse, Get It By May 14, 2024
3 Back in stock, Recently Get It By Jul 19, 2024
See more warehouse availability
Deliver to Berlin, 10082
230,00 € via DHL Express Domestic®
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

Cat6 Outdoor Direct Burial Cable, 1000ft (305m), UV Rated PVC and LDPE Double Jackets, 23AWG, 550MHz, Unshielded (UTP), Bulk Ethernet Cable, Black

Our unshielded Cat6 outdoor waterproof direct burial ethernet network cable allows you to extend your internet connection even in the harshest environments. Its weatherproof double outer jacket will enable you to bury your lines underground while protecting your wires from various elements. This supports high bandwidth up to 550 MHz and speeds up to 1000mbps giving you flawless uninterrupted connection for your home or workplace.

Specifications
Cable Type
Category 6
Shielding Type
UTP
Cable Jacket
PVC and LDPE
Cable Length
1000ft (305m)
Reference Bandwidth
550MHz
Data Rate Support
10/100/1000Base-T
Wire Gauge
23AWG
Cable Color
Black
Conductor Type
Solid Pure Bare Copper
Standard
ISO/IEC 11801, ANSI/TIA-568.2-D
Number of Conductors
4 Pairs
Putup Type
Reel
Conductor Diameter (mm)
0.565 ± 0.005
Cable Outer Diameter (mm)
7.5 ± 0.5
Maximum Installation Tension (N)
110
Bend Radius (mm)
32
Operating Temperature
-40 to 75°C (-40 to 167°F)
Installation Temperature
-20 to 60°C (-4 to 140°F)

Quality Testing Program

Take a look at our test program to get the reliable and high-performance patch cables.

Quality Testing Program

Patch Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Copper-based Cabling
Cat6 Interconnect
View products
Copper-based Cabling
View products

Features

Innovative Craftsmanship for Maximum Performance and Security

Surrounded by an overall braided shield and metallic foil, prevents EMI or signal interference.

Solid Pure Bare Copper

Long transmission distance and lower attenuation

4 Twisted Pairs

Supports high-speed, reliable data transfer

Double Jackets

Protect against cuts, scraps and tearing

UV Rated PVC and LDPE Double Jackets Perfectly for Stable Operation of Outdoor Network

Rugged and durable for extreme environments, perfect for outdoor or burial installation projects.

Reliable Quality and User-friendly Design
It can be freely tailored according to your needs and it supports PoE and PoE+.
Marked every 1m
Maximum distance up to 100m
Multi-Scene Application

It has strong anti-interference ability, suitable for a wide range of applications.

Specifications

Cat6 Outdoor Direct Burial Cable, 1000ft (305m), UV Rated PVC and LDPE Double Jackets, 23AWG, 550MHz, Unshielded (UTP), Bulk Ethernet Cable, Black

Our unshielded Cat6 outdoor waterproof direct burial ethernet network cable allows you to extend your internet connection even in the harshest environments. Its weatherproof double outer jacket will enable you to bury your lines underground while protecting your wires from various elements. This supports high bandwidth up to 550 MHz and speeds up to 1000mbps giving you flawless uninterrupted connection for your home or workplace.

Specifications
Cable Type
Category 6
Shielding Type
UTP
Cable Jacket
PVC and LDPE
Cable Length
1000ft (305m)
Reference Bandwidth
550MHz
Data Rate Support
10/100/1000Base-T
Wire Gauge
23AWG
Cable Color
Black
Conductor Type
Solid Pure Bare Copper
Standard
ISO/IEC 11801, ANSI/TIA-568.2-D
Number of Conductors
4 Pairs
Putup Type
Reel
Conductor Diameter (mm)
0.565 ± 0.005
Cable Outer Diameter (mm)
7.5 ± 0.5
Maximum Installation Tension (N)
110
Bend Radius (mm)
32
Operating Temperature
-40 to 75°C (-40 to 167°F)
Installation Temperature
-20 to 60°C (-4 to 140°F)

Quality Testing Program

Take a look at our test program to get the reliable and high-performance patch cables.

Quality Testing Program

Patch Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Copper-based Cabling
Cat6 Interconnect
View products
Copper-based Cabling
View products
Features
Innovative Craftsmanship for Maximum Performance and Security

Surrounded by an overall braided shield and metallic foil, prevents EMI or signal interference.

Solid Pure Bare Copper

Long transmission distance and lower attenuation

4 Twisted Pairs

Supports high-speed, reliable data transfer

Double Jackets

Protect against cuts, scraps and tearing

UV Rated PVC and LDPE Double Jackets Perfectly for Stable Operation of Outdoor Network

Rugged and durable for extreme environments, perfect for outdoor or burial installation projects.

Reliable Quality and User-friendly Design
It can be freely tailored according to your needs and it supports PoE and PoE+.
Marked every 1m
Maximum distance up to 100m
Multi-Scene Application

It has strong anti-interference ability, suitable for a wide range of applications.

Questions & Answers

Customer Reviews

Resources

249,00 € (Excl. VAT)

296,31 € (Incl. VAT)

11 In Global Warehouse