Germany
Free delivery on orders over EUR 79 (Excl. VAT)
Router, Security, NPB
Categories
27 Results
Sort by:
Sort by: Popularity
NSG-2230, 8 x 1Gb RJ45, Next-Generation Firewall

NSG-2230, 8 x 1Gb RJ45, Next-Generation Firewall

5 Gbps FW | 800 Mbps TP | Desktop
789,00 € (Excl. VAT)
938,91 € (Incl. VAT)
NSG-3230, 8 x 1Gb RJ45, 8 x 1Gb SFP and 2 x 10Gb SFP+, Next-Generation Firewall

NSG-3230, 8 x 1Gb RJ45, 8 x 1Gb SFP and 2 x 10Gb SFP+, Next-Generation Firewall

10 Gbps FW | 2 Gbps TP | 1U Rackmount
3.247,00 € (Excl. VAT)
3.863,93 € (Incl. VAT)
NSG-5220, 16 x 1Gb RJ45, 8 x 1Gb SFP and 2 x 10Gb SFP+, Next-Generation Firewall

NSG-5220, 16 x 1Gb RJ45, 8 x 1Gb SFP and 2 x 10Gb SFP+, Next-Generation Firewall

20 Gbps FW | 3 Gbps TP | 1U Rackmount
4.866,00 € (Excl. VAT)
5.790,54 € (Incl. VAT)
T5850-48S6Q-R, 48 x 10G SFP+, 6 x 40G QSFP+, Rack-level Visibility and Monitoring
Hot

T5850-48S6Q-R, 48 x 10G SFP+, 6 x 40G QSFP+, Rack-level Visibility and Monitoring

HD 720G | 1.44Tbps | 1071.4 Mpps | 700ns Latency
8.484,00 € (Excl. VAT)
10.095,96 € (Incl. VAT)
T5850-24S2C, 24x10Gb SFP+, 2x100Gb QSFP28, Rack-level Visibility and Monitoring

T5850-24S2C, 24x10Gb SFP+, 2x100Gb QSFP28, Rack-level Visibility and Monitoring

HD 440G | 880 Gbps | 540Mpps | 660ns Latency
5.376,00 € (Excl. VAT)
6.397,44 € (Incl. VAT)
T8550-32C, 32x100Gb QSFP28, Rack-level Visibility and Monitoring

T8550-32C, 32x100Gb QSFP28, Rack-level Visibility and Monitoring

HD 3200G | 6.4 Tbps | 3571Mpps | 700ns Latency
19.688,00 € (Excl. VAT)
23.428,72 € (Incl. VAT)
T5850-48S8C, 48 x 10G SFP+, 8 x 100G QSFP28, Rack-level Visibility and Monitoring
Hot

T5850-48S8C, 48 x 10G SFP+, 8 x 100G QSFP28, Rack-level Visibility and Monitoring

HD 1280G | 2.56Tbps | 1905Mpps | 700ns Latency
12.731,00 € (Excl. VAT)
15.149,89 € (Incl. VAT)
SG-3110, Dual WAN Security Gateway with 8 Gigabit Ethernet Ports
Hot

SG-3110, Dual WAN Security Gateway with 8 Gigabit Ethernet Ports

All-in-one | Secure VPN | 300 Users
489,00 € (Excl. VAT)
581,91 € (Incl. VAT)
SG-5105, Multi-WAN Security Gateway with 8 Gigabit Ethernet Ports, 1x SFP, 1x SFP+

SG-5105, Multi-WAN Security Gateway with 8 Gigabit Ethernet Ports, 1x SFP, 1x SFP+

All-in-one | Secure VPN | 500 Users
1.148,00 € (Excl. VAT)
1.366,12 € (Incl. VAT)
SG-5110, Multi-WAN Security Gateway with 8 Gigabit Ethernet Ports, 1x SFP, 1x SFP+

SG-5110, Multi-WAN Security Gateway with 8 Gigabit Ethernet Ports, 1x SFP, 1x SFP+

All-in-one | Secure VPN | 1500 Users
2.398,00 € (Excl. VAT)
2.853,62 € (Incl. VAT)
License for NSG-2230, Renewal 1 Year
2-Year+NaN

License for NSG-2230, Renewal 1 Year

Hardware Maintenance | Software Update
159,00 € (Excl. VAT)
189,21 € (Incl. VAT)
In Stock
License for NSG-3230, Renewal 1 Year
2-Year+NaN

License for NSG-3230, Renewal 1 Year

Hardware Maintenance | Software Update
649,00 € (Excl. VAT)
772,31 € (Incl. VAT)
In Stock
Router, Security, NPB
Categories
27 Results
Sort by:
Sort by: Popularity
NSG-2230, 8 x 1Gb RJ45, Next-Generation Firewall

NSG-2230, 8 x 1Gb RJ45, Next-Generation Firewall

5 Gbps FW | 800 Mbps TP | Desktop
789,00 € (Excl. VAT)
938,91 € (Incl. VAT)
NSG-3230, 8 x 1Gb RJ45, 8 x 1Gb SFP and 2 x 10Gb SFP+, Next-Generation Firewall

NSG-3230, 8 x 1Gb RJ45, 8 x 1Gb SFP and 2 x 10Gb SFP+, Next-Generation Firewall

10 Gbps FW | 2 Gbps TP | 1U Rackmount
3.247,00 € (Excl. VAT)
3.863,93 € (Incl. VAT)
NSG-5220, 16 x 1Gb RJ45, 8 x 1Gb SFP and 2 x 10Gb SFP+, Next-Generation Firewall

NSG-5220, 16 x 1Gb RJ45, 8 x 1Gb SFP and 2 x 10Gb SFP+, Next-Generation Firewall

20 Gbps FW | 3 Gbps TP | 1U Rackmount
4.866,00 € (Excl. VAT)
5.790,54 € (Incl. VAT)
T5850-48S6Q-R, 48 x 10G SFP+, 6 x 40G QSFP+, Rack-level Visibility and Monitoring
Hot

T5850-48S6Q-R, 48 x 10G SFP+, 6 x 40G QSFP+, Rack-level Visibility and Monitoring

HD 720G | 1.44Tbps | 1071.4 Mpps | 700ns Latency
8.484,00 € (Excl. VAT)
10.095,96 € (Incl. VAT)
T5850-24S2C, 24x10Gb SFP+, 2x100Gb QSFP28, Rack-level Visibility and Monitoring

T5850-24S2C, 24x10Gb SFP+, 2x100Gb QSFP28, Rack-level Visibility and Monitoring

HD 440G | 880 Gbps | 540Mpps | 660ns Latency
5.376,00 € (Excl. VAT)
6.397,44 € (Incl. VAT)
T8550-32C, 32x100Gb QSFP28, Rack-level Visibility and Monitoring

T8550-32C, 32x100Gb QSFP28, Rack-level Visibility and Monitoring

HD 3200G | 6.4 Tbps | 3571Mpps | 700ns Latency
19.688,00 € (Excl. VAT)
23.428,72 € (Incl. VAT)
T5850-48S8C, 48 x 10G SFP+, 8 x 100G QSFP28, Rack-level Visibility and Monitoring
Hot

T5850-48S8C, 48 x 10G SFP+, 8 x 100G QSFP28, Rack-level Visibility and Monitoring

HD 1280G | 2.56Tbps | 1905Mpps | 700ns Latency
12.731,00 € (Excl. VAT)
15.149,89 € (Incl. VAT)
SG-3110, Dual WAN Security Gateway with 8 Gigabit Ethernet Ports
Hot

SG-3110, Dual WAN Security Gateway with 8 Gigabit Ethernet Ports

All-in-one | Secure VPN | 300 Users
489,00 € (Excl. VAT)
581,91 € (Incl. VAT)
SG-5105, Multi-WAN Security Gateway with 8 Gigabit Ethernet Ports, 1x SFP, 1x SFP+

SG-5105, Multi-WAN Security Gateway with 8 Gigabit Ethernet Ports, 1x SFP, 1x SFP+

All-in-one | Secure VPN | 500 Users
1.148,00 € (Excl. VAT)
1.366,12 € (Incl. VAT)
SG-5110, Multi-WAN Security Gateway with 8 Gigabit Ethernet Ports, 1x SFP, 1x SFP+

SG-5110, Multi-WAN Security Gateway with 8 Gigabit Ethernet Ports, 1x SFP, 1x SFP+

All-in-one | Secure VPN | 1500 Users
2.398,00 € (Excl. VAT)
2.853,62 € (Incl. VAT)
License for NSG-2230, Renewal 1 Year

License for NSG-2230, Renewal 1 Year

Hardware Maintenance | Software Update
159,00 € (Excl. VAT)
189,21 € (Incl. VAT)
In Stock
License for NSG-3230, Renewal 1 Year

License for NSG-3230, Renewal 1 Year

Hardware Maintenance | Software Update
649,00 € (Excl. VAT)
772,31 € (Incl. VAT)
In Stock