Brocade 10G-SFPP-LRM compatible SFP+ transceiver supports up to 220m over OM3 multimode fiber (MMF). This transceiver is compliant with SFF-8431, SFF-8432 and IEEE 802.3aq 10GBASE-LRM. Digital diagnostics monitoring is available via a 2-wire serial interface, as specified in SFF-8472. Featuring low power consumption, high speed, this 10G SFP+ transceiver is ideal for data center, 10G Ethernet and Legacy FDDI multimode links etc.
Click to open expanded view
Brocade 10G-SFPP-LRM Compatible SFP+ 10GBASE-LRM 1310nm 220m DOM Duplex LC/UPC MMF/SMF Optical Transceiver Module
Hot #31441
Hot #31441
AUD40.70 (Incl. GST)
FS P/N: SFP-10GLRM-31AUD37.00 (Excl. GST)
FS P/N: SFP-10GLRM-31
1.7K Sold
890 Reviews
0 Question
Transceiver Models:
350 in AU Warehouse, Get it by
389 in Global Warehouse, Get it by
See more Warehouse
Deliver to Sydney, 1001
Free Shipping via StarTrack on orders over AUD99.00
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources
Brocade 10G-SFPP-LRM Compatible 10GBASE-LRM SFP+ Transceiver Module (MMF/SMF, 1310nm, 220m/300m, LC, DOM)
Specifications
Brocade Compatible
10G-SFPP-LRM
Vendor Name
FS
Form Factor
SFP+
Max Data Rate
10.3125Gbps
Wavelength
1310nm
Max Cable Distance
220m @ OM3 MMF, 300m over SMF
Connector
Duplex LC
Optical Components
FP 1310nm
Media
MMF/SMF
DOM Support
Yes
TX Power
-6.5~0.5dBm
Receiver Sensitivity
< -8.4dBm
Typical Power Consumption
<1W
Receiver Overload
+1.5dBm
Core Size
50/125µm@OM3 MMF, 9/125μm@SMF
Modulation
NRZ
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Scenario 1
Scenario 2
Scenario 1
View products Scenario 2
View products Features
10G Connectivity for Data Center
Featured with 0.6W low-power, high-density and high-speed, the SFP+ transceiver offers a popular way to help you quickly ramp up to 10G transmission.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Data Rate (Max) | 10Gbps | 10Gbps | 10Gbps | 10Gbps | 1/10Gbps | 10Gbps |
Wavelength | 1310nm | — | — | 850nm | 850nm | 1310nm |
Cable Distance (Max) | 220m@OM3 300m@SMF | 30m | 80m | 300m@OM3 400m@OM4 | 300m@OM3 400m@OM4 | 10km |
Cable Type | MMF/SMF | Cat6A/Cat7 or Better | Cat6A/Cat7 or Better | MMF | MMF | SMF |
TX Power | -6.5~-0.5dBm | — | — | -7.3~-1dBm | -7.3~-1dBm | -8.2~-0.5dBm |
Receiver Sensitivity | < -8.4dBm | — | — | <-11.1dBm | <-11.1dBm | <-14.4dBm |
Power Consumption | <1W | <1W | <2.5W | ≤0.6W (Typical) | ≤0.6W (Typical) | <2.3W |
Operating Temperature | 0 to 70°C | 0 to 70°C -40 to 85°C (IND) | 0 to 70°C | 0 to 70°C -40 to 85°C (IND) | 0 to 70°C | 0 to 70°C -40 to 85°C (IND) |
Videos
Specifications
Brocade 10G-SFPP-LRM Compatible 10GBASE-LRM SFP+ Transceiver Module (MMF/SMF, 1310nm, 220m/300m, LC, DOM)
Brocade 10G-SFPP-LRM compatible SFP+ transceiver supports up to 220m over OM3 multimode fiber (MMF). This transceiver is compliant with SFF-8431, SFF-8432 and IEEE 802.3aq 10GBASE-LRM. Digital diagnostics monitoring is available via a 2-wire serial interface, as specified in SFF-8472. Featuring low power consumption, high speed, this 10G SFP+ transceiver is ideal for data center, 10G Ethernet and Legacy FDDI multimode links etc.
Specifications
Brocade Compatible
10G-SFPP-LRM
Vendor Name
FS
Form Factor
SFP+
Max Data Rate
10.3125Gbps
Wavelength
1310nm
Max Cable Distance
220m @ OM3 MMF, 300m over SMF
Connector
Duplex LC
Optical Components
FP 1310nm
Media
MMF/SMF
DOM Support
Yes
TX Power
-6.5~0.5dBm
Receiver Sensitivity
< -8.4dBm
Typical Power Consumption
<1W
Receiver Overload
+1.5dBm
Core Size
50/125µm@OM3 MMF, 9/125μm@SMF
Modulation
NRZ
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Scenario 1
Scenario 2
Scenario 1
View products Scenario 2
View products Features
10G Connectivity for Data Center
Featured with 0.6W low-power, high-density and high-speed, the SFP+ transceiver offers a popular way to help you quickly ramp up to 10G transmission.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Data Rate (Max) | 10Gbps | 10Gbps | 10Gbps | 10Gbps | 1/10Gbps | 10Gbps |
Wavelength | 1310nm | — | — | 850nm | 850nm | 1310nm |
Cable Distance (Max) | 220m@OM3 300m@SMF | 30m | 80m | 300m@OM3 400m@OM4 | 300m@OM3 400m@OM4 | 10km |
Cable Type | MMF/SMF | Cat6A/Cat7 or Better | Cat6A/Cat7 or Better | MMF | MMF | SMF |
TX Power | -6.5~-0.5dBm | — | — | -7.3~-1dBm | -7.3~-1dBm | -8.2~-0.5dBm |
Receiver Sensitivity | < -8.4dBm | — | — | <-11.1dBm | <-11.1dBm | <-14.4dBm |
Power Consumption | <1W | <1W | <2.5W | ≤0.6W (Typical) | ≤0.6W (Typical) | <2.3W |
Operating Temperature | 0 to 70°C | 0 to 70°C -40 to 85°C (IND) | 0 to 70°C | 0 to 70°C -40 to 85°C (IND) | 0 to 70°C | 0 to 70°C -40 to 85°C (IND) |
Videos
Questions & Answers
Customer Reviews
Resources
AUD40.70 (Incl. GST)
AUD37.00 (Excl. GST)
350 in AU Warehouse
389 in Global Warehouse