FS United Kingdom FREE DELIVERY on Orders over £79 (excl. VAT)
United Kingdom / £ GBP

United Kingdom

FREE DELIVERY on Orders over £79 (excl. VAT)
This picture is about P-48FT1U.
This picture is about P-48FT1U.
This picture is about P-48FT1U.
This picture is about P-48FT1U.
This picture is about P-48FT1U.
This picture is about P-48FT1U.
This picture is about P-48FT1U.
This picture is about P-48FT1U.
This picture is about P-48FT1U.
This picture is about P-48FT1U.
This picture is about P-48FT1U.
This picture is about P-48FT1U.
This picture is about P-48FT1U.
This picture is about P-48FT1U.
This picture is about P-48FT1U.
This picture is about P-48FT1U.
This picture is about P-48FT1U.
This picture is about P-48FT1U.
This picture is about P-48FT1U.
This picture is about P-48FT1U.

Customized Coupler Patch Panel, 48-Port, 1RU, Cable Management Bar Included

#191621
#191621

Snap-in Modules 10G Base-T PoE+

£70.00 exc. VAT
FS P/N: P-48FT1U
£84.00 inc. VAT
FS P/N: P-48FT1U
113 Sold
0 Review
0 Question
Shielding Type:
Unshielded
Performance Level:
Cat5e
Pre-order, Ship by 20 Jun 2024
See more warehouse availability
Deliver to London, E15 2PP
Free Shipping via DPD Parcel Service on orders over £79.00
Solution Design
1-Year Warranty
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

Customized 1U 48 Ports Feed-Through Patch Panel for 10/100/1000/10GBase-T Ethernet

Customized 48 Ports patch panel for high density and easy patching solutions in data centers. The customized Ethernet patch panel is designed for use in 19'' racks and ideal for 10/100/1000/10GBase-T Ethernet applications. It bundles the networks together to connect incoming and outgoing lines and improve the organization of a wired network. The clear numbering on the front and back of the network patch panel enables quick and easy identification of cable runs, and the detachable cable management bar keeps Ethernet cables neat and tidy.

Specifications
Category
Cat5e/Cat6/Cat6a
No. of Ports
48
Shielding Type
Unshielded/Shielded
No. of Rack Spaces
1U
Material
SPCC + PC Plastics
Color
Black
Termination
Coupler
Wiring
Straight-through
Type of Patch Panel
Flat
Dimensions (HxWxD)
1.75"x19"x3.62" (44.5x482.5x92mm)
Operating Temperature Range
-10 to 60°C (14 to 140°F)
Approvals
RoHS Compliant
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

See more
Cat6 Trunk Cabling
View products
RJ45 Interconnect
View products
1G Interconnect
View products

Features

Quick Installation, No Punch Down Required

The 48-port feed-through patch panel couples ports consisting of RJ-45-to-RJ-45 connection on both sides, which allows quick patch cord connection without the need to punch down wires on the patch panels.

Ingenious Design, Flexible Cabling

This panel delivers excellent performance and facilitates quick and easy installations, and it is the ideal way to create a standards-based, flexible, and reliable copper platform in your data center.

Widely Compatible with Cat5e/Cat6/Cat6a Cabling
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Specifications

Customized 1U 48 Ports Feed-Through Patch Panel for 10/100/1000/10GBase-T Ethernet

Customized 48 Ports patch panel for high density and easy patching solutions in data centers. The customized Ethernet patch panel is designed for use in 19'' racks and ideal for 10/100/1000/10GBase-T Ethernet applications. It bundles the networks together to connect incoming and outgoing lines and improve the organization of a wired network. The clear numbering on the front and back of the network patch panel enables quick and easy identification of cable runs, and the detachable cable management bar keeps Ethernet cables neat and tidy.

Specifications
Category
Cat5e/Cat6/Cat6a
No. of Ports
48
Shielding Type
Unshielded/Shielded
No. of Rack Spaces
1U
Material
SPCC + PC Plastics
Color
Black
Termination
Coupler
Wiring
Straight-through
Type of Patch Panel
Flat
Dimensions (HxWxD)
1.75"x19"x3.62" (44.5x482.5x92mm)
Operating Temperature Range
-10 to 60°C (14 to 140°F)
Approvals
RoHS Compliant
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
See more
Cat6 Trunk Cabling
View products
RJ45 Interconnect
View products
1G Interconnect
View products
Features
Quick Installation, No Punch Down Required

The 48-port feed-through patch panel couples ports consisting of RJ-45-to-RJ-45 connection on both sides, which allows quick patch cord connection without the need to punch down wires on the patch panels.

Ingenious Design, Flexible Cabling

This panel delivers excellent performance and facilitates quick and easy installations, and it is the ideal way to create a standards-based, flexible, and reliable copper platform in your data center.

Widely Compatible with Cat5e/Cat6/Cat6a Cabling
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.

Questions & Answers

Customer Reviews

Resources

£70.00 exc. VAT

£84.00 inc. VAT

Pre-order