FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD

United States

FREE SHIPPING on Orders Over US$79

Embrace Security, Enjoy Convenience

Whatever you’re looking for, you’ll find an FS security camera to suit your needs. Lite/Pro/Ultra product series are available to fulfill security needs in different scenarios.

Excellent Video Quality

Bring you excellent monitoring video all day with WDR, 2D/3D DNR, smart IR technology and more.

ONVIF Ensures Compatibility

Establish a stable and varied network, with no need to check the long compatibility list.

Flexible Security Management

Web browser, VMS and mobile App are available to view, manage and record.

Features

  • Lite Series Cameras

    • Clear details from day to night

      Up to 5MP Super-HD images bring you excellent monitoring video all day.

    • No fear of bad weather

      IP67, resistance against dust and water, works steadily in rainy and snowy days.

    • Smart motion alerts

      Any motions can be detected and sends instant notifications when detecting intrusion targets.

  • Pro Series Cameras

    • 4K ultra HD resolution

      With a max resolution of 8MP (4K), the camera can pick up more details, providing sharper video, realistic color representation.

    • 24/7 colorful imaging

      Get a colorful clear picture even when it's dark, providing at least 30m/98ft of night vision range.

    • Smart intrusion prevention

      Reduce the false alarm caused by leaves, birds and lights etc., and accurately focus on humans and vehicles.

  • Ultra Series Cameras

    • Capture every angle and detail

      IPC701-12M-F fisheye camera captures 12MP ultra HD video and offers 360° panoramic coverage with no blind spots.

    • Pan/Tilt and 38X optical zoom

      IPC738-4M-P PTZ camera can follow the target over expansive areas, and focuses on distant objects and subtle movements.

    • Detect the temperature anomaly

      Dual-spectrum cameras with human body temperature screening help double-check for problems and improve efficiency.

Scenarios

  • Highlights

    1. High definition video of 12MP can pick up more details.

    2. Smart image enhancements (WDR/3D DNR) can help you to obtain a clearer and smoother picture.

    3. The smart search function enables you to find the target footage quickly.

    4. Video management platform unifies the management of front-end devices, and checks the screen in real time.

    5. The camera supports multi-event trigger alarm function.

    6. Remote personnel can synchronize alarm information through SMS ,email and management platform.

    Related Solution
  • Highlights

    1. Intelligent behavior detection filters false alarms for precise monitoring.

    2. Respond quickly to security issues by receiving instant email alerts.

    3. Screen blocking alerts to prevent vandalism to the monitoring system.

    4. Real-time view and multi-channel display on one screen, enabling multi-site monitoring.

    5. VCA smart search finds footage easily by date, event types, and tags.

    6. VMS and mobile Apps are available to monitor remotely.

    Related Solution
  • Highlights

    1. High definition video of 5MP can pick up more details.

    2. Corridor mode can obtain wide-angle images in specific corridor scenes.

    3. Dome cameras display indoor images, while bullet cameras display outdoor images.

    4. PTZ cameras provide 360 degrees monitoring image based on automatic cruise.

    5. Smart H.265 supports longer storage of video images at low capacity.

    6. VMS and mobile Apps are available to monitor remotely.

    Related Solution