FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD

United States

FREE SHIPPING on Orders Over US$79

Why FS Industrial Switches

With the development of industry, more and more factories need to build industrial automation systems to meet the needs of modern industry, such as high reliability, flexibility, and easy maintenance, of the network. FS ruggedized industrial switches are purpose-built for demanding operating conditions to help you digitize operations, protect against cyber threats, and reduce downtime, making them ideal for multiple industries such as pharma, automotive, chemical, and electronics.

High reliability

The PBC immersion gold process and board-mounted tantalum capacitors extend the switches' service life, and the ring network self-healing time could be less than 50ms to ensure high availability for mission-critical applications.

Network flexibility

The switches are capable of redundancy protocols such as ring protocol, RSTP, and VRRP, ensuring network expansion and restructuring according to environmental changes.

Simplify Management

Support WEB/CLI/SNMP for easy network management and SSH, SSL, and SNMP v3 connections for encrypting the packet content at each session.

Featured products

  • IES5100 Series Switches

    The Layer 3 industrial switches with optoelectronic multiplexing interface and rich network protocols ensure flexibility and advancement of the network.

  • IES3100 Series Switches

    The Layer 2 industrial switches with an IP30/IP40-rated metal housing and a small size, meeting the needs of industrial environments.

  • IES3110 Series Switches

    The Layer 2 industrial switches with industrial-grade reliability support PTP and 240W PoE/PoE+ power budgets, designed for harsh environments.

IES5100 Series Switches

The Layer 3 industrial switches with optoelectronic multiplexing interface and rich network protocols ensure flexibility and advancement of the network.

IES3100 Series Switches

The Layer 2 industrial switches with an IP30/IP40-rated metal housing and a small size, meeting the needs of industrial environments.

IES3110 Series Switches

The Layer 2 industrial switches with industrial-grade reliability support PTP and 240W PoE/PoE+ power budgets, designed for harsh environments.

Scenarios

Industrial Ring Redundancy Solution

Highlights

  • High network stability

    It features dustproof and anti-corrosion to extend the service life and ensure the stability of network transmission.

  • Efficient redundancy, fast self-healing

    Build a redundant ring network to achieve fast self-healing of the link and ensure stable data transmission.

  • Easy to maintain

    Support WEB/CLI/SNMP for obtaining the status of the equipment and alarm information to reduce costs and improve efficiency in O&M.

Related Products

IES3100-8TF

8-port Gigabit Ethernet L2+ managed industrial switch with IP40-rated metal enclosure and DIN rail mounting to meet the requirements of many scenarios in SMBs.

IES5100-24FS

24-port Gigabit Ethernet L3 managed industrial switch with IP40-rated metal enclosure and rack mount Installation for harsh environments.

IES3100-8TF-P

8-Port Gigabit Ethernet L2+ Managed Industrial PoE+ Switch with all Gigabit PoE+ ports support up to 240W PoE/PoE+ power budget, supporting DIN rail mounting for efficient use of cabinet space.

IES3100-8T4F-P

8-port Gigabit Ethernet L2+ managed industrial PoE+ switch supports 240W PoE power budget and DIN rail mounting, with IP30-rated metal enclosure for industrial environments.

RS3110 Rack Server

The server can be easily reconfigured for multiple enterprise and data center applications in virtualization, big data, analytics and cloud computing.

S5860-20SQ

High-performance 10G L3 enterprise switch with Broadcom chips and virtual stacking, suitable for large campus network aggregation, small and medium-sized network cores.