FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD

United States (English / $USD)

FREE SHIPPING on Orders Over US$79
This picture is about 1.
This picture is about 1.
This picture is about 1.
This picture is about 1.
This picture is about 1.
This picture is about 1.
This picture is about /.
This picture is about 1.
This picture is about 1.
This picture is about 1.
This picture is about 1.
This picture is about 1.
This picture is about 1.
This picture is about 1.
This picture is about /.
This picture is about 1.

IES3100-8T4F-P, 8-Port Gigabit Ethernet L2+ Managed Industrial PoE+ Switch, 8 x PoE+ Ports @240W, with 4 x 1Gb SFP, -40 to 75°C Operating Temperature

#161351
#161351

Broadcom 240W ERPS DIN-rail Mount Fanless

US$399.00
FS P/N: IES3100-8T4F-P
FS P/N: IES3100-8T4F-P
246 Sold
5 Reviews
4 Questions
20 In U.S. Warehouse, Get It By Apr 29, 2024
27 In Global Warehouse, Get It By May 9, 2024
40 Back in stock, Recently Get It By Jun 7, 2024
See more warehouse availability
Deliver to New York, 10010
Free Shipping via UPS Ground®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

IES3100-8T4F-P, 8-Port Gigabit Ethernet L2+ Managed Industrial PoE+ Switch, 8 x PoE+ Ports @240W, with 4 x 1Gb SFP

The IES3100-8T4F-P features 8x 10/100/1000BASE-T PoE+ ports, 4x 1G SFP ports, which is designed especially for a broad spectrum of industrial and extended enterprise connectivity needs. Equipped with an IP30 rated metal enclosure, it can operate within a wide temperature range of -40 to 75°C (-40 to 167°F). This switch is ideal for harsh environments, and can be widely used in energy, transportation, industrial production, environmental protection, and industrial industry. All Gigabit PoE+ ports support a power budget of up to 240W for PoE/PoE+, it is ideal for connecting PoE-powered end devices such as IP cameras, phones, wireless access points, sensors, and more. This layer 2 industrial managed switch supports enhanced L2+ functions such as 802.1Q VLAN and port-based VLAN, QoS, QinQ, LACP link aggregation, etc., which can meet the requirements of many scenarios in industrial environments

Specifications
Ports
8x 10/100/1000BASE-T RJ45 | 4x 1G SFP
MAC Table Size
8K
Switching Capacity
40Gbps
Input Voltage
48‐54VDC
Forwarding Rate
148,800pps/100M Ports 1,488,000pps/1000M Ports
Power Budget
240W
Flash Memory
16MB
Max. Power Consumption
12W (Without PD)
Jumbo Frame
9,000
PoE Standard
IEEE 802.3af/at
Packet Buffer
512KB
Operating Temperature
-40 to 75°C (-40 to 167°F)
Dimensions (HxWxD)
5.51''x2.05''x4.33'' (140x52x110mm)
Storage Temperature
-40 to 85°C (-40 to 185°F)
Enclosure
IP30 Rated Metal Enclosure
Operating Humidity
5-95%(Non‐condensing)
Fan Number
Fanless
Installation
DIN-rail Mount
Management
WEB GUI/SSH/Telnet/SNMP
MTBF
> 400,000 Hours
Please Note: Power cord is not included with this product, please purchase seperately.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

See more
ERPS-Based Ring Redundancy Solution
View products
Optical-Electrical Hybrid Ring Network Solution
View products
Industrial Wireless Network Solution
View products
Industrial Park Surveillance Solution
View products

Features

IP30 Aluminum Metal Housing Suitable for Industrial Environments
IES3100-8T4F-P is equipped with rugged IP30 metal enclosure to withstand a high degree of vibration and shock while operating in industrial environments from -40 to 75°C.
IP30 Enclosure
Shock and Vibration Resistant
-40 – 75°C Temperature
4KV Lightning Protection
Supports up to 8 PoE/PoE+ ports

The 240W PoE power budget supplies up to 8 Power over Ethernet devices, automatically detecting and providing the required power for your PoE devices.

Compact Ethernet Industrial Switches Designed for Tight Spaces

The small switch supports DIN-rail mount, making efficient use of cabinet space for simple, flexible, and secure deployments.

QoS (Quality of Service) for Better Traffic Control
Provides different priorities to different applications, users, or data flows to reduce packet loss,latency, and jitter on a network.
Uncontrolled traffic causes network congestion and packet loss
Classify and prioritize traffic for optimum efficiency
Equipped with Console, Web and SNMP Management Interfaces
With the built-in Web-based management interface, the IES3100-8T4F-P offers an easy-to-use, platform-independent management and configuration facility.
Visual Interface
Convenient Operation
Easy Monitoring
Specifications

IES3100-8T4F-P, 8-Port Gigabit Ethernet L2+ Managed Industrial PoE+ Switch, 8 x PoE+ Ports @240W, with 4 x 1Gb SFP

The IES3100-8T4F-P features 8x 10/100/1000BASE-T PoE+ ports, 4x 1G SFP ports, which is designed especially for a broad spectrum of industrial and extended enterprise connectivity needs. Equipped with an IP30 rated metal enclosure, it can operate within a wide temperature range of -40 to 75°C (-40 to 167°F). This switch is ideal for harsh environments, and can be widely used in energy, transportation, industrial production, environmental protection, and industrial industry. All Gigabit PoE+ ports support a power budget of up to 240W for PoE/PoE+, it is ideal for connecting PoE-powered end devices such as IP cameras, phones, wireless access points, sensors, and more. This layer 2 industrial managed switch supports enhanced L2+ functions such as 802.1Q VLAN and port-based VLAN, QoS, QinQ, LACP link aggregation, etc., which can meet the requirements of many scenarios in industrial environments

Specifications
Ports
8x 10/100/1000BASE-T RJ45 | 4x 1G SFP
MAC Table Size
8K
Switching Capacity
40Gbps
Input Voltage
48‐54VDC
Forwarding Rate
148,800pps/100M Ports 1,488,000pps/1000M Ports
Power Budget
240W
Flash Memory
16MB
Max. Power Consumption
12W (Without PD)
Jumbo Frame
9,000
PoE Standard
IEEE 802.3af/at
Packet Buffer
512KB
Operating Temperature
-40 to 75°C (-40 to 167°F)
Dimensions (HxWxD)
5.51''x2.05''x4.33'' (140x52x110mm)
Storage Temperature
-40 to 85°C (-40 to 185°F)
Enclosure
IP30 Rated Metal Enclosure
Operating Humidity
5-95%(Non‐condensing)
Fan Number
Fanless
Installation
DIN-rail Mount
Management
WEB GUI/SSH/Telnet/SNMP
MTBF
> 400,000 Hours
Please Note: Power cord is not included with this product, please purchase seperately.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
See more
ERPS-Based Ring Redundancy Solution
View products
Optical-Electrical Hybrid Ring Network Solution
View products
Industrial Wireless Network Solution
View products
Industrial Park Surveillance Solution
View products
Features
IP30 Aluminum Metal Housing Suitable for Industrial Environments
IES3100-8T4F-P is equipped with rugged IP30 metal enclosure to withstand a high degree of vibration and shock while operating in industrial environments from -40 to 75°C.
IP30 Enclosure
Shock and Vibration Resistant
-40 – 75°C Temperature
4KV Lightning Protection
Supports up to 8 PoE/PoE+ ports

The 240W PoE power budget supplies up to 8 Power over Ethernet devices, automatically detecting and providing the required power for your PoE devices.

Compact Ethernet Industrial Switches Designed for Tight Spaces

The small switch supports DIN-rail mount, making efficient use of cabinet space for simple, flexible, and secure deployments.

QoS (Quality of Service) for Better Traffic Control
Provides different priorities to different applications, users, or data flows to reduce packet loss,latency, and jitter on a network.
Uncontrolled traffic causes network congestion and packet loss
Classify and prioritize traffic for optimum efficiency
Equipped with Console, Web and SNMP Management Interfaces
With the built-in Web-based management interface, the IES3100-8T4F-P offers an easy-to-use, platform-independent management and configuration facility.
Visual Interface
Convenient Operation
Easy Monitoring

Questions & Answers

Customer Reviews

Resources

US$399.00

20 In U.S. Warehouse
27 In Global Warehouse