Campus Network Intelligent Infrastructure
With the rapid development of schools' data services, the existing network capacity and performance is increasingly difficult to meet the needs of school development. The campus network is facing many problems such as high power consumption, cable chaos, network maintenance and troubleshooting difficulties. FS provides a "wired + wireless" POL solution to achieve high-speed interconnection of campus network with high reliability, long-term stability, and convenient management.
FS provides a reliable GPON POL solution for the densely populated campus, with optical line terminal (OLT) as the core, adopting multi-level splitting and matching diverse optical network unit (ONU) to achieve fiber-to-the-desk network coverage, which can support up to 2048 terminals to meet users' access demand for high-speed Internet, monitoring and other services.
Explore the Complete Solution Architectures
![](https://resource.fs.com/mall/fs_scene_images/20230103120130tqqhea.jpg)
![](https://img-en.fs.com/images/solution_file/20230109160839_559.jpg)
Featured Products
![](https://img-en.fs.com/images/solution_file/20230103115605_521.jpg)
OLT3610-08GP4S
Key Applications: Business, Education, Enterprises
ONU Authentication
Support Type B Protection
Support QoS and DBA Function
![](https://img-en.fs.com/images/solution_file/20230103115605_912.jpg)
TA1910-4GVC-W
Key Applications: Dormitory, Classroom, Apartment
4× 1G Ethernet Ports, 2× POTS Ports, 1× RF Port
Support PPPOE Dial-up, NAT, DHCP Server
Epon and Gpon Dual Mode Automatic Switching
![](https://img-en.fs.com/images/solution_file/20230103115605_269.jpg)
TA2110-8GP
Key Applications: Teaching Building, Playground
Support 8× 1G PoE Ports, Standard 130W
Each Port Supports POE/POE+
Epon and Gpon Dual Mode Automatic Switching
Advantages
Flexible Access
Flexible networking, point to multipoint, applicable to a variety of application scenarios.
Various ONU interface types to satisfy the terminal access of different users.
High Bandwidth
Purely passive transmission medium, effectively increases transmission rates.
1.25Gbps upstream and 2.5Gbps downstream high bandwidth access to meet user needs.
Simple Management
Unified network management for all network devices reduces workload.
Smooth upgrade of GPON to 10G PON to meet the needs of future development.
Ready to get started?
Have a question about purchasing a solution that you are interested in? Fill in the form and we’ll respond in 1 working day.