FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD
FREE SHIPPING on Orders Over US$79

United States

All-optical Network Solution

As the building construction of a hotel is complicated, the traditional network structure requires extensive deployment of equipment and cabling, which cannot provide high-quality network services for users.

To solve that problem, FS provides an All-optical Network Solution, which can match higher bandwidths and enables a flawless connectivity throughout regional networks, providing a simpler and easier-to-maintain network for hotels. FS POL solution takes optical line terminal (OLT) as a core, using multi-level splitting, and working with various optical network units (ONUs) to achieve fiber to the rooms, corridors and other spaces. It can support up to 2048 terminals to meet the various access needs of users for high-speed Internet, monitoring and other services.

Featured Products

OLT3610-08GP4S

Key Application: Management Office

  • Up to 1.25Gbps Upstream and 2.5Gbps Downstream

  • G.984/988 Standards Ensure Compatibility with Mainstream ONU Equipment

  • Each PON Port Supports up to 128 ONUs

TA1710-4G-P

Key Applications: Room, Office Area

  • Up to 1.25Gbps Upstream and 2.5Gbps Downstream

  • G.984/988 Standards Ensure Compatibility with Mainstream ONU Equipment

  • PoE+ Standard, Total Budget 130W

N5860-48SC

Key Application: Management Office

  • Flexible 1/10/25/40/100GbE Interface Speeds, Support Stacking

  • Support MLAG, BGP4/BGP4+, EVPN-VXLAN, REUP, GR, BFD

  • 1+1 Hot-Swappable Power Supplies, 3+1 Smart Fans

FHD-FWME2

Key Application: Management Office

  • Up to 48 Fibers (LC) or 576 Fibers (MTP-24)

  • Dual Doors for Easier Access, Optional Keys for Added Security

  • Removable Cable Entry/Exit Grommets Offers Dust/Debris Protection

AP-N505

Key Applications: Room, Office Area

  • High-efficiency Wi-Fi 6 Technology, 2x2 MU-MIMO Dual-Band 3000 Mbps

  • High-Density Connectivity, Up to 256 Users, Recommend 64 Users

  • Support 2.4 GHz to 5 GHz Switchover, Less Interference, Faster Speeds

IPC201-2M-B

Key Applications: Lobby, Corridor

  • 2MP Bullet Camera with Fixed 2.8mm Lens

  • Build-in Mic, Support Sound Recording

  • Free App and Remote Access

Advantages

Higher Bandwidth

  • Higher bandwidth offered by optical fiber transmission.

  • Better service accessing with 1.25Gbit/s upstream and 2.5Gbit/s downstream of GPON.

Easy Deployment

  • Minimizing the space of fiber and equipment deployment, shortening construction period.

  • Using plug and play devices, to be quickly activated.

Flexible Access

  • Diversified ONUs for multi-scenarios service access.

  • Designed for high-density network, enhancing network performance.

Smooth Upgrade

  • Adopting corrosion-resistant materials, with long service life.

  • Expanding the capacity by upgrading the devices, no need for reconstructing the network.

Ready to get started?

Have a question about purchasing a solution that you are interested in? Fill in the form and we’ll respond in 1 working day.

First name *

Last name *

Email address *

Details *

0/5000