NEMA power cords offer a solution to power connectivity problems. With optimal lengths and various colors, they can minimize excess lengths and cord slack between PDUs and active equipment and can identify different devices easily. All kinds of connector types and international standards shall be available to meet multiple application environments.Compatible with computers, displays, printers, servers, UPS, PDUs, etc., applicable to a variety of scenarios.Passed 100% electrical test including open circuit test, short circuit compliance, polarity test, high voltage continuity (Hipot) and insulation resistance test.
![3ft (0.9m) NEMA 5-15P to IEC60320 C13 18AWG 125V/10A Power Cord, Red This picture is about P515C13-10A.](https://resource.fs.com/mall/NEMA-Power-Cords/800x800/20220525101301_214.jpg)
Click to open expanded view
![3ft (0.9m) NEMA 5-15P to IEC60320 C13 18AWG 125V/10A Power Cord, Red This picture is about P515C13-10A.](https://resource.fs.com/mall/NEMA-Power-Cords/60x60/20220525101301_214.jpg)
![3ft (0.9m) NEMA 5-15P to IEC60320 C13 18AWG 125V/10A Power Cord, Red This picture is about P515C13-10A.](https://resource.fs.com/mall/NEMA-Power-Cords/60x60/20220525101301_760.jpg)
![3ft (0.9m) NEMA 5-15P to IEC60320 C13 18AWG 125V/10A Power Cord, Red This picture is about P515C13-10A.](https://resource.fs.com/mall/NEMA-Power-Cords/60x60/20220525101301_774.jpg)
![3ft (0.9m) NEMA 5-15P to IEC60320 C13 18AWG 125V/10A Power Cord, Red This picture is about P515C13-10A.](https://resource.fs.com/mall/NEMA-Power-Cords/60x60/20220525101301_389.jpg)
![3ft (0.9m) NEMA 5-15P to IEC60320 C13 18AWG 125V/10A Power Cord, Red This picture is about P515C13-10A.](https://resource.fs.com/mall/NEMA-Power-Cords/60x60/20220525101301_873.jpg)
3ft (0.9m) NEMA 5-15P to IEC60320 C13 18AWG 125V/10A Power Cord, Red
#36091
#36091
US$3.30
FS P/N: P515C13-10AFS P/N: P515C13-10A
6K Solds
11 Reviews
34 Questions
5 in Global Warehouse, Get it by 5 Aug, 2024
See more Warehouse
Deliver to New York, 10010
Free Shipping via Fedex International Priority on orders over US$79.00
1-Year Warranty
3ft (0.9m) NEMA 5-15P to IEC60320 C13 18AWG 125V/10A Power Cord, Red
Specifications
Male Plug
NEMA 5-15P
Female Connector
IEC60320 C13
Voltage Compatibility
100-125VAC
Maximum Input Amps
10A
Overall Length
3ft (0.9m)
Cable Jacket Color
Red
Gauge
18AWG
Cable Outer Diameter
7.8 ± 0.2mm
Cable Jacket Type
SJT
Cable Jacket Material
PVC (VW-1)
Cable Jacket Temp. Rating
105°C
Conductor Material
Pure Copper
Operating Temperature
23°F to 104°F (-5°C to 40°C)
Storage Temperature
5°F to 140°F (-15°C to 60°C )
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/202404011009262zd5sk.jpg)
Features
10A/125V Stable Transmission
Excellent electrical conductivity and flame retardant grade safely ensure maximum current transmission.
Pure Copper Conductor
Apply pure copper conductor with the best electrical and thermal conductivity.
SJT Jacket
Meets VW-1 flame retardant grade, reduces cable wear for safe transmission.
PVC Insulation
Maximum protection of pure copper conductors against external environment.
Double Protection of Power Cord Connection
Easy to fix and connect the two ends of the power cord. The security design ensures more reliable connection and longer cable life.
Fixed Connector
The connector with the metal tab helps to fix connection and stabilize plugging.
Strain Relief Boot
The boot helps to relief pressure of your termination for expending service life.
Establish Multi-functional Powering System
Stable power supply for data centers, server rooms, homes, offices and many other scenarios.Utilize different colors to signify power paths.
Data Center
Home
Office
Server Room
Questions & Answers
Ask a question
All (34)Certification (1)Diameter (1)Material (1)Operating Temperature (1)Product Comparison (1)Product Recommendation (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
8
3
0
0
0
H***n
Malaysia
February 10, 2022
Received the items in fantastic condition. The item material is sturdy and very good.
Verified Purchase
Helpful 0
Comment 0B***a
United States
December 28, 2021
Great for Rack mounting gear and rack mount power conditioners. Cheaper than making custom length cables.
Verified Purchase
Helpful 0
Comment 0H***l
United States
January 15, 2021
These are some solid cables, however they are more light orange/red/pink than a deep red color like I was expecting.
Verified Purchase
Helpful 0
Comment 1See all reviews
Resources
Recently Viewed