FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD

United States

FREE SHIPPING on Orders Over US$79
This picture is about NVR802-TP-ZK-4T.
This picture is about NVR802-TP-ZK-4T.
This picture is about NVR802-TP-ZK-4T.
This picture is about NVR802-TP-ZK-4T.
This picture is about NVR802-TP-ZK-4T.
This picture is about NVR802-TP-ZK-4T.
This picture is about NVR802-TP-ZK-4T.
This picture is about NVR802-TP-ZK-4T.
This picture is about NVR802-TP-ZK-4T.
This picture is about NVR802-TP-ZK-4T.
This picture is about NVR802-TP-ZK-4T.
This picture is about NVR802-TP-ZK-4T.

NVR802-TP-ZK-4T, 8 Channel PoE Kit with 8 Pcs 2MP Turret Cameras, 5X Optical Zoom, Pre-Installed 4TB HDD, Without Network Cables

#192759
#192759

PoE NVR KIT IP67 Human Body Detection

US$1,665.00
FS P/N: NVR802-TP-ZK-4T
FS P/N: NVR802-TP-ZK-4T
0 Sold
0 Review
2 Questions
3 in U.S. Warehouse, Get it by 23 May, 2024
18 in Global Warehouse, Get it by 04 Jun, 2024
See more warehouse availability
Deliver to New York, 10010
Free Shipping via UPS Ground®
Test Support
Specifications
Features
Q&A
Reviews
Resources

NVR802-TP-ZK-4T, 8 Channel 2MP Varifocal Turret Network Camera PoE Kit

Know that your property is protected while you're there and while you're away thanks to this security camera system from FS. This system includes security cameras and a powerful 8-channel Network Video Recorder (NVR). Along with color night vision, these turret security cameras include a built-in microphone, which adds a whole new dimension to your overall security monitoring. These features make this system an incredibly versatile and expandable security solution perfect for a large home, small business, office, or commercial facility.

Notice: If you would like to purchase cameras/NVR individually from the kit, please click on "Contact Us" at the top right corner of the page to reach us.

Specifications
Model
Camera
Model
NVR
Edge Storage
Micro SD, up to 128GB
IP Video Input
8-Channel
Field of View
107.4°~ 29.2°(H), 54.2°~ 16.3°(V), 111.0°~33.1°(D)
Decoding Capability
2x4K@30fps,4x4MP@30fps,
5x3MP@30fps,8x1080P@30fps
IR Range
Up to 40m (131ft)
Capacity
4TB (pre-installed Purple HDD), up to 10TB for each HDD
Audio
Built-in Microphone
Network Interface
1x 10M/100M/1000M port,8x 10M/100M PoE port (IEEE802.3af/at)
Focal Length
2.7-13.5mm, AF automatic focusing and motorized zoom lens
USB Interface
1x USB 2.0(Front panel), 1x USB 3.0(Rear panel)
WDR
120dB
Decoding Format
Ultra H.265/H.265/H.264
Ingress Protection
IP67, IK10
Power Supply
AC 100-240V, PoE (IEEE 802.3af/at)
Power Supply
DC 12V±25%, PoE (IEEE 802.3af)
Operating Temperature
-10 to 55°C (14 to 131°F)
Operating Temperature
-30 to 60°C (-22 to 140°F)
Dimensions (HxWxD)
14.9" x 12.4" x 2.1"(380x315x53mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Peace of Mind from Every Angle

Giving you unprecedented versatility in creating a perfectly tailored security ecosystem for your property.

Turn Night into Day: Never miss a thing!

Presents colored images and captures vivid detail in low light conditions and significantly increases the probability of collecting valid human, vehicle, and event evidence through brighter monitoring.

Ultra Motion Detection

It can filter objects based on motion detection, detect motion of specified object types in the image, and trigger an alarm.

Smart Intrusion Prevention

It can significantly reduce false alarms caused by leaves, birds, lights, etc., accurately focusing on humans and vehicles. When an intrusion is detected, the mobile app receives alerts timely.

Built to Last
Pro-grade heavy-duty aluminum housings protect against weather and vandalism, extending the life cycle of your camera so you can count on years of uninterrupted service.
Heat Rating
140°F
Cold Rating
-22°F
Water Rating
IP67
Vandal Resistant
IK10
Plug & Play with PoE

The camera only needs a single network cable to connect it to a compatible NVR for stable video, power and network connection. Less wiring, less cost, more convenience.

Camera Resolution
2MP
2MP
2MP
5MP
8MP
2MP
Focal Length
2.7 ~ 13.5mm
2.8mm
2.7 ~ 13.5mm
2.8mm
4.0mm
2.8 ~ 12mm
Field of View
107.4°~ 29.2°(H), 54.2°~ 16.3°(V), 111.0°~33.1° (D)
112.9°(H), 59.1°(V), 121.2°(D)
121.36°~ 33.51° (H), 58.4°~ 14.9° (V), 139.9°~ 33.4° (D)
112.7°(H), 60.1°(V), 146.5°(D)
86.5°(H), 44.1°(V), 112.5°(D)
108.05°~ 32.59°(H), 56.81°~ 18.36°(V), 111.91°~36.53°(D)
WDR
120dB
120dB
120dB
120dB
120dB
120dB
Built-in Mic
yesyes
yesyesyes
IR Range
Up to 40m (131ft)
Up to 30m (98ft)
Up to 50m (164ft)
Up to 30m (98ft)
Up to 30m (98ft)
Up to 50m (164ft)
UMD
yes
yes
SIP
yes
yes
PoE Powered
yesyesyesyesyesyes
IP&IK Rating
IP67&IK10
IP67
IP67&IK10
IP67
IP67
IP67
Hard Drive Size
4TB
2TB
2TB
4TB
Specifications

NVR802-TP-ZK-4T, 8 Channel 2MP Varifocal Turret Network Camera PoE Kit

Know that your property is protected while you're there and while you're away thanks to this security camera system from FS. This system includes security cameras and a powerful 8-channel Network Video Recorder (NVR). Along with color night vision, these turret security cameras include a built-in microphone, which adds a whole new dimension to your overall security monitoring. These features make this system an incredibly versatile and expandable security solution perfect for a large home, small business, office, or commercial facility.

Notice: If you would like to purchase cameras/NVR individually from the kit, please click on "Contact Us" at the top right corner of the page to reach us.

Specifications
Model
Camera
Model
NVR
Edge Storage
Micro SD, up to 128GB
IP Video Input
8-Channel
Field of View
107.4°~ 29.2°(H), 54.2°~ 16.3°(V), 111.0°~33.1°(D)
Decoding Capability
2x4K@30fps,4x4MP@30fps,
5x3MP@30fps,8x1080P@30fps
IR Range
Up to 40m (131ft)
Capacity
4TB (pre-installed Purple HDD), up to 10TB for each HDD
Audio
Built-in Microphone
Network Interface
1x 10M/100M/1000M port,8x 10M/100M PoE port (IEEE802.3af/at)
Focal Length
2.7-13.5mm, AF automatic focusing and motorized zoom lens
USB Interface
1x USB 2.0(Front panel), 1x USB 3.0(Rear panel)
WDR
120dB
Decoding Format
Ultra H.265/H.265/H.264
Ingress Protection
IP67, IK10
Power Supply
AC 100-240V, PoE (IEEE 802.3af/at)
Power Supply
DC 12V±25%, PoE (IEEE 802.3af)
Operating Temperature
-10 to 55°C (14 to 131°F)
Operating Temperature
-30 to 60°C (-22 to 140°F)
Dimensions (HxWxD)
14.9" x 12.4" x 2.1"(380x315x53mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Peace of Mind from Every Angle

Giving you unprecedented versatility in creating a perfectly tailored security ecosystem for your property.

Turn Night into Day: Never miss a thing!

Presents colored images and captures vivid detail in low light conditions and significantly increases the probability of collecting valid human, vehicle, and event evidence through brighter monitoring.

Ultra Motion Detection

It can filter objects based on motion detection, detect motion of specified object types in the image, and trigger an alarm.

Smart Intrusion Prevention

It can significantly reduce false alarms caused by leaves, birds, lights, etc., accurately focusing on humans and vehicles. When an intrusion is detected, the mobile app receives alerts timely.

Built to Last
Pro-grade heavy-duty aluminum housings protect against weather and vandalism, extending the life cycle of your camera so you can count on years of uninterrupted service.
Heat Rating
140°F
Cold Rating
-22°F
Water Rating
IP67
Vandal Resistant
IK10
Plug & Play with PoE

The camera only needs a single network cable to connect it to a compatible NVR for stable video, power and network connection. Less wiring, less cost, more convenience.

Camera Resolution
2MP
2MP
2MP
5MP
8MP
2MP
Focal Length
2.7 ~ 13.5mm
2.8mm
2.7 ~ 13.5mm
2.8mm
4.0mm
2.8 ~ 12mm
Field of View
107.4°~ 29.2°(H), 54.2°~ 16.3°(V), 111.0°~33.1° (D)
112.9°(H), 59.1°(V), 121.2°(D)
121.36°~ 33.51° (H), 58.4°~ 14.9° (V), 139.9°~ 33.4° (D)
112.7°(H), 60.1°(V), 146.5°(D)
86.5°(H), 44.1°(V), 112.5°(D)
108.05°~ 32.59°(H), 56.81°~ 18.36°(V), 111.91°~36.53°(D)
WDR
120dB
120dB
120dB
120dB
120dB
120dB
Built-in Mic
yesyes
yesyesyes
IR Range
Up to 40m (131ft)
Up to 30m (98ft)
Up to 50m (164ft)
Up to 30m (98ft)
Up to 30m (98ft)
Up to 50m (164ft)
UMD
yes
yes
SIP
yes
yes
PoE Powered
yesyesyesyesyesyes
IP&IK Rating
IP67&IK10
IP67
IP67&IK10
IP67
IP67
IP67
Hard Drive Size
4TB
2TB
2TB
4TB

Questions & Answers

Customer Reviews

Resources

US$1,665.00

3 in U.S. Warehouse
18 in Global Warehouse